LM2903 Status: ACTIVE

Dual Differential Comparator


      
         
Alert me about changes<br/>to this product

 LM193 LM2903LM293 LM393 
Number of Channels4  2  2  2  
Iq per channel(Max)(mA)0.5  0.5  0.5  0.5  
Output Current(Min)(mA)6  6  6  6  
tRESP Low - to - High(us)0.3  0.3  0.3  0.3  
Output TypeOpen Collector, Open Drain  Open Collector, Open Drain  Open Collector, Open Drain  Open Collector, Open Drain  
VIO (25 deg C)(Max)(mV)5  7  5  5  
Pin/Package20LCCC, 8CDIP, 8SOIC  8MSOP, 8PDIP, 8SO, 8SOIC, 8TSSOP  8MSOP, 8PDIP, 8SOIC  8MSOP, 8PDIP, 8SO, 8SOIC, 8TSSOP  
VICR(Max)(V)3.5    3.5  
Vs(Min)(V)2  2  2  2  
Vs(Max)(V)36  30  30  30  
Operating Temp Range(Celsius)-55 to 125  -40 to 125  -25 to 85  0 to 70  
RatingMilitary  Catalog  Catalog  Catalog  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Other qualified versions of LM2903

Version Part Number Definition
Automotive LM2903-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

Customers Who Evaluated This Product Also Evaluated

  • LM2903-Q1: Automotive Catalog Dual Differential Comparator
  • LM2901: Quad Differential Comparator
  • LM393: Dual Differential Comparator
  • SN75176B: Differential Bus Transceiver
  • LM2904: Dual Operational Amplifier
  • TRF7960: Multi-Standard Fully Integrated 13.56-MHz RFID AFE and Data Framing Reader System

Product Information

Features

  • Single Supply or Dual Supplies
  • Wide Range of Supply Voltage...2 V to 36 V
    • Max Rating . . . 2 V to 36 V
    • Tested to 30 V… Non-V Devices
    • Tested to 32 V… V-Suffix Devices
  • Low Supply-Current Drain Independent of Supply Voltage . . . 0.4 mA Typ Per Comparator
  • Low Input Bias Current . . . 25 nA Typ
  • Low Input Offset Current ...3 nA Typ (LM193)
  • Low Input Offset Voltage ...2 mV Typ
  • Common-Mode Input Voltage Range Includes Ground
  • Differential Input Voltage Range Equal to Maximum-Rated Supply Voltage . . . ±36 V
  • Low Output Saturation Voltage
  • Output Compatible With TTL, MOS, and CMOS

Description

These devices consist of two independent voltage comparators that are designed to operate from a single power supply over a wide range of voltages. Operation from dual supplies also is possible as long as the difference between the two supplies is 2 V to 36 V, and VCC is at least 1.5 V more positive than the input common-mode voltage. Current drain is independent of the supply voltage. The outputs can be connected to other open-collector outputs to achieve wired-AND relationships.

The LM193 is characterized for operation from –55°C to 125°C. The LM293 and LM293A are characterized for operation from –25°C to 85°C. The LM393 and LM393A are characterized for operation from 0°C to 70°C.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Replaced ByPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
LM2903AVQDRG4ACTIVE-40 to 125 0.23 | 1kuSOIC (D) | 8 View 2500 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM2903AVQPWRG4ACTIVE-40 to 125 0.23 | 1kuTSSOP (PW) | 8 View 2000 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM2903DACTIVE-40 to 125 0.20 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM2903DE4ACTIVE-40 to 125 0.20 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM2903DG4ACTIVE-40 to 125 0.20 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM2903DGKRACTIVE-40 to 125 0.18 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM2903DGKRG4ACTIVE-40 to 125 0.18 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM2903DRACTIVE-40 to 125 0.18 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM2903DRE4ACTIVE-40 to 125 0.18 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM2903DRG4ACTIVE-40 to 125 0.18 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM2903PACTIVE-40 to 125 0.18 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM2903PE4ACTIVE-40 to 125 0.18 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM2903PSRACTIVE-40 to 125 0.18 | 1kuSO (PS) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM2903PSRG4ACTIVE-40 to 125 0.18 | 1kuSO (PS) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM2903PWLEOBSOLETE-40 to 125LM2903PWR TSSOP (PW) | 8 View    Download CAD Format for this FootprintReplaced by LM2903PWR
LM2903PWRACTIVE-40 to 125 0.18 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM2903PWRE4ACTIVE-40 to 125 0.18 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM2903PWRG4ACTIVE-40 to 125 0.18 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM2903QDACTIVE-40 to 125 0.32 | 1kuSOIC (D) | 8 View 75 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM2903QDG4ACTIVE-40 to 125 0.32 | 1kuSOIC (D) | 8 View 75 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM2903QDRACTIVE-40 to 125 0.32 | 1kuSOIC (D) | 8 View 2500 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM2903QDRG4ACTIVE-40 to 125 0.32 | 1kuSOIC (D) | 8 View 2500 Download CAD Format for this Symbol Download CAD Format for this Footprint
LM2903QPOBSOLETE-40 to 125LM2903P PDIP (P) | 8 View    Download CAD Format for this FootprintReplaced by LM2903P

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:55 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksLM2903AVQDRG4
None Reported
View Distributors
TI Lead Time*: 19 WeeksLM2903AVQPWRG4
None Reported
View Distributors
TI Lead Time*: 15 WeeksLM2903D
AmericasArrow >1k
Avnet >1k
Newark >1k
Rochester Electronics >1k
AsiaFarnell Asia >1k
EuropeAbacus Polar >1k
Arrow Northern Europe 2
Avnet-SILICA 25
EBV Elektronik 31
Farnell >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 15 WeeksLM2903DE4
AmericasAvnet 10
Rochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksLM2903DG4
EuropeEBV Elektronik >1k
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksLM2903DGKR
AmericasRochester Electronics >1k
WorldwideDigiKey 604
TI Lead Time*: 12 WeeksLM2903DGKRG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksLM2903DR
AmericasArrow >1k
Newark >1k
AsiaFarnell Asia >1k
EuropeArrow Southern Europe >1k
Avnet-SILICA >1k
Compel 7
WorldwideDigiKey >1k
Mouser Electronics 55
TI Lead Time*: 15 WeeksLM2903DRE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksLM2903DRG4
EuropeEBV Elektronik >1k
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksLM2903P
AmericasArrow 44
Newark 159
Rochester Electronics >1k
EuropeArrow Northern Europe >1k
WorldwideMouser Electronics 511
TI Lead Time*: 18 WeeksLM2903PE4
WorldwideMouser Electronics >1k
TI Lead Time*: 15 WeeksLM2903PSR
AmericasRochester Electronics >1k
TI Lead Time*: 15 WeeksLM2903PSRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksLM2903PWR
AsiaFarnell Asia >1k
WPI 692
EuropeFarnell >1k
TI Lead Time*: 20 WeeksLM2903PWRE4
None Reported
View Distributors
TI Lead Time*: 20 WeeksLM2903PWRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksLM2903QD
AmericasRochester Electronics >1k
EuropeEBV Elektronik 375
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksLM2903QDG4
EuropeAvnet-SILICA >1k
Spoerle 375
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksLM2903QDR
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksLM2903QDRG4
WorldwideDigiKey 169
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
LM2903AVQDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM2903AVQPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM2903D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM2903DE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM2903DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM2903DGKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM2903DGKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM2903DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM2903DRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM2903DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM2903P RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
LM2903PE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
LM2903PSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM2903PSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM2903PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM2903PWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM2903PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM2903QD  TBD CU NIPDAU Level-1-220C-UNLIMViewView
LM2903QDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM2903QDR  TBD CU NIPDAU Level-1-220C-UNLIMViewView
LM2903QDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for LM2903 Help

Datasheet

Selection Guides

Tools & Software

NamePart # Company Tool / Software Type
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
LM2903-Q1 Automotive Catalog Dual Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
LM2901 Quad Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
LM393 Dual Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
SN75176B Differential Bus Transceiver INTERFACE-RS-485 TI customers also evaluated this product.
LM2904 Dual Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
TRF7960 Multi-Standard Fully Integrated 13.56-MHz RFID AFE and Data Framing Reader System READER-, RF- AND TRANSPONDER-ICS-HF READERS TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TL431 Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TL16C754B Quad UART with 64-Byte FIFO INTERFACE-UARTS TI customers also evaluated this product.
TLV431B Low-Voltage Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
NE555 Single Precision Timer CLOCKS AND TIMERS-TIMERS(CT) TI customers also evaluated this product.
TPS2041B Single-Channel Current-Limited Power Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS51610 Single Phase D-CAP+™Mode Step Down Controller for IMVP6+ CPU/GPU Vcore NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here