|
|
|
|
Other qualified versions of LM2904
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
These devices consist of two independent, high-gain, frequency-compensated operational amplifiers designed to operate from a single supply over a wide range of voltages. Operation from split supplies also is possible if the difference between the two supplies is 3 V to 32 V (3 V to 26 V for the LM2904), and VCC is at least 1.5 V more positive than the input common-mode voltage. The low supply-current drain is independent of the magnitude of the supply voltage. Applications include transducer amplifiers, dc amplification blocks, and all the conventional operational amplifier circuits that now can be implemented more easily in single-supply-voltage systems. For example, these devices can be operated directly from the standard 5-V supply used in digital systems and easily provide the required interface electronics without additional ±5-V supplies. |
| Price | Packaging | CAD Design Tools | Samples | |||||||
| Device | Status | Temp (oC) | Replaced By | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| LM2904AVQDRG4 | ACTIVE | -40 to 125 | 0.23 | 1ku | SOIC (D) | 8 | View | 2500 | Purchase Samples | |||
| LM2904AVQPWRG4 | ACTIVE | -40 to 125 | 0.23 | 1ku | TSSOP (PW) | 8 | View | 2000 | ||||
| LM2904D | ACTIVE | -40 to 125 | 0.20 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples | |||
| LM2904DE4 | ACTIVE | -40 to 125 | 0.20 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples | |||
| LM2904DG4 | ACTIVE | -40 to 125 | 0.20 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples | |||
| LM2904DGKR | ACTIVE | -40 to 125 | 0.18 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | Contact TI Distributor or Sales Office | |||
| LM2904DGKRG4 | ACTIVE | -40 to 125 | 0.18 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | Contact TI Distributor or Sales Office | |||
| LM2904DR | ACTIVE | -40 to 125 | 0.18 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Contact TI Distributor or Sales Office | |||
| LM2904DRE4 | ACTIVE | -40 to 125 | 0.18 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Contact TI Distributor or Sales Office | |||
| LM2904DRG4 | ACTIVE | -40 to 125 | 0.18 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Contact TI Distributor or Sales Office | |||
| LM2904P | ACTIVE | -40 to 125 | 0.18 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | Contact TI Distributor or Sales Office | |||
| LM2904PE4 | ACTIVE | -40 to 125 | 0.18 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | Contact TI Distributor or Sales Office | |||
| LM2904PSR | ACTIVE | -40 to 125 | 0.18 | 1ku | SO (PS) | 8 | View | 2000 | LARGE T&R | Purchase Samples | |||
| LM2904PSRE4 | ACTIVE | -40 to 125 | 0.18 | 1ku | SO (PS) | 8 | View | 2000 | LARGE T&R | Purchase Samples | |||
| LM2904PSRG4 | ACTIVE | -40 to 125 | 0.18 | 1ku | SO (PS) | 8 | View | 2000 | LARGE T&R | Purchase Samples | |||
| LM2904PW | ACTIVE | -40 to 125 | 0.20 | 1ku | TSSOP (PW) | 8 | View | 150 | TUBE | Purchase Samples | |||
| LM2904PWE4 | ACTIVE | -40 to 125 | 0.20 | 1ku | TSSOP (PW) | 8 | View | 150 | TUBE | Purchase Samples | |||
| LM2904PWG4 | ACTIVE | -40 to 125 | 0.20 | 1ku | TSSOP (PW) | 8 | View | 150 | TUBE | Purchase Samples | |||
| LM2904PWLE | OBSOLETE | -40 to 125 | LM2904PWR | TSSOP (PW) | 8 | View | Replaced by LM2904PWR | ||||
| LM2904PWR | ACTIVE | -40 to 125 | 0.18 | 1ku | TSSOP (PW) | 8 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |||
| LM2904PWRE4 | ACTIVE | -40 to 125 | 0.18 | 1ku | TSSOP (PW) | 8 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |||
| LM2904PWRG4 | ACTIVE | -40 to 125 | 0.18 | 1ku | TSSOP (PW) | 8 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |||
| LM2904QD | OBSOLETE | -40 to 125 | LM2904D | SOIC (D) | 8 | View | Replaced by LM2904D | ||||
| LM2904QDR | ACTIVE | -40 to 125 | 0.11 | 1ku | SOIC (D) | 8 | View | 2500 | Purchase Samples | |||
| LM2904QP | OBSOLETE | -40 to 125 | LM2904P | PDIP (P) | 8 | View | Replaced by LM2904P | ||||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:46 AM GMT, 06 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 7 WeeksLM2904AVQDRG4 | |||
| Worldwide | Mouser Electronics | >1k | |
| TI Lead Time*: 20 WeeksLM2904AVQPWRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 15 WeeksLM2904D | |||
| Americas | Arrow | >1k | |
| Newark | 922 | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | >1k | |
| Europe | Abacus Polar | >1k | |
| Arrow Southern Europe | 75 | ||
| Avnet-SILICA | 49 | ||
| Farnell | >1k | ||
| Spoerle | >1k | ||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 15 WeeksLM2904DE4 | |||
| Americas | Avnet | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksLM2904DG4 | |||
| Europe | EBV Elektronik | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 12 WeeksLM2904DGKR | |||
| Asia | WPI | >1k | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 657 | ||
| TI Lead Time*: 12 WeeksLM2904DGKRG4 | |||
| Europe | EBV Elektronik | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksLM2904DR | |||
| Americas | Newark | >1k | |
| Asia | Farnell Asia | >1k | |
| Europe | Abacus Polar | >1k | |
| Avnet-SILICA | 449 | ||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksLM2904DRE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksLM2904DRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksLM2904P | |||
| Americas | Arrow | >1k | |
| Newark | 591 | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 27 | |
| Europe | Avnet-SILICA | 850 | |
| Compel | >1k | ||
| Spoerle | >1k | ||
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 346 | ||
| TI Lead Time*: 18 WeeksLM2904PE4 | |||
| Europe | Avnet-SILICA | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksLM2904PSR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 15 WeeksLM2904PSRE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 15 WeeksLM2904PSRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksLM2904PW | |||
| Asia | Farnell Asia | 523 | |
| Europe | Farnell | 523 | |
| TI Lead Time*: 20 WeeksLM2904PWE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksLM2904PWG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksLM2904PWR | |||
| Americas | Rochester Electronics | >1k | |
| Europe | Avnet-SILICA | >1k | |
| Compel | >1k | ||
| TI Lead Time*: 20 WeeksLM2904PWRE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksLM2904PWRG4 | |||
| None Reported View Distributors | |||
| Call**LM2904QD | |||
| Americas | Rochester Electronics | 740 | |
| TI Lead Time*: 8 WeeksLM2904QDR | |||
| Americas | Avnet | >1k | |
| Call**LM2904QP | |||
| Americas | Rochester Electronics | 450 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| LM2904AVQDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM2904AVQPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM2904D | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM2904DE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM2904DG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM2904DGKR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM2904DGKRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM2904DR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM2904DRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM2904DRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM2904P | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| LM2904PE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| LM2904PSR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM2904PSRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM2904PSRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM2904PW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM2904PWE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM2904PWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM2904PWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM2904PWRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM2904PWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM2904QDR | Pb-Free (RoHS) | CU NIPDAU | Level-2-250C-1 YEAR/Level-1-235C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for LM2904 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| LM2904-Q1 | Automotive Catalog Dual Operational Amplifier | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| LM358 | Dual Operational Amplifiers | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| LM358A | Dual Operational Amplifier | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| TPS54386 | Dual 3A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 600 kHz | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS5430 | 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| SN74AHC1G08 | Single 2-Input Positive-AND Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |
| NE555 | Single Precision Timer | CLOCKS AND TIMERS-TIMERS(CT) | TI customers also evaluated this product. |
| CSD16404Q5A | N-Channel NexFET Power MOSFET | POWER MANAGEMENT-MOSFET | TI customers also evaluated this product. |
| SN74LVC16245A | 16-Bit Bus Transceiver With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS | TI customers also evaluated this product. |
| LM2903 | Dual Differential Comparator | AMPLIFIERS AND LINEAR-COMPARATOR | TI customers also evaluated this product. |
| TVP5150AM1 | Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector | VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS | TI customers also evaluated this product. |
| TPS71533 | Single Output LDO, 50mA, Fixed(3.3V), High Input Voltage, Low Quiescent Current | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| SN75LVDS82 | FlatLink(TM) Receiver | DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) | TI customers also evaluated this product. |

No Tags are Available for this Part Number