LM293 Status: ACTIVE

Dual Differential Comparator


      
         
Alert me about changes<br/>to this product

 LM193 LM2903 LM293LM393 
Number of Channels4  2  2  2  
Iq per channel(Max)(mA)0.5  0.5  0.5  0.5  
Output Current(Min)(mA)6  6  6  6  
tRESP Low - to - High(us)0.3  0.3  0.3  0.3  
Output TypeOpen Collector, Open Drain  Open Collector, Open Drain  Open Collector, Open Drain  Open Collector, Open Drain  
VIO (25 deg C)(Max)(mV)5  7  5  5  
Pin/Package20LCCC, 8CDIP, 8SOIC  8MSOP, 8PDIP, 8SO, 8SOIC, 8TSSOP  8MSOP, 8PDIP, 8SOIC  8MSOP, 8PDIP, 8SO, 8SOIC, 8TSSOP  
VICR(Max)(V)3.5    3.5  
Vs(Min)(V)2  2  2  2  
Vs(Max)(V)36  30  30  30  
Operating Temp Range(Celsius)-55 to 125  -40 to 125  -25 to 85  0 to 70  
RatingMilitary  Catalog  Catalog  Catalog  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Other qualified versions of LM293

Version Part Number Definition
Enhanced Product LM293-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • LM393: Dual Differential Comparator
  • LM2903: Dual Differential Comparator
  • SN74CBTLV3245A: Low-Voltage Octal FET Bus Switch
  • SN65176B: Differential Bus Transceiver
  • TPS5430: 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter

Product Information

Features

  • Single Supply or Dual Supplies
  • Wide Range of Supply Voltage...2 V to 36 V
    • Max Rating . . . 2 V to 36 V
    • Tested to 30 V… Non-V Devices
    • Tested to 32 V… V-Suffix Devices
  • Low Supply-Current Drain Independent of Supply Voltage . . . 0.4 mA Typ Per Comparator
  • Low Input Bias Current . . . 25 nA Typ
  • Low Input Offset Current ...3 nA Typ (LM193)
  • Low Input Offset Voltage ...2 mV Typ
  • Common-Mode Input Voltage Range Includes Ground
  • Differential Input Voltage Range Equal to Maximum-Rated Supply Voltage . . . ±36 V
  • Low Output Saturation Voltage
  • Output Compatible With TTL, MOS, and CMOS

Description

These devices consist of two independent voltage comparators that are designed to operate from a single power supply over a wide range of voltages. Operation from dual supplies also is possible as long as the difference between the two supplies is 2 V to 36 V, and VCC is at least 1.5 V more positive than the input common-mode voltage. Current drain is independent of the supply voltage. The outputs can be connected to other open-collector outputs to achieve wired-AND relationships.

The LM193 is characterized for operation from –55°C to 125°C. The LM293 and LM293A are characterized for operation from –25°C to 85°C. The LM393 and LM393A are characterized for operation from 0°C to 70°C.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
LM293DACTIVE-25 to 850.22 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM293DE4ACTIVE-25 to 850.22 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM293DG4ACTIVE-25 to 850.22 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM293DGKRACTIVE-25 to 850.20 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM293DGKRG4ACTIVE-25 to 850.20 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM293DRACTIVE-25 to 850.20 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM293DRE4ACTIVE-25 to 850.20 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM293DRG4ACTIVE-25 to 850.20 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM293PACTIVE-25 to 850.20 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM293PE4ACTIVE-25 to 850.20 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:54 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 15 WeeksLM293D
AmericasArrow >1k
Avnet >1k
Rochester Electronics >1k
AsiaFarnell Asia >1k
EuropeArrow Northern Europe 725
Avnet-SILICA 325
EBV Elektronik 10
Farnell >1k
WorldwideDigiKey  Available
Mouser Electronics 2
TI Lead Time*: 15 WeeksLM293DE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksLM293DG4
EuropeEBV Elektronik >1k
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksLM293DGKR
AmericasRochester Electronics >1k
EuropeAvnet-SILICA >1k
WorldwideDigiKey >1k
TI Lead Time*: 12 WeeksLM293DGKRG4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksLM293DR
AmericasArrow >1k
Newark >1k
Rochester Electronics >1k
AsiaFarnell Asia >1k
WPI >1k
EuropeCompel >1k
Spoerle >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 18 WeeksLM293DRE4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksLM293DRG4
EuropeEBV Elektronik >1k
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksLM293P
AmericasArrow >1k
Avnet >1k
Newark >1k
Rochester Electronics >1k
AsiaFarnell Asia >1k
EuropeAbacus Polar >1k
Arrow Northern Europe 300
Arrow Southern Europe 150
Avnet-SILICA >1k
Compel 503
EBV Elektronik 400
Farnell >1k
WorldwideDigiKey >1k
Mouser Electronics 187
TI Lead Time*: 18 WeeksLM293PE4
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
LM293D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM293DE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM293DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM293DGKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM293DGKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM293DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM293DRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM293DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM293P RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
LM293PE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for LM293 Help

Datasheet

Selection Guides

Tools & Software

NamePart # Company Tool / Software Type
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
LM393 Dual Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
LM2903 Dual Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
SN74CBTLV3245A Low-Voltage Octal FET Bus Switch SIGNAL SWITCHES-DIGITAL BUS SWITCHES TI customers also evaluated this product.
SN65176B Differential Bus Transceiver INTERFACE-RS-485 TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
LMV321 Single Low-Voltage Rail-to-Rail Output Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
MSP430F2272 16-bit Ultra-Low-Power Microcontroller, 32kB Flash, 1K RAM MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
SN74AVC16T245 16-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
SN74AVCA164245 16-Bit Dual-Supply Bus Transceive W/Configurable Voltage Translation and 3-State VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
SN74CBTLV3125 Low-Voltage Quadruple FET Bus Switch SIGNAL SWITCHES-DIGITAL BUS SWITCHES TI customers also evaluated this product.
TPS54325 4.5V to 18V Input, 3A Synchronous Step Down SWIFT™ Converter with D-CAP2™ Mode DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
UCC27324 Dual 4 A Peak High Speed Low-Side Power MOSFET Drivers AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here