LM317L Status: ACTIVE

3/8 Pin 100mA Adjustable Positive Regulator


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 LM317 LM317LLM317M 
Vout(Min)(V)1.25  1.2  1.25  
Vout(Max)(V)37  32  37  
Iout(Max)(A)1.5  0.1  0.5  
Vdo(Max)(V)3  2.5  3  
Vin(Min)(V)4.2  3.7  4.2  
Vin(Max)(V)40  38  40  
Pin/Package2PFM, 3DDPAK/TO-263, 3TO-220, 4SOT-223  3SOT-89, 3TO-92, 8SOIC, 8TSSOP  3PFM, 4SOT-223  
Approx. Price (US$) 0.36 | 1ku   0.14 | 1ku   0.36 | 1ku  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • LM317: 3/4 Pin 1.5A Adjustable Positive Voltage Regulator
  • LM317M: 3/4 Pin 500mA Adjustable Positive Voltage Regulator
  • TL317: 3/8 Pin 100mA Adjustable Positive Voltage Regulator

More Related Products

Product Information

Features

  • Output Voltage Range Adjustable 1.2 V to 32 V When Used With External Resistor Divider
  • Output Current Capability of 100 mA
  • Input Regulation Typically 0.01% Per Input-Voltage Change
  • Output Regulation Typically 0.5%
  • Ripple Rejection Typically 80 dB
  • For Higher Output Current Requirements, See LM317M (500 mA) and LM317 (1.5 A)

DESCRIPTION/ORDERING INFORMATION

The LM317L is an adjustable three-terminal positive-voltage regulator capable of supplying 100 mA over an output-voltage range of 1.2 V to 32 V. It is exceptionally easy to use and requires only two external resistors to set the output voltage.

In addition to higher performance than fixed regulators, this regulator offers full overload protection, available only in integrated circuits. Included on the chip are current-limiting and thermal-overload protection. All overload-protection circuitry remains fully functional even when ADJUSTMENT is disconnected. Normally, no capacitors are needed unless the device is situated far from the input filter capacitors, in which case an input bypass is needed. An optional output capacitor can be added to improve transient response. ADJUSTMENT can be bypassed to achieve very high ripple rejection, which is difficult to achieve with standard three-terminal regulators.

In addition to replacing fixed regulators, the LM317L regulator is useful in a wide variety of other applications. Since the regulator is floating and sees only the input-to-output differential voltage, supplies of several hundred volts can be regulated as long as the maximum input-to-output differential is not exceeded. Its primary application is that of a programmable output regulator, but by connecting a fixed resistor between ADJUSTMENT and OUTPUT, this device can be used as a precision current regulator. Supplies with electronic shutdown can be achieved by clamping ADJUSTMENT to ground, programming the output to 1.2 V, where most loads draw little current.

The LM317LC is characterized for operation over the virtual junction temperature range of 0°C to 125°C. The LM317LI is characterized for operation over the virtual junction temperature range of -40°C to 125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
LM317LCDACTIVE0 to 1250.16 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM317LCDE4ACTIVE0 to 1250.16 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM317LCDG4ACTIVE0 to 1250.16 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM317LCDRACTIVE0 to 1250.14 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM317LCDRE4ACTIVE0 to 1250.14 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM317LCDRG4ACTIVE0 to 1250.14 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM317LCLPACTIVE0 to 1250.16 | 1kuTO-92 (LP) | 3 View 1000 | BULK Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM317LCLPE3ACTIVE0 to 1250.16 | 1kuTO-92 (LP) | 3 View 1000 | BULK Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM317LCLPRACTIVE0 to 1250.14 | 1kuTO-92 (LP) | 3 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM317LCLPRE3ACTIVE0 to 1250.14 | 1kuTO-92 (LP) | 3 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM317LCPKACTIVE0 to 1250.30 | 1kuSOT-89 (PK) | 3  1000 | LARGE T&R  Purchase Samples
LM317LCPKG3ACTIVE0 to 1250.30 | 1kuSOT-89 (PK) | 3  1000 | LARGE T&R  Purchase Samples
LM317LCPWACTIVE0 to 1250.16 | 1kuTSSOP (PW) | 8 View 150 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM317LCPWE4ACTIVE0 to 1250.16 | 1kuTSSOP (PW) | 8 View 150 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM317LCPWG4ACTIVE0 to 1250.16 | 1kuTSSOP (PW) | 8 View 150 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM317LCPWRACTIVE0 to 1250.14 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM317LCPWRE4ACTIVE0 to 1250.14 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM317LCPWRG4ACTIVE0 to 1250.14 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM317LIDACTIVE-40 to 1250.17 | 1kuSOIC (D) | 8 View 75 | TUBE  Download CAD Format for this FootprintPurchase Samples
LM317LIDG4ACTIVE-40 to 1250.17 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM317LIDRACTIVE-40 to 1250.16 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R  Download CAD Format for this Footprint
LM317LIDRG4ACTIVE-40 to 1250.16 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
LM317LILPACTIVE-40 to 1250.17 | 1kuTO-92 (LP) | 3 View 1000 | BULK  Download CAD Format for this FootprintPurchase Samples
LM317LILPE3ACTIVE-40 to 1250.17 | 1kuTO-92 (LP) | 3 View 1000 | BULK Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM317LILPRACTIVE-40 to 1250.16 | 1kuTO-92 (LP) | 3 View 2000 | LARGE T&R  Download CAD Format for this Footprint
LM317LILPRE3ACTIVE-40 to 1250.16 | 1kuTO-92 (LP) | 3 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
LM317LIPKACTIVE-40 to 1250.32 | 1kuSOT-89 (PK) | 3  1000 | LARGE T&R  
LM317LIPKG3ACTIVE-40 to 1250.32 | 1kuSOT-89 (PK) | 3  1000 | LARGE T&R  
LM317LIPWACTIVE-40 to 1250.17 | 1kuTSSOP (PW) | 8 View 150 | TUBE  Download CAD Format for this FootprintPurchase Samples
LM317LIPWG4ACTIVE-40 to 1250.17 | 1kuTSSOP (PW) | 8 View 150 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM317LIPWRACTIVE-40 to 1250.16 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R  Download CAD Format for this Footprint
LM317LIPWRG4ACTIVE-40 to 1250.16 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:55 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 15 WeeksLM317LCD
EuropeCompel 38
WorldwideMouser Electronics >1k
TI Lead Time*: 15 WeeksLM317LCDE4
None Reported
View Distributors
TI Lead Time*: 15 WeeksLM317LCDG4
None Reported
View Distributors
TI Lead Time*: 15 WeeksLM317LCDR
AmericasArrow >1k
Avnet >1k
AsiaWPI >1k
WorldwideMouser Electronics >1k
TI Lead Time*: 15 WeeksLM317LCDRE4
None Reported
View Distributors
TI Lead Time*: 15 WeeksLM317LCDRG4
None Reported
View Distributors
TI Lead Time*: 12 WeeksLM317LCLP
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 12 WeeksLM317LCLPE3
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksLM317LCLPR
AmericasRochester Electronics >1k
WorldwideDigiKey 215
TI Lead Time*: 12 WeeksLM317LCLPRE3
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksLM317LCPK
WorldwideMouser Electronics >1k
TI Lead Time*: 12 WeeksLM317LCPKG3
None Reported
View Distributors
TI Lead Time*: 18 WeeksLM317LCPW
AmericasAvnet >1k
EuropeAvnet-SILICA >1k
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 18 WeeksLM317LCPWE4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksLM317LCPWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksLM317LCPWR
AmericasAvnet >1k
Newark >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksLM317LCPWRE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksLM317LCPWRG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksLM317LID
AmericasArrow >1k
Avnet 516
Newark >1k
Rochester Electronics >1k
AsiaWPI 9
EuropeAvnet-SILICA 150
WorldwideDigiKey  Available
Mouser Electronics 57
TI Lead Time*: 15 WeeksLM317LIDG4
EuropeEBV Elektronik 75
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksLM317LIDR
AmericasArrow >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 15 WeeksLM317LIDRG4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksLM317LILP
AmericasArrow >1k
Newark >1k
Rochester Electronics >1k
AsiaFarnell Asia >1k
WPI 587
EuropeCompel 51
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksLM317LILPE3
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksLM317LILPR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 12 WeeksLM317LILPRE3
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksLM317LIPK
AmericasArrow >1k
Newark 664
AsiaFarnell Asia 130
WPI 196
TI Lead Time*: 12 WeeksLM317LIPKG3
None Reported
View Distributors
TI Lead Time*: 18 WeeksLM317LIPW
AmericasArrow >1k
AsiaWPI 55
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksLM317LIPWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksLM317LIPWR
AmericasArrow >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksLM317LIPWRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
LM317LCD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM317LCDE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM317LCDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM317LCDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM317LCDRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM317LCDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM317LCLP RoHS Compliant Pb-Free (RoHS) CU SN N/A for Pkg TypeViewView
LM317LCLPE3 RoHS Compliant Pb-Free (RoHS) CU SN N/A for Pkg TypeViewView
LM317LCLPR RoHS Compliant Pb-Free (RoHS) CU SN N/A for Pkg TypeViewView
LM317LCLPRE3 RoHS Compliant Pb-Free (RoHS) CU SN N/A for Pkg TypeViewView
LM317LCPK RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
LM317LCPKG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
LM317LCPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM317LCPWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM317LCPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM317LCPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM317LCPWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM317LCPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM317LID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM317LIDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM317LIDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM317LIDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM317LILP RoHS Compliant Pb-Free (RoHS) CU SN N/A for Pkg TypeViewView
LM317LILPE3 RoHS Compliant Pb-Free (RoHS) CU SN N/A for Pkg TypeViewView
LM317LILPR RoHS Compliant Pb-Free (RoHS) CU SN N/A for Pkg TypeViewView
LM317LILPRE3 RoHS Compliant Pb-Free (RoHS) CU SN N/A for Pkg TypeViewView
LM317LIPK RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
LM317LIPKG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
LM317LIPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM317LIPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM317LIPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM317LIPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for LM317L Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
LM317 3/4 Pin 1.5A Adjustable Positive Voltage Regulator LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
LM317M 3/4 Pin 500mA Adjustable Positive Voltage Regulator LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
TL317 3/8 Pin 100mA Adjustable Positive Voltage Regulator LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
LM337 3 Pin 1.5A Adjustable Negative Voltage Regulator LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
TLV1117-33 Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here