|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
PowerFLEX Is a trademark of Texas Instruments DESCRIPTION/ORDERING INFORMATIONThe LM317M is an adjustable 3-terminal positive-voltage regulator capable of supplying more than 500 mA over an output-voltage range of 1.25 V to 37 V. The LM317M is exceptionally easy to use and requires only two external resistors to set the output voltage. Furthermore, both line and load regulation are better than standard fixed regulators. In addition to having higher performance than fixed regulators, the device includes on-chip current limiting, thermal-overload protection, and safe-operating-area protection. All overload protection remains fully functional if the ADJUST terminal is disconnected. Normally, no capacitors are needed unless the device is more than six inches from the input filter capacitors, in which case an input bypass capacitor is needed. An optional output capacitor can be added to improve transient response. The ADJUST terminal can be bypassed to achieve high ripple-rejection ratios, which are difficult to achieve with standard three-terminal regulators. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| LM317MDCY | ACTIVE | 0 to 125 | 0.40 | 1ku | SOT-223 (DCY) | 4 | View | 80 | TUBE | Purchase Samples | ||
| LM317MDCYG3 | ACTIVE | 0 to 125 | 0.40 | 1ku | SOT-223 (DCY) | 4 | View | 80 | TUBE | Purchase Samples | ||
| LM317MDCYR | ACTIVE | 0 to 125 | 0.36 | 1ku | SOT-223 (DCY) | 4 | View | 2500 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| LM317MDCYRG3 | ACTIVE | 0 to 125 | 0.36 | 1ku | SOT-223 (DCY) | 4 | View | 2500 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| LM317MKTPR | OBSOLETE | 0 to 125 | 0.36 | 1ku | (KTP) | 2 | Not Available | ||||
| LM317MKTPRG3 | OBSOLETE | 0 to 125 | 0.40 | 1ku | (KTP) | 2 | Not Available | ||||
| LM317MKVURG3 | ACTIVE | 0 to 125 | 0.40 | 1ku | PFM (KVU) | 3 | 2500 | LARGE T&R | ||||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:55 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 12 WeeksLM317MDCY | |||
| Americas | Arrow | >1k | |
| Newark | 619 | ||
| Rochester Electronics | >1k | ||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 301 | ||
| TI Lead Time*: 12 WeeksLM317MDCYG3 | |||
| Americas | Arrow | 960 | |
| Avnet | 144 | ||
| Rochester Electronics | 160 | ||
| Europe | Avnet-SILICA | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 12 WeeksLM317MDCYR | |||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 12 WeeksLM317MDCYRG3 | |||
| Americas | Newark | 691 | |
| Worldwide | DigiKey | Available | |
| Call**LM317MKTPR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | 521 | |
| Call**LM317MKTPRG3 | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 12 WeeksLM317MKVURG3 | |||
| Americas | Avnet | >1k | |
| Newark | >1k | ||
| Worldwide | DigiKey | 1 | |
| Mouser Electronics | >1k | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| LM317MDCY | Green (RoHS & no Sb/Br) | CU SN | Level-2-260C-1 YEAR | View | View |
| LM317MDCYG3 | Green (RoHS & no Sb/Br) | CU SN | Level-2-260C-1 YEAR | View | View |
| LM317MDCYR | Green (RoHS & no Sb/Br) | CU SN | Level-2-260C-1 YEAR | View | View |
| LM317MDCYRG3 | Green (RoHS & no Sb/Br) | CU SN | Level-2-260C-1 YEAR | View | View |
| LM317MKVURG3 | Green (RoHS & no Sb/Br) | CU SN | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for LM317M 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| LM317 | 3/4 Pin 1.5A Adjustable Positive Voltage Regulator | LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS | TI customers also evaluated this product. |
| LM317L | 3/8 Pin 100mA Adjustable Positive Regulator | LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS | TI customers also evaluated this product. |
| LM337 | 3 Pin 1.5A Adjustable Negative Voltage Regulator | LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS | TI customers also evaluated this product. |
| TL317 | 3/8 Pin 100mA Adjustable Positive Voltage Regulator | LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS | TI customers also evaluated this product. |
| LM317MQ | 4 Pin 500mA Adjustable Positive Voltage Regulator | LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS | TI customers also evaluated this product. |
| TL431A | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |

No Tags are Available for this Part Number