LM324 Status: ACTIVE

Quadruple Operational Amplifier


      
         
Alert me about changes<br/>to this product

See Also

  • LM358 - LM358 is the dual version of the LM324

Datasheet

Download - PDF Icon

 LM124 LM224 LM2902 LM324LM324K 
Iq per channel(Max)(mA) 0.3  0.3  0.3  0.3  
VIO (25 deg C)(Max)(mV)3  5  7  7  7  
CMRR(Min)(dB)70  70  50  65  65  
Vn at 1kHz(Typ)(nV/rtHz) 35  35  35  35  
IIB(Max)(pA)150000  150000  250000  250000  250000  
Slew Rate(Typ)(V/us) 0.5  0.5  0.5  0.5  
GBW(Typ)(MHz) 1.2  1.2  1.2  1.2  
Spec'd at Vs(V)5  5  5  5  5  
VIO (Full Range)(Max)(mV)4  7  10  9  9  
Vs(Min)(V) 3  3  3  3  
Vs(Max)(V) 32  26  32  32  
Pin/Package14SOIC  14PDIP, 14SOIC  14PDIP, 14SO, 14SOIC, 14TSSOP  14PDIP, 14SO, 14SOIC, 14TSSOP  14PDIP, 14SO, 14SOIC, 14TSSOP  
Vio(Max)(mV) 7  10  9  9  
Supply Voltage 5(V) Yes  Yes  Yes  Yes  
Open Loop Gain(Min)(dB)  100    
IQ Per Amp (+/-)(Max)(mA) 0.3  0.3  0.3  0.3  
Offset Voltage (+/-)(Max)(mV) 7  7    
Number of Channels4  4  4  4  4  
Approx. Price (US$) 0.30 | 1ku   0.20 | 1ku   0.18 | 1ku   0.14 | 1ku   0.18 | 1ku  
Operating Temp Range(Celsius)-55 to 125  -25 to 85  -40 to 125  0 to 70  0 to 70  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10) 3  3  3  3  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10) 32  26  32  32  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • LM358: Dual Operational Amplifiers
  • LM324A: Quadruple Operational Amplifier
  • LM393: Dual Differential Comparator
  • TPS2051B: Single, Current-Limited, Power-Distribution Switch
  • TS3USB221: High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable

Product Information

Features

  • 2-kV ESD Protection for:
    • LM224K, LM224KA
    • LM324K, LM324KA
    • LM2902K, LM2902KV, LM2902KAV
  • Wide Supply Ranges
    • Single Supply . . . 3 V to 32 V (26 V for LM2902)
    • Dual Supplies . . . ±1.5 V to ±16 V (±13 V for LM2902)
  • Low Supply-Current Drain Independent of Supply Voltage . . . 0.8 mA Typ
  • Common-Mode Input Voltage Range Includes Ground, Allowing Direct Sensing Near Ground
  • Low Input Bias and Offset Parameters
    • Input Offset Voltage . . . 3 mV Typ
      A Versions . . . 2 mV Typ
    • Input Offset Current . . . 2 nA Typ
    • Input Bias Current . . . 20 nA Typ
      A Versions . . . 15 nA Typ
  • Differential Input Voltage Range Equal to Maximum-Rated Supply Voltage . . . 32 V (26 V for LM2902)
  • Open-Loop Differential Voltage Amplification . . . 100 V/mV Typ
  • Internal Frequency Compensation

Description

These devices consist of four independent high-gain frequency-compensated operational amplifiers that are designed specifically to operate from a single supply over a wide range of voltages. Operation from split supplies also is possible if the difference between the two supplies is 3 V to 32 V (3 V to 26 V for the LM2902), and VCC is at least 1.5 V more positive than the input common-mode voltage. The low supply-current drain is independent of the magnitude of the supply voltage.

Applications include transducer amplifiers, dc amplification blocks, and all the conventional operational-amplifier circuits that now can be more easily implemented in single-supply-voltage systems. For example, the LM124 can be operated directly from the standard 5-V supply that is used in digital systems and provides the required interface electronics, without requiring additional ±15-V supplies.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
LM324DACTIVE0 to 700.16 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM324DE4ACTIVE0 to 700.16 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM324DG4ACTIVE0 to 700.16 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM324DRACTIVE0 to 700.14 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM324DRE4ACTIVE0 to 700.14 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM324DRG4ACTIVE0 to 700.14 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM324NACTIVE0 to 700.16 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM324NE4ACTIVE0 to 700.16 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM324NSRACTIVE0 to 700.16 | 1kuSO (NS) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM324NSRE4ACTIVE0 to 700.16 | 1kuSO (NS) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM324NSRG4ACTIVE0 to 700.16 | 1kuSO (NS) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM324PWACTIVE0 to 700.16 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM324PWE4ACTIVE0 to 700.16 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM324PWG4ACTIVE0 to 700.16 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM324PWLEOBSOLETE0 to 70 TSSOP (PW) | 14 View    Download CAD Format for this FootprintNot Available
LM324PWRACTIVE0 to 700.16 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM324PWRE4ACTIVE0 to 700.16 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM324PWRG4ACTIVE0 to 700.16 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM324YOBSOLETE  DIESALE (Y) | 0     Not Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:45 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksLM324D
AmericasArrow >1k
Newark >1k
Rochester Electronics 900
AsiaFarnell Asia 69
EuropeAbacus Polar 33
Arrow Northern Europe >1k
Farnell 69
WorldwideDigiKey  Available
Mouser Electronics 72
TI Lead Time*: 18 WeeksLM324DE4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksLM324DG4
EuropeEBV Elektronik >1k
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksLM324DR
AmericasArrow >1k
Avnet >1k
Rochester Electronics >1k
AsiaWPI >1k
EuropeAbacus Polar >1k
Arrow Northern Europe >1k
Avnet-SILICA 327
Compel >1k
EBV Elektronik >1k
WorldwideDigiKey 418
TI Lead Time*: 18 WeeksLM324DRE4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksLM324DRG4
WorldwideDigiKey  Available
Mouser Electronics 297
TI Lead Time*: 18 WeeksLM324N
AmericasRochester Electronics >1k
AsiaFarnell Asia >1k
WPI 50
EuropeAbacus Polar >1k
Arrow Northern Europe >1k
Compel >1k
EBV Elektronik >1k
Farnell >1k
WorldwideMouser Electronics >1k
TI Lead Time*: 18 WeeksLM324NE4
AmericasAvnet >1k
TI Lead Time*: 15 WeeksLM324NSR
None Reported
View Distributors
TI Lead Time*: 15 WeeksLM324NSRE4
None Reported
View Distributors
TI Lead Time*: 15 WeeksLM324NSRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksLM324PW
AmericasArrow >1k
Rochester Electronics >1k
AsiaFarnell Asia 753
EuropeAvnet-SILICA >1k
Farnell 675
WorldwideMouser Electronics 5
TI Lead Time*: 20 WeeksLM324PWE4
WorldwideMouser Electronics >1k
TI Lead Time*: 20 WeeksLM324PWG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksLM324PWR
AmericasArrow 960
AsiaWPI >1k
WorldwideMouser Electronics 235
TI Lead Time*: 20 WeeksLM324PWRE4
WorldwideMouser Electronics >1k
TI Lead Time*: 20 WeeksLM324PWRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
LM324D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM324DE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM324DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM324DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM324DRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM324DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM324N RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
LM324NE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
LM324NSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM324NSRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM324NSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM324PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM324PWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM324PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM324PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM324PWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM324PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for LM324 Help

Datasheet

Selection Guides

Simulation Models

Part # Name Product Family Comments
LM358   Dual Operational Amplifiers   OPERATIONAL AMPLIFIER - STANDARD LINEAR AMPLIFIER   LM358 is the dual version of the LM324  
Customers Who Evaluated This Product Also Evaluated...
LM358 Dual Operational Amplifiers OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
LM324A Quadruple Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
LM393 Dual Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
TPS2051B Single, Current-Limited, Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TS3USB221 High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable USB-USB SWITCHES-USB TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
CD74HC4051 High Speed CMOS 8-Channel Analog Multiplexer/Demultiplexer SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TVP5150AM1 Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TPS75733 Single Output LDO, 3.0A, Fixed(3.3V), Fast Transient Response, Low Quiescent Current LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
SN74LVC1G14 Single Schmitt-Trigger Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TPA6017A2 Stereo, Cost Effective, Class-AB Audio Amplifier AUDIO AMPLIFIERS-CLASS-AB SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPS767D318 Dual-Output Low-Dropout (LDO) Voltage Regulators LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here