|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
These devices consist of four independent high-gain frequency-compensated operational amplifiers that are designed specifically to operate from a single supply over a wide range of voltages. Operation from split supplies also is possible if the difference between the two supplies is 3 V to 32 V (3 V to 26 V for the LM2902), and VCC is at least 1.5 V more positive than the input common-mode voltage. The low supply-current drain is independent of the magnitude of the supply voltage. Applications include transducer amplifiers, dc amplification blocks, and all the conventional operational-amplifier circuits that now can be more easily implemented in single-supply-voltage systems. For example, the LM124 can be operated directly from the standard 5-V supply that is used in digital systems and provides the required interface electronics, without requiring additional ±15-V supplies. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| LM324KD | ACTIVE | 0 to 70 | 0.18 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | Purchase Samples | ||
| LM324KDE4 | ACTIVE | 0 to 70 | 0.18 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | Purchase Samples | ||
| LM324KDG4 | ACTIVE | 0 to 70 | 0.18 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | Purchase Samples | ||
| LM324KDR | ACTIVE | 0 to 70 | 0.18 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| LM324KDRE4 | ACTIVE | 0 to 70 | 0.18 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| LM324KDRG4 | ACTIVE | 0 to 70 | 0.18 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| LM324KN | ACTIVE | 0 to 70 | 0.18 | 1ku | PDIP (N) | 14 | View | 25 | TUBE | Contact TI Distributor or Sales Office | ||
| LM324KNE4 | ACTIVE | 0 to 70 | 0.18 | 1ku | PDIP (N) | 14 | View | 25 | TUBE | Contact TI Distributor or Sales Office | ||
| LM324KNS | PREVIEW | 0 to 70 | SO (NS) | 14 | View | 50 | TUBE | Not Available | |||
| LM324KNSG4 | PREVIEW | 0 to 70 | SO (NS) | 14 | View | 50 | TUBE | Not Available | |||
| LM324KNSR | ACTIVE | 0 to 70 | 0.18 | 1ku | SO (NS) | 14 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| LM324KNSRE4 | ACTIVE | 0 to 70 | 0.18 | 1ku | SO (NS) | 14 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| LM324KNSRG4 | ACTIVE | 0 to 70 | 0.18 | 1ku | SO (NS) | 14 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| LM324KPW | ACTIVE | 0 to 70 | 0.18 | 1ku | TSSOP (PW) | 14 | View | 90 | TUBE | Purchase Samples | ||
| LM324KPWE4 | ACTIVE | 0 to 70 | 0.18 | 1ku | TSSOP (PW) | 14 | View | 90 | TUBE | Purchase Samples | ||
| LM324KPWG4 | ACTIVE | 0 to 70 | 0.18 | 1ku | TSSOP (PW) | 14 | View | 90 | TUBE | Purchase Samples | ||
| LM324KPWR | ACTIVE | 0 to 70 | 0.18 | 1ku | TSSOP (PW) | 14 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| LM324KPWRE4 | ACTIVE | 0 to 70 | 0.18 | 1ku | TSSOP (PW) | 14 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| LM324KPWRG4 | ACTIVE | 0 to 70 | 0.18 | 1ku | TSSOP (PW) | 14 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:47 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 18 WeeksLM324KD | |||
| Americas | Rochester Electronics | 150 | |
| Europe | EBV Elektronik | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksLM324KDE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksLM324KDG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksLM324KDR | |||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 18 WeeksLM324KDRE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksLM324KDRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksLM324KN | |||
| Americas | Avnet | >1k | |
| Rochester Electronics | >1k | ||
| Worldwide | DigiKey | 24 | |
| TI Lead Time*: 18 WeeksLM324KNE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksLM324KNSR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | 968 | |
| TI Lead Time*: 18 WeeksLM324KNSRE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksLM324KNSRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksLM324KPW | |||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 18 WeeksLM324KPWE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksLM324KPWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksLM324KPWR | |||
| Worldwide | DigiKey | 89 | |
| Mouser Electronics | 710 | ||
| TI Lead Time*: 18 WeeksLM324KPWRE4 | |||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 18 WeeksLM324KPWRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| LM324KD | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM324KDE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM324KDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM324KDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM324KDRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM324KDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM324KN | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| LM324KNE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| LM324KNS | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM324KNSG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM324KNSR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM324KNSRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM324KNSRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM324KPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM324KPWE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM324KPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM324KPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM324KPWRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM324KPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for LM324K 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| LM324 | Quadruple Operational Amplifier | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| THS8134B | 8-Bit, 80MSPS Triple DAC with Tri-Level Sync Generation (HDTV Compliant) | VIDEO AND IMAGING-VIDEO DACS | TI customers also evaluated this product. |
| PTH08T240F | 10-A, 4.5-V to 14-V Input, Power Module for 3-GHz DSP Systems | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PCA9515A | Dual Bidirectional I2C Bus and SMBus Repeater | I2C (SL)-I2C HUBS, BUFFERS, AND REPEATERS | TI customers also evaluated this product. |
| ADS7961 | 8 Bit, 1 MSPS, 16 Ch, Single Ended, Micro Power, sr i/f, SAR ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| SN74LVC1G32 | Single 2-Input Positive-OR Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |
| TPD8S009 | 8-Channel ESD Solution for HDMI/DisplayPort | ESD/EMI Protection-ESD Solutions | TI customers also evaluated this product. |
| AM26C31 | Quadruple Differential Line Driver | INTERFACE-RS-422 | TI customers also evaluated this product. |
| SN74LVC16T245 | 16-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and Three-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74AHCT595 | 8-Bit Shift Registers With 3-State Output Registers | FLIP-FLOPS, LATCHES AND REGISTERS-SHIFT REGISTERS | TI customers also evaluated this product. |
| DAC1220 | 20-Bit Delta-Sigma Low Power Digital-To-Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number