LM324KA Status: ACTIVE

Quadruple Operational Amplifier


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 LM124A LM224A LM324A LM324KA
Iq per channel(Max)(mA) 0.3  0.3  0.3  
VIO (25 deg C)(Max)(mV)3  3  3  3  
CMRR(Min)(dB)70  70  65  65  
Vn at 1kHz(Typ)(nV/rtHz) 35  35  35  
IIB(Max)(pA)150000  80000  100000  100000  
Slew Rate(Typ)(V/us) 0.5  0.5  0.5  
GBW(Typ)(MHz) 1.2  1.2  1.2  
Spec'd at Vs(V)5  5  5  5  
VIO (Full Range)(Max)(mV)4  4  5  5  
Vs(Min)(V) 3  3  3  
Vs(Max)(V) 32  32  32  
Pin/Package14CDIP, 14CFP, 20LCCC  14PDIP, 14SOIC  14PDIP, 14SO, 14SOIC, 14SSOP, 14TSSOP  14PDIP, 14SO, 14SOIC, 14TSSOP  
Vio(Max)(mV) 4  5  5  
Supply Voltage 5(V) Yes  Yes  Yes  
IQ Per Amp (+/-)(Max)(mA) 0.3  0.3  0.3  
Offset Voltage (+/-)(Max)(mV) 7    
Number of Channels4  4  4  4  
Approx. Price (US$) 4.51 | 100u   0.27 | 1ku   0.18 | 1ku   0.19 | 1ku  
Operating Temp Range(Celsius)-55 to 125  -25 to 85  0 to 70  0 to 70  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10) 3  3  3  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10) 32  32  32  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • LM324A: Quadruple Operational Amplifier
  • LM324: Quadruple Operational Amplifier

Product Information

Features

  • 2-kV ESD Protection for:
    • LM224K, LM224KA
    • LM324K, LM324KA
    • LM2902K, LM2902KV, LM2902KAV
  • Wide Supply Ranges
    • Single Supply . . . 3 V to 32 V (26 V for LM2902)
    • Dual Supplies . . . ±1.5 V to ±16 V (±13 V for LM2902)
  • Low Supply-Current Drain Independent of Supply Voltage . . . 0.8 mA Typ
  • Common-Mode Input Voltage Range Includes Ground, Allowing Direct Sensing Near Ground
  • Low Input Bias and Offset Parameters
    • Input Offset Voltage . . . 3 mV Typ
      A Versions . . . 2 mV Typ
    • Input Offset Current . . . 2 nA Typ
    • Input Bias Current . . . 20 nA Typ
      A Versions . . . 15 nA Typ
  • Differential Input Voltage Range Equal to Maximum-Rated Supply Voltage . . . 32 V (26 V for LM2902)
  • Open-Loop Differential Voltage Amplification . . . 100 V/mV Typ
  • Internal Frequency Compensation

Description

These devices consist of four independent high-gain frequency-compensated operational amplifiers that are designed specifically to operate from a single supply over a wide range of voltages. Operation from split supplies also is possible if the difference between the two supplies is 3 V to 32 V (3 V to 26 V for the LM2902), and VCC is at least 1.5 V more positive than the input common-mode voltage. The low supply-current drain is independent of the magnitude of the supply voltage.

Applications include transducer amplifiers, dc amplification blocks, and all the conventional operational-amplifier circuits that now can be more easily implemented in single-supply-voltage systems. For example, the LM124 can be operated directly from the standard 5-V supply that is used in digital systems and provides the required interface electronics, without requiring additional ±15-V supplies.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
LM324KADACTIVE0 to 700.19 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM324KADE4ACTIVE0 to 700.19 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM324KADG4ACTIVE0 to 700.19 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM324KADRACTIVE0 to 700.19 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM324KADRE4ACTIVE0 to 700.19 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM324KADRG4ACTIVE0 to 700.19 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM324KANACTIVE0 to 700.19 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM324KANE4ACTIVE0 to 700.19 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM324KANSPREVIEW0 to 70 SO (NS) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
LM324KANSG4PREVIEW0 to 70 SO (NS) | 14 View 50 | TUBE  Not Available
LM324KANSRACTIVE0 to 700.19 | 1kuSO (NS) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM324KANSRE4ACTIVE0 to 700.19 | 1kuSO (NS) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM324KANSRG4ACTIVE0 to 700.19 | 1kuSO (NS) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM324KAPWACTIVE0 to 700.19 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM324KAPWE4ACTIVE0 to 700.19 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM324KAPWG4ACTIVE0 to 700.19 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM324KAPWRACTIVE0 to 700.19 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM324KAPWRE4ACTIVE0 to 700.19 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM324KAPWRG4ACTIVE0 to 700.19 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:56 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksLM324KAD
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
Mouser Electronics 126
TI Lead Time*: 20 WeeksLM324KADE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksLM324KADG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksLM324KADR
AmericasRochester Electronics >1k
WorldwideDigiKey 100
TI Lead Time*: 20 WeeksLM324KADRE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksLM324KADRG4
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 14 WeeksLM324KAN
AmericasRochester Electronics >1k
WorldwideDigiKey 91
Mouser Electronics >1k
TI Lead Time*: 14 WeeksLM324KANE4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksLM324KANSR
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
TI Lead Time*: 18 WeeksLM324KANSRE4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksLM324KANSRG4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksLM324KAPW
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 18 WeeksLM324KAPWE4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksLM324KAPWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksLM324KAPWR
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 20 WeeksLM324KAPWRE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksLM324KAPWRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
LM324KAD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM324KADE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM324KADG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM324KADR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM324KADRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM324KADRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM324KAN RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
LM324KANE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
LM324KANS RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM324KANSG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM324KANSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM324KANSRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM324KANSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM324KAPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM324KAPWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM324KAPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM324KAPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM324KAPWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM324KAPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for LM324KA Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
LM324A Quadruple Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
LM324 Quadruple Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here