LM337 Status: ACTIVE

3 Pin 1.5A Adjustable Negative Voltage Regulator


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 LM337
Vout(Min)(V)-1.2  
Vout(Max)(V)-37  
Iout(Max)(A)1.5  
Vdo(Max)(V)3  
Vin(Min)(V)-4.2  
Vin(Max)(V)-40  
Pin/Package3DDPAK/TO-263, 3PFM, 3TO-220  
Approx. Price (US$) 0.40 | 1ku  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • LM317: 3/4 Pin 1.5A Adjustable Positive Voltage Regulator
  • LM237: 3 Pin 1.5A Adjustable Negative Voltage Regulator
  • LM317M: 3/4 Pin 500mA Adjustable Positive Voltage Regulator

More Related Products

Product Information

Features

  • Output Voltage Range Adjustable From –1.2 V to –37 V
  • Output Current Capability of 1.5 A Max
  • Input Regulation Typically 0.01% Per Input-Voltage Change
  • Output Regulation Typically 0.3%
  • Peak Output Current Constant Over Temperature Range of Regulator
  • Ripple Rejection Typically 77 dB
  • Direct Replacement for Industry-Standard LM237 and LM337

PowerFLEX is a trademark of Texas Instruments.

DESCRIPTION/ORDERING INFORMATION

The LM237 and LM337 are adjustable 3-terminal negative-voltage regulators capable of supplying in excess of –1.5 A over an output voltage range of –1.2 V to –37 V. They are exceptionally easy to use, requiring only two external resistors to set the output voltage and one output capacitor for frequency compensation. The current design has been optimized for excellent regulation and low thermal transients. In addition, the LM237 and LM337 feature internal current limiting, thermal shutdown, and safe-area compensation, making them virtually immune to failure by overloads.

The LM237 and LM337 serve a wide variety of applications, including local on-card regulation, programmable output-voltage regulation, and precision current regulation.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
LM337KCOBSOLETE0 to 1250.56 | 1kuTO-220 (KC) | 3 View   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
LM337KCE3OBSOLETE0 to 1250.56 | 1kuTO-220 (KC) | 3 View    Not Available
LM337KCSE3ACTIVE0 to 1250.43 | 1kuTO-220 (KCS) | 3  50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
LM337KTEROBSOLETE0 to 1250.56 | 1ku(KTE) | 3    Download CAD Format for this Symbol Not Available
LM337KTPROBSOLETE0 to 1250.41 | 1ku(KTP) | 2    Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
LM337KTPRG3OBSOLETE0 to 1250.41 | 1ku(KTP) | 2    Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
LM337KTTRACTIVE0 to 1250.47 | 1kuDDPAK/TO-263 (KTT) | 3 View 500 | LARGE T&R  
LM337KTTRG3ACTIVE0 to 1250.47 | 1kuDDPAK/TO-263 (KTT) | 3 View 500 | LARGE T&R  
LM337KVURG3ACTIVE0 to 1250.40 | 1kuPFM (KVU) | 3  2500 | LARGE T&R  
LM337YOBSOLETE0 to 125 DIESALE (Y) | 0     Not Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:45 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
Call**LM337KC
AmericasArrow 108
Rochester Electronics 318
AsiaFarnell Asia 26
WorldwideDigiKey >1k
Call**LM337KCE3
AmericasRochester Electronics 600
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksLM337KCSE3
AmericasAvnet 850
Newark 737
AsiaFarnell Asia 739
WPI 246
EuropeArrow Northern Europe 100
WorldwideDigiKey 238
Call**LM337KTER
AmericasRochester Electronics >1k
Call**LM337KTPR
WorldwideDigiKey >1k
Call**LM337KTPRG3
WorldwideDigiKey  Available
TI Lead Time*: 8 WeeksLM337KTTR
AsiaWPI 364
EuropeAvnet-SILICA 500
WorldwideDigiKey 273
Mouser Electronics 963
TI Lead Time*: 8 WeeksLM337KTTRG3
WorldwideDigiKey  Available
TI Lead Time*: 11 WeeksLM337KVURG3
AmericasAvnet >1k
Rochester Electronics >1k
WorldwideDigiKey >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
LM337KCSE3 RoHS Compliant Pb-Free (RoHS) CU SN N/A for Pkg TypeViewView
LM337KTTR RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-3-245C-168 HRViewView
LM337KTTRG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-3-245C-168 HRViewView
LM337KVURG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for LM337 Help

Datasheet

Application Notes

View Application Notes for Standard Voltage Regulators

Selection Guides

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
LM317 3/4 Pin 1.5A Adjustable Positive Voltage Regulator LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
LM237 3 Pin 1.5A Adjustable Negative Voltage Regulator LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
LM317M 3/4 Pin 500mA Adjustable Positive Voltage Regulator LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
LM317L 3/8 Pin 100mA Adjustable Positive Regulator LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here