LM339 Status: ACTIVE

Quad Differential Comparator

      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 LM139 LM239 LM2901 LM339
Number of Channels4  4  4  4  
Iq per channel(Max)(mA)0.5  0.5  0.5  0.5  
Output Current(Min)(mA)6  6  6  6  
tRESP Low - to - High(us)0.3  0.3  0.3  0.3  
Output TypeOpen Collector, Open Drain  Open Collector, Open Drain  Open Collector, Open Drain  Open Collector, Open Drain  
VIO (25 deg C)(Max)(mV)5  5  7  5  
Pin/Package14CDIP, 14CFP, 14SOIC, 20LCCC  14PDIP, 14SOIC, 14TSSOP  14PDIP, 14SO, 14SOIC, 14TSSOP  14PDIP, 14SO, 14SOIC, 14SSOP, 14TSSOP  
VICR(Max)(V)3.5  3.5  3.5  3.5  
Vs(Min)(V)2  2  2  2  
Vs(Max)(V)36  30  30  30  
Operating Temp Range(Celsius)-55 to 125  -25 to 85  -40 to 125  0 to 70  
RatingMilitary  Catalog  Catalog  Catalog  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • LM393: Dual Differential Comparator
  • LM339A: Quad Differential Comparator
  • SN74CBTLV3257: Low-Voltage 4-Bit 1-Of-2 FET Multiplexer/Demultiplexer
  • TPS61040: 28-V, 400-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications
  • SN74LVC1G07: Single Buffer/Driver With Open-Drain Output

Product Information

Features

  • Single Supply or Dual Supplies
  • Wide Range of Supply Voltage
    • Max Rating: 2 V to 36 V
    • Tested to 30 V: Non-V Devices
    • Tested to 32 V: V-Suffix Devices
  • Low Supply-Current Drain Independent of
    Supply Voltage: 0.8 mA (Typ)
  • Low Input Bias Current: 25 nA (Typ)
  • Low Input Offset Current: 3 nA (Typ) (LM139)
  • Low Input Offset Voltage: 2 mV (Typ)
  • Common-Mode Input Voltage Range Includes Ground
  • Differential Input Voltage Range Equal to
    Maximum-Rated Supply Voltage: ±36 V
  • Low Output Saturation Voltage
  • Output Compatible With TTL, MOS, and CMOS

DESCRIPTION/ORDERING INFORMATION

These devices consist of four independent voltage comparators that are designed to operate from a single power supply over a wide range of voltages. Operation from dual supplies also is possible, as long as the difference between the two supplies is 2 V to 36 V, and VCC is at least 1.5 V more positive than the input common-mode voltage. Current drain is independent of the supply voltage. The outputs can be connected to other open-collector outputs to achieve wired-AND relationships.

The LM139 and LM139A are characterized for operation over the full military temperature range of –55°C to 125°C. The LM239 and LM239A are characterized for operation from –25°C to
125°C. The LM339 and LM339A are characterized for operation from 0°C to 70°C. The LM2901, LM2901AV, and LM2901V are characterized for operation from –40°C to 125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
LM339DACTIVE0 to 700.16 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM339DBLEOBSOLETE0 to 70 SSOP (DB) | 14 View    Download CAD Format for this FootprintNot Available
LM339DBRACTIVE0 to 700.16 | 1kuSSOP (DB) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM339DBRE4ACTIVE0 to 700.16 | 1kuSSOP (DB) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM339DBRG4ACTIVE0 to 700.16 | 1kuSSOP (DB) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM339DE4ACTIVE0 to 700.16 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM339DG4ACTIVE0 to 700.16 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM339DRACTIVE0 to 700.14 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM339DRE4ACTIVE0 to 700.14 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM339DRG4ACTIVE0 to 700.14 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM339NACTIVE0 to 700.16 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM339NE4ACTIVE0 to 700.16 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM339NSLEOBSOLETE0 to 70 SO (NS) | 14 View    Download CAD Format for this FootprintNot Available
LM339NSRACTIVE0 to 700.16 | 1kuSO (NS) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM339NSRG4ACTIVE0 to 700.16 | 1kuSO (NS) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM339PWACTIVE0 to 700.18 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM339PWE4ACTIVE0 to 700.18 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM339PWG4ACTIVE0 to 700.18 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM339PWLEOBSOLETE0 to 70 TSSOP (PW) | 14 View    Download CAD Format for this FootprintNot Available
LM339PWRACTIVE0 to 700.16 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM339PWRE4ACTIVE0 to 700.16 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM339PWRG4ACTIVE0 to 700.16 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM339YOBSOLETE0 to 70 0     Not Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
LM339DAs of 11:23 AM GMT, 03 Jul 2009As of 11:23 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 6 Weeks AmericasArrow >1k
 Avnet >1k
 DigiKey >1k
 Mouser Electronics 985
 Newark >1k
 Rochester Electronics >1k
 EuropeAbacus Polar >1k
 Arrow Northern Europe >1k
 Avnet-SILICA >1k
 Farnell >1k
 Spoerle >1k
LM339DBRAs of 11:23 AM GMT, 03 Jul 2009As of 11:23 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasAvnet >1k
 DigiKey >1k
 Mouser Electronics >1k
 Rochester Electronics >1k
 AsiaWPI >1k
 EuropeFarnell >1k
LM339DBRE4As of 11:23 AM GMT, 03 Jul 2009As of 11:23 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasDigiKey  Available
LM339DBRG4As of 11:23 AM GMT, 03 Jul 2009As of 11:23 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasDigiKey  Available
LM339DE4As of 11:23 AM GMT, 03 Jul 2009As of 11:23 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 6 Weeks AmericasDigiKey  Available
LM339DG4As of 11:23 AM GMT, 03 Jul 2009As of 11:23 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 6 Weeks AmericasAvnet >1k
 DigiKey  Available
 Mouser Electronics >1k
 EuropeArrow Northern Europe 990
 EBV Elektronik >1k
LM339DRAs of 11:23 AM GMT, 03 Jul 2009As of 11:23 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 7 Weeks AmericasArrow >1k
 DigiKey >1k
 Mouser Electronics 329
 Newark >1k
 Rochester Electronics >1k
 AsiaArrow Asia >1k
 WPI >1k
 EuropeAbacus Polar >1k
 Arrow Northern Europe >1k
 Arrow Southern Europe >1k
 Avnet-SILICA >1k
 Compel >1k
 EBV Elektronik 648
 Spoerle >1k
LM339DRE4As of 11:23 AM GMT, 03 Jul 2009As of 11:23 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 7 Weeks AmericasDigiKey  Available
 Mouser Electronics >1k
LM339DRG4As of 11:23 AM GMT, 03 Jul 2009As of 11:23 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 7 Weeks AmericasDigiKey  Available
 Mouser Electronics >1k
 Rochester Electronics >1k
 EuropeEBV Elektronik >1k
LM339NAs of 11:23 AM GMT, 03 Jul 2009As of 11:23 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 9 Weeks AmericasAvnet >1k
 DigiKey >1k
 Newark >1k
 Rochester Electronics >1k
 AsiaWPI 317
 EuropeAbacus Polar 125
 Arrow Northern Europe >1k
 Arrow Southern Europe >1k
 Avnet-SILICA >1k
 EBV Elektronik >1k
 Farnell 594
 Spoerle >1k
LM339NE4As of 11:23 AM GMT, 03 Jul 2009As of 11:23 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 9 Weeks AmericasAvnet >1k
 DigiKey  Available
LM339NSRAs of 11:23 AM GMT, 03 Jul 2009As of 11:23 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasMouser Electronics >1k
 Rochester Electronics >1k
 EuropeArrow Northern Europe >1k
LM339NSRG4As of 11:23 AM GMT, 03 Jul 2009As of 11:23 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 WeeksNone Reported
View Distributors
   
LM339PWAs of 11:23 AM GMT, 03 Jul 2009As of 11:23 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 9 Weeks AmericasArrow >1k
 DigiKey  Available
 Newark 31
 Rochester Electronics >1k
 EuropeAvnet-SILICA 270
 Farnell 595
 Spoerle >1k
LM339PWE4As of 11:23 AM GMT, 03 Jul 2009As of 11:23 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 9 Weeks AmericasDigiKey  Available
LM339PWG4As of 11:23 AM GMT, 03 Jul 2009As of 11:23 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 9 Weeks AmericasDigiKey  Available
 Mouser Electronics >1k
 Rochester Electronics 25
 EuropeEBV Elektronik >1k
LM339PWLEAs of 11:23 AM GMT, 03 Jul 2009As of 11:23 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 Call**AmericasRochester Electronics 1k
LM339PWRAs of 11:23 AM GMT, 03 Jul 2009As of 11:23 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 13 Weeks AmericasArrow 945
 DigiKey >1k
 Mouser Electronics >1k
 Rochester Electronics >1k
 AsiaWPI >1k
 Wintech >1k
 EuropeAbacus Polar >1k
 Arrow Southern Europe >1k
 Avnet-SILICA >1k
 EBV Elektronik 768
LM339PWRE4As of 11:23 AM GMT, 03 Jul 2009As of 11:23 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 13 Weeks AmericasDigiKey  Available
 Rochester Electronics >1k
LM339PWRG4As of 11:23 AM GMT, 03 Jul 2009As of 11:23 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 13 Weeks AmericasDigiKey  Available
 Rochester Electronics >1k
 EuropeEBV Elektronik 232
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
LM339D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM339DBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM339DBRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM339DBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM339DE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM339DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM339DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM339DRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM339DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM339N RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
LM339NE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
LM339NSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM339NSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM339PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM339PWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM339PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM339PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM339PWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM339PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for LM339 Help

Datasheet

Selection Guides

Simulation Models

Tools & Software

NamePart # Company Tool / Software Type
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
LM393 Dual Differential Comparator   TI customers also evaluated this product.
LM339A Quad Differential Comparator   TI customers also evaluated this product.
SN74CBTLV3257 Low-Voltage 4-Bit 1-Of-2 FET Multiplexer/Demultiplexer SIGNAL SWITCHES-DIGITAL BUS EXCHANGE/MULTIPLEXING SWITCHES TI customers also evaluated this product.
TPS61040 28-V, 400-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
SN74LVC1G07 Single Buffer/Driver With Open-Drain Output LITTLE LOGIC-SINGLE-GATES TI customers also evaluated this product.
TMS320F2808 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-F282X FIXED POINT MCU TI customers also evaluated this product.
TS3A5018 10-Ohm Quad SPDT Analog Switch SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
SN7407 Hex Buffers/Drivers With Open-Collector High-Voltage Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
TMP75 Digital Temperature Sensor with 2-Wire Interface TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSORS TI customers also evaluated this product.
SN74LVC4245A Octal Bus Transceiver And 3.3-V To 5-V Shifter With 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
OPA2134 SoundPlus(TM) High Performance Audio Operational Amplifiers PRECISION AMPLIFIERS-WIDE BANDWIDTH TI customers also evaluated this product.
MAX3221E 3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.

Related End Equipments

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click 

Here