|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
These devices consist of two independent, high-gain, frequency-compensated operational amplifiers designed to operate from a single supply over a wide range of voltages. Operation from split supplies also is possible if the difference between the two supplies is 3 V to 32 V (3 V to 26 V for the LM2904), and VCC is at least 1.5 V more positive than the input common-mode voltage. The low supply-current drain is independent of the magnitude of the supply voltage. Applications include transducer amplifiers, dc amplification blocks, and all the conventional operational amplifier circuits that now can be implemented more easily in single-supply-voltage systems. For example, these devices can be operated directly from the standard 5-V supply used in digital systems and easily provide the required interface electronics without additional ±5-V supplies. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| LM358D | ACTIVE | 0 to 70 | 0.16 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples | ||
| LM358DE4 | ACTIVE | 0 to 70 | 0.16 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples | ||
| LM358DG4 | ACTIVE | 0 to 70 | 0.16 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples | ||
| LM358DGKR | ACTIVE | 0 to 70 | 0.18 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| LM358DGKRG4 | ACTIVE | 0 to 70 | 0.18 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| LM358DR | ACTIVE | 0 to 70 | 0.14 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| LM358DRE4 | ACTIVE | 0 to 70 | 0.14 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| LM358DRG4 | ACTIVE | 0 to 70 | 0.14 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| LM358P | ACTIVE | 0 to 70 | 0.16 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | Contact TI Distributor or Sales Office | ||
| LM358PE4 | ACTIVE | 0 to 70 | 0.16 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | Contact TI Distributor or Sales Office | ||
| LM358PSLE | OBSOLETE | 0 to 70 | SO (PS) | 8 | View | Not Available | ||||
| LM358PSR | ACTIVE | 0 to 70 | 0.16 | 1ku | SO (PS) | 8 | View | 2000 | LARGE T&R | Purchase Samples | ||
| LM358PSRE4 | ACTIVE | 0 to 70 | 0.16 | 1ku | SO (PS) | 8 | View | 2000 | LARGE T&R | Purchase Samples | ||
| LM358PSRG4 | ACTIVE | 0 to 70 | 0.16 | 1ku | SO (PS) | 8 | View | 2000 | LARGE T&R | Purchase Samples | ||
| LM358PW | ACTIVE | 0 to 70 | 0.18 | 1ku | TSSOP (PW) | 8 | View | 150 | TUBE | Purchase Samples | ||
| LM358PWE4 | ACTIVE | 0 to 70 | 0.18 | 1ku | TSSOP (PW) | 8 | View | 150 | TUBE | Purchase Samples | ||
| LM358PWG4 | ACTIVE | 0 to 70 | 0.18 | 1ku | TSSOP (PW) | 8 | View | 150 | TUBE | Purchase Samples | ||
| LM358PWLE | OBSOLETE | 0 to 70 | TSSOP (PW) | 8 | View | Not Available | ||||
| LM358PWR | ACTIVE | 0 to 70 | 0.16 | 1ku | TSSOP (PW) | 8 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| LM358PWRE4 | ACTIVE | 0 to 70 | 0.16 | 1ku | TSSOP (PW) | 8 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| LM358PWRG4 | ACTIVE | 0 to 70 | 0.16 | 1ku | TSSOP (PW) | 8 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:53 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 15 WeeksLM358D | |||
| Americas | Arrow | >1k | |
| Newark | >1k | ||
| Rochester Electronics | >1k | ||
| Europe | Abacus Polar | 655 | |
| Arrow Northern Europe | 916 | ||
| Arrow Southern Europe | >1k | ||
| Avnet-SILICA | 49 | ||
| EBV Elektronik | 23 | ||
| TI Lead Time*: 15 WeeksLM358DE4 | |||
| Worldwide | Mouser Electronics | 530 | |
| TI Lead Time*: 15 WeeksLM358DG4 | |||
| Americas | Rochester Electronics | 475 | |
| Europe | EBV Elektronik | >1k | |
| TI Lead Time*: 12 WeeksLM358DGKR | |||
| Americas | Rochester Electronics | >1k | |
| Asia | Farnell Asia | >1k | |
| WPI | >1k | ||
| Europe | Spoerle | >1k | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 12 WeeksLM358DGKRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksLM358DR | |||
| Americas | Arrow | 118 | |
| Newark | 88 | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 138 | |
| WPI | >1k | ||
| Europe | Compel | >1k | |
| EBV Elektronik | 993 | ||
| Worldwide | Mouser Electronics | 83 | |
| TI Lead Time*: 15 WeeksLM358DRE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 15 WeeksLM358DRG4 | |||
| Europe | Avnet-SILICA | >1k | |
| EBV Elektronik | >1k | ||
| Worldwide | Mouser Electronics | >1k | |
| TI Lead Time*: 18 WeeksLM358P | |||
| Americas | Arrow | >1k | |
| Newark | >1k | ||
| Rochester Electronics | 312 | ||
| Asia | Farnell Asia | 24 | |
| WPI | 692 | ||
| Europe | Abacus Polar | 100 | |
| Arrow Northern Europe | 2 | ||
| EBV Elektronik | >1k | ||
| Worldwide | Mouser Electronics | >1k | |
| TI Lead Time*: 18 WeeksLM358PE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 15 WeeksLM358PSR | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 15 WeeksLM358PSRE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 15 WeeksLM358PSRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksLM358PW | |||
| Americas | Rochester Electronics | 600 | |
| Asia | Farnell Asia | 919 | |
| Europe | Farnell | 877 | |
| TI Lead Time*: 20 WeeksLM358PWE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksLM358PWG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksLM358PWR | |||
| Americas | Rochester Electronics | >1k | |
| Asia | WPI | 505 | |
| Wintech | >1k | ||
| Europe | Compel | >1k | |
| TI Lead Time*: 20 WeeksLM358PWRE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksLM358PWRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| LM358D | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM358DE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM358DG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM358DGKR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM358DGKRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM358DR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM358DRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM358DRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM358P | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| LM358PE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| LM358PSR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM358PSRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM358PSRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM358PW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM358PWE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM358PWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM358PWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM358PWRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM358PWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for LM358 
| Part # | Name | Product Family | Comments |
| LM324 | Quadruple Operational Amplifier | OPERATIONAL AMPLIFIER - STANDARD LINEAR AMPLIFIER | LM324 is the quad version of the LM358 |
| Customers Who Evaluated This Product Also Evaluated... | |||
| LM324 | Quadruple Operational Amplifier | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| OP07C | Low-Offset Voltage Operational Amplifier | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| LMV358 | Dual Low-Voltage Rail-to-Rail Output Operational Amplifier | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| NE5532 | Dual Low-Noise High-Speed Audio Operational Amplifier | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| LM358A | Dual Operational Amplifier | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| TVP5150AM1 | Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector | VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS | TI customers also evaluated this product. |
| LM393 | Dual Differential Comparator | AMPLIFIERS AND LINEAR-COMPARATOR | TI customers also evaluated this product. |
| TPS51125 | Dual-Synchronous, Step-Down Controller with Out-of-AudioT Operation and 100-mA LDOs | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TL494 | PWM Control Circuit | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| SN74LVC1G14 | Single Schmitt-Trigger Inverter | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| SN74HC04 | Hex Inverters | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| TS3USB221 | High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable | USB-USB SWITCHES-USB | TI customers also evaluated this product. |
| TPS23753 | IEEE 802.3-2005 PoE Interface and Isolated Converter and Controller | POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES | TI customers also evaluated this product. |
| LM393A | Dual Differential Comparator | AMPLIFIERS AND LINEAR-COMPARATOR | TI customers also evaluated this product. |
| TLC2543 | 12-Bit 66 kSPS ADC Ser. Out, Pgrmable MSB/LSB First, Pgrmable Power Down/Output Data Length, 11 Ch. | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number