LM358A Status: ACTIVE

Dual Operational Amplifier


      
         
Alert me about changes<br/>to this product

 LM158A LM258A LM358A
Iq per channel(Max)(mA) 0.6  0.6  
VIO (25 deg C)(Max)(mV)2  3  3  
CMRR(Min)(dB)70  70  65  
Vn at 1kHz(Typ)(nV/rtHz) 40  40  
IIB(Max)(pA)100000  100000  100000  
Slew Rate(Typ)(V/us) 0.3  0.3  
GBW(Typ)(MHz) 0.7  0.7  
Spec'd at Vs(V) 5  5  
VIO (Full Range)(Max)(mV)4  4  5  
Vs(Min)(V) 3  3  
Vs(Max)(V) 32  32  
Pin/Package20LCCC, 8CDIP  8MSOP, 8PDIP, 8SOIC  8MSOP, 8PDIP, 8SOIC, 8TSSOP  
Vio(Max)(mV) 4  5  
Supply Voltage 5(V) Yes  Yes  
Open Loop Gain(Min)(dB)  88  
Offset Drift(Typ)(uV/C) 7  3  
IQ Per Amp (+/-)(Max)(mA) 0.6  0.6  
Offset Voltage (+/-)(Max)(mV) 7  5  
Number of Channels2  2  2  
Approx. Price (US$) 4.76 | 100u   0.45 | 1ku   0.18 | 1ku  
Operating Temp Range(Celsius)-55 to 125  -25 to 85  0 to 70  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10) 3  3  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10) 32  32  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • LM2904: Dual Operational Amplifier
  • LM358: Dual Operational Amplifiers
  • SN74AHC1G08: Single 2-Input Positive-AND Gate
  • TPS5430: 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter
  • LM339A: Quad Differential Comparator

Product Information

Features

  • Wide Supply Range:
    • Single Supply . . . 3 V to 32 V
         (26 V for LM2904)
    • or Dual Supplies . . . ±1.5 V to ±n;16 V
         (±13 V for LM2904)
  • Low Supply-Current Drain Independent of Supply Voltage . . . 0.7 mA Typ
  • Common-Mode Input Voltage Range Includes Ground, Allowing Direct Sensing Near Ground
  • Low Input Bias and Offset Parameters:
    • Input Offset Voltage ...3 mV Typ
         A Versions ...2 mV Typ
    • Input Offset Current ...2 nA Typ
    • Input Bias Current . . . 20 nA Typ
         A Versions . . . 15 nA Typ
  • Differential Input Voltage Range Equal to Maximum-Rated Supply Voltage . . . ±32 V
       (26 V for LM2904)
  • Open-Loop Differential Voltage Amplification . . . 100 V/mV Typ
  • Internal Frequency Compensation

Description

These devices consist of two independent, high-gain, frequency-compensated operational amplifiers designed to operate from a single supply over a wide range of voltages. Operation from split supplies also is possible if the difference between the two supplies is 3 V to 32 V (3 V to 26 V for the LM2904), and VCC is at least 1.5 V more positive than the input common-mode voltage. The low supply-current drain is independent of the magnitude of the supply voltage.

Applications include transducer amplifiers, dc amplification blocks, and all the conventional operational amplifier circuits that now can be implemented more easily in single-supply-voltage systems. For example, these devices can be operated directly from the standard 5-V supply used in digital systems and easily provide the required interface electronics without additional ±5-V supplies.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
LM358ADACTIVE0 to 700.20 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM358ADE4ACTIVE0 to 700.20 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM358ADG4ACTIVE0 to 700.20 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM358ADGKRACTIVE0 to 700.18 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM358ADGKRG4ACTIVE0 to 700.18 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM358ADRACTIVE0 to 700.18 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM358ADRE4ACTIVE0 to 700.18 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM358ADRG4ACTIVE0 to 700.18 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM358APACTIVE0 to 700.18 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM358APE4ACTIVE0 to 700.18 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM358APWACTIVE0 to 700.18 | 1kuTSSOP (PW) | 8 View 150 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM358APWE4ACTIVE0 to 700.18 | 1kuTSSOP (PW) | 8 View 150 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM358APWG4ACTIVE0 to 700.18 | 1kuTSSOP (PW) | 8 View 150 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM358APWRACTIVE0 to 700.18 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM358APWRE4ACTIVE0 to 700.18 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM358APWRG4ACTIVE0 to 700.18 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:55 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksLM358AD
AmericasArrow 4
Avnet 400
Newark 962
Rochester Electronics >1k
AsiaFarnell Asia >1k
EuropeArrow Southern Europe 225
Farnell 385
TI Lead Time*: 18 WeeksLM358ADE4
None Reported
View Distributors
TI Lead Time*: 18 WeeksLM358ADG4
AmericasAvnet 150
WorldwideMouser Electronics >1k
TI Lead Time*: 12 WeeksLM358ADGKR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey 960
Mouser Electronics >1k
TI Lead Time*: 12 WeeksLM358ADGKRG4
AmericasNewark >1k
AsiaFarnell Asia >1k
EuropeAbacus Polar >1k
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksLM358ADR
AmericasArrow >1k
AsiaWPI 43
Wintech >1k
EuropeEBV Elektronik 18
TI Lead Time*: 15 WeeksLM358ADRE4
None Reported
View Distributors
TI Lead Time*: 15 WeeksLM358ADRG4
EuropeCompel >1k
EBV Elektronik >1k
WorldwideMouser Electronics 11
TI Lead Time*: 18 WeeksLM358AP
AmericasArrow >1k
Avnet 821
Rochester Electronics >1k
AsiaFarnell Asia 304
WPI 500
EuropeFarnell 215
Spoerle 600
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 18 WeeksLM358APE4
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 18 WeeksLM358APW
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksLM358APWE4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksLM358APWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksLM358APWR
WorldwideDigiKey 92
TI Lead Time*: 20 WeeksLM358APWRE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksLM358APWRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
LM358AD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM358ADE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM358ADG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM358ADGKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM358ADGKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM358ADR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM358ADRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM358ADRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM358AP RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
LM358APE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
LM358APW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM358APWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM358APWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM358APWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM358APWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM358APWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for LM358A Help

Datasheet

Selection Guides

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
LM2904 Dual Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
LM358 Dual Operational Amplifiers OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
SN74AHC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
LM339A Quad Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
CSD16404Q5A N-Channel NexFET™ Power MOSFET POWER MANAGEMENT-MOSFET TI customers also evaluated this product.
NE555 Single Precision Timer CLOCKS AND TIMERS-TIMERS(CT) TI customers also evaluated this product.
TPS54386 Dual 3A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 600 kHz DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
SN74LVC16245A 16-Bit Bus Transceiver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS TI customers also evaluated this product.
ULN2003A High-Voltage, High-Current Darlington Transistor Arrays OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS TI customers also evaluated this product.
TFP410 PanelBus DVI Transmitter 165MHz DISPLAY INTERFACE-PANELBUS (DVI) TI customers also evaluated this product.
SN74LVC1G126 Single Bus Buffer Gate With 3-State Outputs LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here