LM3900 Status: ACTIVE

Quadruple Operational Amplifier


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 LM2900 LM3900
Iq per channel(Max)(mA)2.5  2.5  
IIB(Max)(pA)200000  200000  
Slew Rate(Typ)(V/us)20  20  
GBW(Typ)(MHz)2.5  2.5  
Spec'd at Vs(V)15  15  
Vs(Min)(V)4.5  4.5  
Vs(Max)(V)32  32  
Pin/Package14PDIP, 14SOIC  14PDIP, 14SOIC  
Supply Voltage 5(V) Yes  
IQ Per Amp (+/-)(Max)(mA)2.5  2.5  
Number of Channels4  4  
Approx. Price (US$) 0.18 | 1ku   0.58 | 1ku  
Operating Temp Range(Celsius)-40 to 85  0 to 70  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)4.5  4.5  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)32  32  
 SamplesSamples
 InventoryInventory

Product Information

Features

  • Wide Range of Supply Voltages, Single or Dual Supplies
  • Wide Bandwidth
  • Large Output Voltage Swing
  • Output Short-Circuit Protection
  • Internal Frequency Compensation
  • Low Input Bias Current
  • Designed to Be Interchangeable With National Semiconductor LM2900 and LM3900, Respectively

Description

These devices consist of four independent, high-gain frequency-compensated Norton operational amplifiers that were designed specifically to operate from a single supply over a wide range of voltages. Operation from split supplies is also possible. The low supply current drain is essentially independent of the magnitude of the supply voltage. These devices provide wide band- width and large output voltage swing.

The LM2900 is characterized for operation from -40°C to 85°C, and the LM3900 is characterized for operation from 0°C to 70°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
LM3900DACTIVE0 to 700.63 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM3900DE4ACTIVE0 to 700.63 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM3900DG4ACTIVE0 to 700.63 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM3900DRACTIVE0 to 700.58 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM3900DRE4ACTIVE0 to 700.58 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM3900DRG4ACTIVE0 to 700.58 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM3900NACTIVE0 to 700.58 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM3900NE4ACTIVE0 to 700.58 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:53 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksLM3900D
AmericasRochester Electronics 307
AsiaFarnell Asia 769
EuropeEBV Elektronik 2
Farnell 646
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksLM3900DE4
AmericasRochester Electronics 200
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksLM3900DG4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksLM3900DR
AmericasRochester Electronics >1k
EuropeArrow Southern Europe >1k
WorldwideDigiKey >1k
TI Lead Time*: 18 WeeksLM3900DRE4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksLM3900DRG4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksLM3900N
AmericasArrow 8
Newark 240
Rochester Electronics >1k
AsiaFarnell Asia >1k
EuropeAbacus Polar >1k
Arrow Southern Europe 841
Avnet-SILICA 100
Compel 469
Farnell 901
WorldwideDigiKey 316
TI Lead Time*: 18 WeeksLM3900NE4
WorldwideDigiKey  Available
Mouser Electronics 412
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
LM3900D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM3900DE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM3900DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM3900DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM3900DRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM3900DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM3900N RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
LM3900NE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for LM3900 Help

Datasheet

Selection Guides

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here