LM393A Status: ACTIVE

Dual Differential Comparator


      
         
Alert me about changes<br/>to this product

 LM293A LM393A
Number of Channels2  2  
Iq per channel(Max)(mA)0.5  0.5  
Output Current(Min)(mA)6  6  
tRESP Low - to - High(us)0.3  0.3  
Output TypeOpen Collector, Open Drain  Open Collector, Open Drain  
VIO (25 deg C)(Max)(mV)2  2  
Pin/Package8MSOP, 8SOIC  8MSOP, 8PDIP, 8SO, 8SOIC, 8TSSOP  
VICR(Max)(V) 3.5  
Vs(Min)(V)2  4  
Vs(Max)(V)30  30  
Operating Temp Range(Celsius)-25 to 85  0 to 70  
RatingCatalog  Catalog  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • LM393: Dual Differential Comparator
  • LM358: Dual Operational Amplifiers
  • TVP5150AM1: Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector
  • SN74LVC1T45: Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs

Product Information

Features

  • Single Supply or Dual Supplies
  • Wide Range of Supply Voltage...2 V to 36 V
    • Max Rating . . . 2 V to 36 V
    • Tested to 30 V… Non-V Devices
    • Tested to 32 V… V-Suffix Devices
  • Low Supply-Current Drain Independent of Supply Voltage . . . 0.4 mA Typ Per Comparator
  • Low Input Bias Current . . . 25 nA Typ
  • Low Input Offset Current ...3 nA Typ (LM193)
  • Low Input Offset Voltage ...2 mV Typ
  • Common-Mode Input Voltage Range Includes Ground
  • Differential Input Voltage Range Equal to Maximum-Rated Supply Voltage . . . ±36 V
  • Low Output Saturation Voltage
  • Output Compatible With TTL, MOS, and CMOS

Description

These devices consist of two independent voltage comparators that are designed to operate from a single power supply over a wide range of voltages. Operation from dual supplies also is possible as long as the difference between the two supplies is 2 V to 36 V, and VCC is at least 1.5 V more positive than the input common-mode voltage. Current drain is independent of the supply voltage. The outputs can be connected to other open-collector outputs to achieve wired-AND relationships.

The LM193 is characterized for operation from –55°C to 125°C. The LM293 and LM293A are characterized for operation from –25°C to 85°C. The LM393 and LM393A are characterized for operation from 0°C to 70°C.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
LM393ADACTIVE0 to 700.20 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM393ADE4ACTIVE0 to 700.20 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM393ADG4ACTIVE0 to 700.20 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM393ADGKRACTIVE0 to 700.18 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM393ADGKRG4ACTIVE0 to 700.18 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM393ADRACTIVE0 to 700.18 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM393ADRE4ACTIVE0 to 700.18 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM393ADRG4ACTIVE0 to 700.18 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM393APACTIVE0 to 700.18 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM393APE4ACTIVE0 to 700.18 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM393APSRACTIVE0 to 700.18 | 1kuSO (PS) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM393APSRE4ACTIVE0 to 700.18 | 1kuSO (PS) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM393APSRG4ACTIVE0 to 700.18 | 1kuSO (PS) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM393APWLEOBSOLETE0 to 70 TSSOP (PW) | 8 View    Download CAD Format for this FootprintNot Available
LM393APWRACTIVE0 to 700.18 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM393APWRE4ACTIVE0 to 700.18 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM393APWRG4ACTIVE0 to 700.18 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:55 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 15 WeeksLM393AD
AmericasArrow >1k
Newark >1k
Rochester Electronics >1k
AsiaFarnell Asia >1k
EuropeArrow Southern Europe >1k
Avnet-SILICA >1k
EBV Elektronik 25
Farnell >1k
Spoerle >1k
WorldwideMouser Electronics 39
TI Lead Time*: 15 WeeksLM393ADE4
AmericasRochester Electronics 600
WorldwideMouser Electronics >1k
TI Lead Time*: 15 WeeksLM393ADG4
EuropeEBV Elektronik >1k
TI Lead Time*: 12 WeeksLM393ADGKR
AmericasArrow >1k
AsiaWPI >1k
WorldwideDigiKey >1k
TI Lead Time*: 12 WeeksLM393ADGKRG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksLM393ADR
AmericasRochester Electronics >1k
AsiaWPI 241
EuropeCompel 64
WorldwideMouser Electronics 731
TI Lead Time*: 15 WeeksLM393ADRE4
WorldwideMouser Electronics 995
TI Lead Time*: 15 WeeksLM393ADRG4
WorldwideMouser Electronics 370
TI Lead Time*: 18 WeeksLM393AP
AmericasArrow >1k
Avnet 114
Newark >1k
Rochester Electronics >1k
AsiaFarnell Asia 74
EuropeFarnell 74
Spoerle >1k
WorldwideDigiKey 510
Mouser Electronics >1k
TI Lead Time*: 18 WeeksLM393APE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksLM393APSR
WorldwideMouser Electronics >1k
TI Lead Time*: 15 WeeksLM393APSRE4
WorldwideMouser Electronics >1k
TI Lead Time*: 15 WeeksLM393APSRG4
WorldwideMouser Electronics >1k
Call**LM393APWLE
AmericasRochester Electronics >1k
TI Lead Time*: 20 WeeksLM393APWR
AmericasArrow 38
Rochester Electronics >1k
TI Lead Time*: 20 WeeksLM393APWRE4
None Reported
View Distributors
TI Lead Time*: 20 WeeksLM393APWRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
LM393AD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM393ADE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM393ADG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM393ADGKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM393ADGKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM393ADR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM393ADRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM393ADRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM393AP RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
LM393APE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
LM393APSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM393APSRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM393APSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM393APWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM393APWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM393APWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for LM393A Help

Datasheet

Selection Guides

Tools & Software

NamePart # Company Tool / Software Type
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
LM393 Dual Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
LM358 Dual Operational Amplifiers OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
TVP5150AM1 Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
SN74LVC1T45 Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
LMV358 Dual Low-Voltage Rail-to-Rail Output Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
SN74HC04 Hex Inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
LM317 3/4 Pin 1.5A Adjustable Positive Voltage Regulator LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
SN65HVD3082E Low-Power RS-485 Transceiver INTERFACE-RS-485 TI customers also evaluated this product.
TPS51125 Dual-Synchronous, Step-Down Controller with Out-of-AudioT Operation and 100-mA LDOs NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS65053 5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
CD4051B CMOS Single 8-Channel Analog Multiplexer/Demultiplexer with Logic-Level Conversion SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (greater than 5V) TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here