LM4040A10 Status: ACTIVE

10-V Precision Micropower Shunt Voltage Reference, 0.1% accuracy

      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
  • Precision Micropower Shunt Voltage Reference (Rev. K) (lm4040a10.pdf, 732 KB)
    11 Mar 2008 Download

 LM4040A10LM4040B10 LM4040C10 LM4040D10 
VO(V)10  10  10  10  
Initial Accuracy @ 25/deg C(%)0.1  0.2  0.5  1  
Temp Coeff(Max)(ppm/ degree C)100  100  100  150  
Temp Coeff(Typ)(ppm/ degree C)15  15  15  15  
Min Iz for Regulation(uA)100  100  100  110  
Iout/Iz(Max)(mA)15  15  15  15  
Pin/Package3SOT-23,3TO-92,5SC70  3SOT-23,3TO-92,5SC70  3SOT-23,3TO-92,5SC70  3SOT-23,3TO-92,5SC70  
Approx. Price (US$) 0.81 | 1ku   0.62 | 1ku   0.35 | 1ku   0.27 | 1ku  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  
RatingCatalog  Catalog  Catalog  Catalog  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TLV431A: Low Voltage Adjustable Precision Shunt Regulator
  • TL431B: Adjustable Precision Shunt Regulator
  • TPS767D318: Dual-Output Low-Dropout (LDO) Voltage Regulators
  • TPS2062: Dual 1A Current-Limited, Power-Distribution Switches
  • TPS2041B: Single-Channel Current-Limited Power Distribution Switch

Product Information

Features

  • Fixed Output Voltages of 2.048 V, 2.5 V, 3 V, 4.096 V, 5 V, 8.192 V, and 10 V
  • Tight Output Tolerances and LowTemperature Coefficient
    • Max 0.1%, 100 ppm/°C - A Grade
    • Max 0.2%, 100 ppm/°C - B Grade
    • Max 0.5%, 100 ppm/°C - C Grade
    • Max 1.0%, 150 ppm/°C - D Grade
  • Low Output Noise. . .35 µVRMS Typ
  • Wide Operating Current Range. . .45 µA Typ to 15 mA
  • Stable With All Capacitive Loads; No Output Capacitor Required
  • Available in Extended Temperature Range. . .-40°C to 125°C
  • APPLICATIONS
    • Data-Acquisition Systems
    • Power Supplies and Power-Supply Monitors
    • Instrumentation and Test Equipment
    • Process Controls
    • Precision Audio
    • Automotive Electronics
    • Energy Management
    • Battery-Powered Equipment

DESCRIPTION/ORDERING INFORMATION

The LM4040 series of shunt voltage references are versatile, easy-to-use references that cater to a vast array of applications. The 2-pin fixed-output device requires no external capacitors for operation and is stable with all capacitive loads. Additionally, the reference offers low dynamic impedance, low noise, and low temperature coefficient to ensure a stable output voltage over a wide range of operating currents and temperatures. The LM4040 uses fuse and Zener-zap reverse breakdown voltage trim during wafer sort to offer four output voltage tolerances, ranging from 0.1% (max) for the A grade to 1% (max) for the D grade. Thus, a great deal of flexibility is offered to designers in choosing the best cost-to-performance ratio for their applications.

Packaged in space-saving SC-70 and SOT-23-3 packages and requiring a minimum current of 45 mA (typ), the LM4040 also is ideal for portable applications. The LM4040xI is characterized for operation over an ambient temperature range of -40°C to 85°C. The LM4040xQ is characterized for operation over an ambient temperature range of -40°C to 125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
LM4040A10IDBZRACTIVE-40 to 850.81 | 1kuSOT-23 (DBZ) | 3 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
LM4040A10IDBZRG4ACTIVE-40 to 850.81 | 1kuSOT-23 (DBZ) | 3 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
LM4040A10IDBZTACTIVE-40 to 851.13 | 1kuSOT-23 (DBZ) | 3 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM4040A10IDBZTG4ACTIVE-40 to 851.13 | 1kuSOT-23 (DBZ) | 3 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM4040A10IDCKRACTIVE-40 to 850.81 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
LM4040A10IDCKRG4ACTIVE-40 to 850.81 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
LM4040A10ILPPREVIEW-40 to 85 TO-92 (LP) | 3 View 1000  Not Available
LM4040A10ILPRPREVIEW-40 to 85 TO-92 (LP) | 3 View 2000  Not Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
LM4040A10IDBZRAs of 10:02 AM GMT, 09 Jan 2009As of 10:02 AM GMT, 09 Jan 2009
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 3000* 3000 | 22 Jan 4 Weeks AmericasArrow >1k
 5559 | 9 Feb DigiKey 188
 >10k | 16 Feb Rochester Electronics >1k
  AsiaWPI >1k
LM4040A10IDBZRG4As of 10:02 AM GMT, 09 Jan 2009As of 10:02 AM GMT, 09 Jan 2009
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 3000* 3000 | 22 Jan 4 Weeks None Reported
View Distributors
   
 5559 | 9 Feb     
 >10k | 16 Feb     
LM4040A10IDBZTAs of 10:02 AM GMT, 09 Jan 2009As of 10:02 AM GMT, 09 Jan 2009
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 1750* 5559 | 9 Feb 4 Weeks None Reported
View Distributors
   
 >10k | 16 Feb     
LM4040A10IDBZTG4As of 10:02 AM GMT, 09 Jan 2009As of 10:02 AM GMT, 09 Jan 2009
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 1750* 5559 | 9 Feb 4 Weeks None Reported
View Distributors
   
 >10k | 16 Feb     
LM4040A10IDCKRAs of 10:02 AM GMT, 09 Jan 2009As of 10:02 AM GMT, 09 Jan 2009
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 6000* 1603 | 26 Jan 4 Weeks AmericasArrow >1k
 5559 | 9 Feb DigiKey >1k
 >10k | 16 Feb Rochester Electronics >1k
  AsiaWPI >1k
LM4040A10IDCKRG4As of 10:02 AM GMT, 09 Jan 2009As of 10:02 AM GMT, 09 Jan 2009
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 6000* 1603 | 26 Jan 4 Weeks None Reported
View Distributors
   
 5559 | 9 Feb     
 >10k | 16 Feb     
View all Distributors  

* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
LM4040A10IDBZR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM4040A10IDBZRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM4040A10IDBZT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM4040A10IDBZTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM4040A10IDCKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM4040A10IDCKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM4040A10ILP      View
LM4040A10ILPR      View

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheets

  • Precision Micropower Shunt Voltage Reference (Rev. K) (lm4040a10.pdf, 732 KB)
    11 Mar 2008 Download

More Literature

  • SLL Precision Reference Product Clip (sldb002.pdf, 831 KB)
    23 Feb 2006 Download
 Alternative Products - Are similar to LM4040A10
Customers Who Evaluated This Product Also Evaluated...
Part #Name Comments
TLV431ALow Voltage Adjustable Precision Shunt RegulatorTI customers also evaluated this product.
TL431BAdjustable Precision Shunt RegulatorTI customers also evaluated this product.
 Complementary Products - Can be used with LM4040A10
Customers Who Evaluated This Product Also Evaluated...
Part #NameProduct FamilyComments
TPS767D318Dual-Output Low-Dropout (LDO) Voltage RegulatorsLINEAR REGULATORS-DUAL CHANNEL LDOTI customers also evaluated this product.
TPS2062Dual 1A Current-Limited, Power-Distribution SwitchesPCMCIA AND USB-USB POWER SWITCHESTI customers also evaluated this product.
TPS2041BSingle-Channel Current-Limited Power Distribution SwitchPCMCIA AND USB-USB POWER SWITCHESTI customers also evaluated this product.
TPS54386Dual 3A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 600 kHzDC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORSTI customers also evaluated this product.
TPS6104128-V, 250-mA Switch Boost Converter in SOT-23 for LCD and White LED ApplicationsLIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERSTI customers also evaluated this product.
BQ2057WLow Dropout Linear 2-cell Li-Ion Charge Controller with AutoCompTM, 8.4VBATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENTTI customers also evaluated this product.
TPS54614Low Input Voltage 6A Synchronous Buck Converter with 1.8V OutputDC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORSTI customers also evaluated this product.
TPS62400Dual, Adjustable, 400mA and 600mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORSTI customers also evaluated this product.
TPS612000.3V Input Voltage Boost Converter with 1.5A Switches and 'Down Mode' in a 3x3 QFNDC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORSTI customers also evaluated this product.
TPS3809K333-Pin Supply Voltage SupervisorPOWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS)TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for LM4040A10:

View All Tags

Other Support