LM4041B Status: ACTIVE

Adjustable Precision Micropower Shunt Voltage Reference, 0.2% accuracy

      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
  • LM4041 (Rev. E) (lm4041b.pdf, 701 KB)
    17 Feb 2006 Download

 LM4041B
VO Adj(Min)(V)1.225  
VO Adj(Max)(V)15  
Initial Accuracy @ 25/deg C(%)0.2  
Temp Coeff(Max)(ppm/ degree C)100  
Temp Coeff(Typ)(ppm/ degree C)15  
Min Iz for Regulation(uA)60  
Iout/Iz(Max)(mA)12  
Pin/Package3SOT-23,3TO-92,5SC70  
Approx. Price (US$) 0.62 | 1ku  
Operating Temp Range(Celsius)-40 to 85  
RatingCatalog  
 Samples
 Inventory

Product Information

Features

  • 1.225-V Fixed and Adjustable Outputs (1.225 V to 10 V)
  • Tight Output Tolerances and Low Temperature Coefficient
    • Max 0.1%, 100 ppm/°C — A Grade
    • Max 0.2%, 100 ppm/°C — B Grade
    • Max 0.5%, 100 ppm/°C — C Grade
    • Max 1.0%, 150 ppm/°C — D Grade
  • Low Output Noise . . . 20 µVRMS (Typ)
  • Wide Operating Current Range . . . 45 µA (Typ) to 12 mA
  • Stable With All Capacitive Loads; No Output Capacitor Required
  • Available in
    • Industrial Temperature: -40°C to 85°C
    • Extended Temperature: -40°C to 125°C
  • Applications
    • Data-Acquisition Systems
    • Power Supplies and Power-Supply Monitors
    • Instrumentation and Test Equipment
    • Process Control
    • Precision Audio
    • Automotive Electronics
    • Energy Management/Metering
    • Battery-Powered Equipment

DESCRIPTION/ORDERING INFORMATION

The LM4041 series of shunt voltage references are versatile, easy-to-use references suitable for a wide array of applications. They require no external capacitors for operation and are stable with all capacitive loads. Additionally, the reference offers low dynamic impedance, low noise, and a low temperature coefficient to ensure a stable output voltage over a wide range of operating currents and temperatures. The LM4041 uses fuse and Zener-zap reverse breakdown voltage trim during wafer sort to offer four output voltage tolerances, ranging from 0.1% (max) for the A grade to 1% (max) for the D grade. Thus, a great deal of flexibility is offered to designers in choosing the best cost-to-performance ratio for their applications. The LM4041 is available in a fixed (1.225 V nominal) or an adjustable version (which requires an external resistor divider to set the output to a value between 1.225 V and 10 V).

Packaged in space-saving SC-70 and SOT-23-3 and requiring a minimum current of 45 µA (typ), the LM4041 also is ideal for portable applications. The TO-92 package also is available for through-hole packaging needs. The LM4041xI is characterized for operation over an ambient temperature range of -40°C to 85°C. The LM4041xQ is characterized for operation over an ambient temperature range of -40°C to 125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
LM4041BIDBZRACTIVE-40 to 850.62 | 1kuSOT-23 (DBZ) | 3 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
LM4041BIDBZRG4ACTIVE-40 to 850.62 | 1kuSOT-23 (DBZ) | 3 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
LM4041BIDBZTACTIVE-40 to 850.84 | 1kuSOT-23 (DBZ) | 3 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM4041BIDBZTG4ACTIVE-40 to 850.84 | 1kuSOT-23 (DBZ) | 3 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM4041BIDCKRACTIVE-40 to 850.65 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
LM4041BIDCKRE4ACTIVE-40 to 850.65 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
LM4041BIDCKRG4ACTIVE-40 to 850.65 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
LM4041BIDCKTACTIVE-40 to 850.87 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM4041BIDCKTE4ACTIVE-40 to 850.87 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM4041BIDCKTG4ACTIVE-40 to 850.87 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM4041BILPPREVIEW-40 to 85 TO-92 (LP) | 3 View 1000  Not Available
LM4041BILPRPREVIEW-40 to 85 TO-92 (LP) | 3 View 2000  Not Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
LM4041BIDBZRAs of 10:02 AM GMT, 09 Jan 2009As of 10:02 AM GMT, 09 Jan 2009
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 9000 | 22 Jan 7 Weeks AmericasArrow >1k
 2060 | 9 Feb DigiKey >1k
  Rochester Electronics >1k
  EuropeAvnet-SILICA >1k
LM4041BIDBZRG4As of 10:02 AM GMT, 09 Jan 2009As of 10:02 AM GMT, 09 Jan 2009
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 9000 | 22 Jan 7 Weeks None Reported
View Distributors
   
 2060 | 9 Feb     
LM4041BIDBZTAs of 10:02 AM GMT, 09 Jan 2009As of 10:02 AM GMT, 09 Jan 2009
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 5250 | 22 Jan 7 Weeks AmericasArrow 1k
 2060 | 9 Feb Rochester Electronics 250
 >10k | 16 Feb     
LM4041BIDBZTG4As of 10:02 AM GMT, 09 Jan 2009As of 10:02 AM GMT, 09 Jan 2009
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 5250 | 22 Jan 7 Weeks None Reported
View Distributors
   
 2060 | 9 Feb     
 >10k | 16 Feb     
LM4041BIDCKRAs of 10:02 AM GMT, 09 Jan 2009As of 10:02 AM GMT, 09 Jan 2009
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 9000* 9000 | 22 Jan 7 Weeks AmericasArrow >1k
 2060 | 9 Feb DigiKey >1k
  Rochester Electronics >1k
  EuropeAvnet-SILICA >1k
LM4041BIDCKRE4As of 10:02 AM GMT, 09 Jan 2009As of 10:02 AM GMT, 09 Jan 2009
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 9000* 9000 | 22 Jan 7 Weeks None Reported
View Distributors
   
 2060 | 9 Feb     
LM4041BIDCKRG4As of 10:02 AM GMT, 09 Jan 2009As of 10:02 AM GMT, 09 Jan 2009
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 9000* 9000 | 22 Jan 7 Weeks None Reported
View Distributors
   
 2060 | 9 Feb     
LM4041BIDCKTAs of 10:02 AM GMT, 09 Jan 2009As of 10:02 AM GMT, 09 Jan 2009
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 2060 | 9 Feb 7 Weeks None Reported
View Distributors
   
 >10k | 16 Feb     
LM4041BIDCKTE4As of 10:02 AM GMT, 09 Jan 2009As of 10:02 AM GMT, 09 Jan 2009
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 2060 | 9 Feb 7 Weeks None Reported
View Distributors
   
 >10k | 16 Feb     
LM4041BIDCKTG4As of 10:02 AM GMT, 09 Jan 2009As of 10:02 AM GMT, 09 Jan 2009
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 2060 | 9 Feb 7 Weeks None Reported
View Distributors
   
 >10k | 16 Feb     
View all Distributors  

* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
LM4041BIDBZR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM4041BIDBZRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM4041BIDBZT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM4041BIDBZTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM4041BIDCKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM4041BIDCKRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM4041BIDCKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM4041BIDCKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM4041BIDCKTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM4041BIDCKTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM4041BILP      View
LM4041BILPR      View

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheets

  • LM4041 (Rev. E) (lm4041b.pdf, 701 KB)
    17 Feb 2006 Download

More Literature

  • SLL Precision Reference Product Clip (sldb002.pdf, 831 KB)
    23 Feb 2006 Download

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support