LMH3401
- Excellent Single-Ended to Differential Conversion Performance from DC to 2 GHz
- 7-GHz, –3-dB Bandwidth
- Excellent HD2 and HD3 to 2 GHz:
- –96 (HD2), –102 (HD3) at 10 MHz
- –79 (HD2), –77 (HD3) at 500 MHz
- –64 (HD2), –72 (HD3) at 1 GHz
- –55 (HD2), –40 (HD3) at 2 GHz
- Best in Class OIP3 Performance to 2 GHz:
- 45 dBm at 200 MHz
- 33 dBm at 1 GHz
- 24 dBm at 2 GHz
- Fixed Single-Ended to Differential Voltage Gain: 16 dB
- Noise Figure: 9 dB at 200 MHz (RS = 50 Ω)
- Slew Rate: 18,000 V/µs
- Supports Single-Supply or Split-Supply Operation
- Powered-Down Feature
- Supply Current: 55 mA
The LMH3401 is a very high-performance, differential amplifier optimized for radio frequency (RF), intermediate frequency (IF), or high-speed, time-domain applications. This device is ideal for dc- or ac-coupled applications that require a single-ended to differential conversion when driving an analog-to-digital converter (ADC). The LMH3401 generates very low levels of second-order and third-order distortion when operating in single-ended-input to differential-output or differential-input to differential-output mode.
The on-chip resistors simplify printed circuit board (PCB) implementation and provide the highest performance over the usable bandwidth of 2 GHz. This performance makes the LMH3401 ideal for applications such as test and measurement, broadband communications, and high-speed data acquisition. A common-mode reference input pin is provided to align the amplifier output common-mode with the ADC input requirements. Use this device with power supplies between 3.3 V and 5.0 V; dual-supply operation is supported when required by the application.
This level of performance is achieved at a very low power level of 275 mW when a 5.0-V supply is used. A power-down feature is also available for power savings. The LMH3401 is fabricated in Texas Instruments' advanced complementary BiCMOS process and is available in a space-saving, 14-lead UQFN package with a specified operating temperature range of –40°C to 85°C.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LMH3401 7-GHz, Ultra-Wideband, Fixed-Gain, Fully-Differential Amplifier datasheet (Rev. A) | PDF | HTML | 04 Dec 2014 |
E-book | The Signal e-book: A compendium of blog posts on op amp design topics | 28 Mar 2017 | ||
Application note | ADC32RF45: Amplifier to ADC Interface (Rev. A) | 07 Sep 2016 | ||
EVM User's guide | LMH3401EVM Evaluation Module | 26 Aug 2014 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LMH3401EVM — LMH3401 Evaluation Module
The LMH3401EVM is an evaluation module for the single LMH3401 amplifier in a 14-lead high performance RF package. This evaluation module is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal source, and test (...)
TSW54J60EVM — 400MHz Input Bandwidth Digitizer: Dual 16-Bit, 1-GSPS ADC and Wideband Fixed or Variable Gain Amps
The TSW54J60EVM is an evaluation module (EVM) that allows for the evaluation of Texas Instruments’ ADS54J60, LMH3401, LMH6401 and LMK04828 devices. The ADS54J60 is a low power, 16-bit, 1-GSPS analog to digital converter (ADC) with a buffered analog input and outputs featuring a JESD204B (...)
LMH3401 TINA-TI Reference Design (Rev. C)
TIDA-00659 — Two Stage Cascaded 8GHz Amplifier Reference Design Board
TIDA-00823 — 16-Bit 1-GSPS Digitizer Reference Design with AC and DC Coupled Fixed Gain Amplifier
TIDA-00822 — 16-Bit 1-GSPS Digitizer Reference Design with AC and DC Coupled Variable Gain Amplifier
Package | Pins | Download |
---|---|---|
UQFN (RMS) | 14 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.