|
|
|
|
Other qualified versions of LMV321-Q1
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The LMV321, LMV358, and LMV324 are single, dual, and quad low-voltage (2.7 V to 5.5 V) operational amplifiers with rail-to-rail output swing. The LMV321, LMV358, and LMV324 are the most cost-effective solution for applications where low-voltage operation, space saving, and low price are required. These amplifiers were designed specifically for low-voltage (2.7 V to 5 V) operation, with performance specifications meeting or exceeding the venerable LM358 and LM324 devices that operate from 5 V to 30 V. Additional features of the LMV3xx devices are a common-mode input voltage range that includes ground, 1-MHz unity-gain bandwidth, and 1-V/µs slew rate. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| LMV321IDBVRQ1 | ACTIVE | -40 to 85 | 0.36 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | |||
| LMV321QDBVRQ1 | ACTIVE | -40 to 125 | 0.38 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:56 AM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| Call**LMV321IDBVRQ1 | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | 211 | |
| Mouser Electronics | 147 | ||
| Call**LMV321QDBVRQ1 | |||
| Worldwide | DigiKey | 308 | |
| Mouser Electronics | >1k | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| LMV321IDBVRQ1 | Green (RoHS & no Sb/Br) | Call TI | Level-1-260C-UNLIM | View | View |
| LMV321QDBVRQ1 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for LMV321-Q1 
| Part # | Name | Product Family | Comments |
| TPS60400-Q1 | Automotive Catalog Unregulated 60 m-A Charge Pump Voltage Inverter | INDUCTORLESS DC/DC REGULATORS (CHARGE PUMPS) - INVERTING CHARGE PUMP REGULATORS | Replace the TPS60400 |
| TPS3820-33-Q1 | Automotive Catalog Processor Supervisory Circuits | POWER MANAGEMENT - SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | Replace the TPS3820-33 |
| SN74LVC1G32-Q1 | Automotive Catalog Single 2-Input Positive-OR Gate | LITTLE LOGIC - LL GATE | Replace the SN74LVC1G32 |
| TPS5420-Q1 | Automotive Catalog 2-A Wide-Input-Range Step-Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH) - STEP-DOWN REGULATORS | Replace the TPS5420 |
| Customers Who Evaluated This Product Also Evaluated... | |||
| LMV321 | Single Low-Voltage Rail-to-Rail Output Operational Amplifier | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| Automotive Catalog Unregulated 60 m-A Charge Pump | |||
| Automotive Catalog Processor Supervisory Circuits | |||
| Automotive Catalog Single 2-Input Positive-OR Gate | |||
| Automotive Catalog 2-A Wide-Input-Range Step-Down | |||

Most Popular Tags for LMV321-Q1: