LMV321 Status: ACTIVE

Single Low-Voltage Rail-to-Rail Output Operational Amplifier


      
         
Alert me about changes<br/>to this product

 LMV321LMV324 LMV358 
Iq per channel(Max)(mA)0.17  0.17  0.17  
VIO (25 deg C)(Max)(mV)7  7  7  
CMRR(Min)(dB)50  50  50  
Vn at 1kHz(Typ)(nV/rtHz)39  39  39  
Rail-RailOut  Out  Out  
IIB(Max)(pA)250000  250000  250000  
Slew Rate(Typ)(V/us)1  1  1  
GBW(Typ)(MHz)1  1  1  
Spec'd at Vs(V)2.7, 5  2.7, 5  2.7, 5  
VIO (Full Range)(Max)(mV)9  9  9  
Vs(Min)(V)2.7  2.7  2.7  
Vs(Max)(V)5.5  5.5  5.5  
Pin/Package5SC70, 5SOT-23  14SOIC, 14TSSOP  8MSOP, 8SOIC, 8TSSOP, 8VSSOP  
Vio(Max)(mV)9  9  9  
Supply Voltage 5(V)Yes  Yes  Yes  
Offset Drift(Typ)(uV/C)5  5  5  
IQ Per Amp (+/-)(Max)(mA)0.17  0.17  0.17  
Offset Voltage (+/-)(Max)(mV)7  7  7  
Number of Channels1  4  2  
Approx. Price (US$) 0.26 | 1ku   0.30 | 1ku   0.30 | 1ku  
Operating Temp Range(Celsius)-40 to 85  -40 to 125,-40 to 85  -40 to 125,-40 to 85  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)2.7  2.7  2.7  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)5.5  5.5  5.5  
 SamplesSamplesSamples
 InventoryInventoryInventory

Other qualified versions of LMV321

Version Part Number Definition
Automotive LMV321-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

Customers Who Evaluated This Product Also Evaluated

  • LMV358: Dual Low-Voltage Rail-to-Rail Output Operational Amplifier
  • SN74AHC1G32: Single 2-Input Positive-OR Gate
  • SN74AVCA164245: 16-Bit Dual-Supply Bus Transceive W/Configurable Voltage Translation and 3-State
  • TPS5430: 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter

Product Information

Features

  • 2.7-V and 5-V Performance
  • -40°C to 125°C Operation
  • Low-Power Shutdown Mode (LMV324S)
  • No Crossover Distortion
  • Low Supply Current
    • LMV321 . . . 130 µA Typ
    • LMV358 . . . 210 µA Typ
    • LMV324 . . . 410 µA Typ
    • LMV324S . . . 410 µA Typ
  • Rail-to-Rail Output Swing
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 1000-V Charged-Device Model (C101)

DESCRIPTION/ORDERING INFORMATION

The LMV321, LMV358, and LMV324/LMV324S are single, dual, and quad low-voltage (2.7 V to 5.5 V) operational amplifiers with rail-to-rail output swing. The LMV324S, which is a variation of the standard LMV324, includes a power-saving shutdown feature that reduces supply current to a maximum of 5 µA per channel when the amplifiers are not needed. Channels 1 and 2 together are put in shutdown, as are channels 3 and 4. While in shutdown, the outputs actively are pulled low.

The LMV321, LMV358, LMV324, and LMV324S are the most cost-effective solutions for applications where low-voltage operation, space saving, and low cost are needed. These amplifiers were designed specifically for low-voltage (2.7 V to 5 V) operation, with performance specifications meeting or exceeding the LM358 and LM324 devices that operate from 5 V to 30 V. Additional features of the LMV3xx devices are a common-mode input voltage range that includes ground, 1-MHz unity-gain bandwidth, and 1-V/µs slew rate.

The LMV321 is available in the ultra-small DCK (SC-70) package, which is approximately one-half the size of the DBV (SOT-23) package. This package saves space on printed circuit boards and enables the design of small portable electronic devices. It also allows the designer to place the device closer to the signal source to reduce noise pickup and increase signal integrity.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
LMV321IDBVRACTIVE-40 to 850.26 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
LMV321IDBVRG4ACTIVE-40 to 850.26 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
LMV321IDBVTACTIVE-40 to 850.48 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LMV321IDBVTE4ACTIVE-40 to 850.48 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LMV321IDBVTG4ACTIVE-40 to 850.48 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LMV321IDCKRACTIVE-40 to 850.26 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
LMV321IDCKRG4ACTIVE-40 to 850.26 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
LMV321IDCKTACTIVE-40 to 850.48 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LMV321IDCKTE4ACTIVE-40 to 850.48 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LMV321IDCKTG4ACTIVE-40 to 850.48 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:54 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 12 WeeksLMV321IDBVR
AmericasRochester Electronics >1k
AsiaFarnell Asia >1k
WPI >1k
EuropeAvnet-SILICA >1k
EBV Elektronik >1k
Farnell >1k
WorldwideMouser Electronics 322
TI Lead Time*: 12 WeeksLMV321IDBVRG4
None Reported
View Distributors
TI Lead Time*: 15 WeeksLMV321IDBVT
AmericasNewark 424
AsiaFarnell Asia 424
WPI 115
EuropeArrow Northern Europe 250
Avnet-SILICA 194
WorldwideMouser Electronics 980
TI Lead Time*: 15 WeeksLMV321IDBVTE4
None Reported
View Distributors
TI Lead Time*: 15 WeeksLMV321IDBVTG4
None Reported
View Distributors
TI Lead Time*: 15 WeeksLMV321IDCKR
AmericasRochester Electronics >1k
AsiaFarnell Asia 15
EuropeFarnell 15
TI Lead Time*: 15 WeeksLMV321IDCKRG4
None Reported
View Distributors
TI Lead Time*: 15 WeeksLMV321IDCKT
AsiaWPI 106
WorldwideMouser Electronics 727
TI Lead Time*: 15 WeeksLMV321IDCKTE4
AsiaFarnell Asia 98
TI Lead Time*: 15 WeeksLMV321IDCKTG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
LMV321IDBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LMV321IDBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LMV321IDBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LMV321IDBVTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LMV321IDBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LMV321IDCKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LMV321IDCKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LMV321IDCKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LMV321IDCKTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LMV321IDCKTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for LMV321 Help

Datasheet

Selection Guides

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
LMV358 Dual Low-Voltage Rail-to-Rail Output Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
SN74AHC1G32 Single 2-Input Positive-OR Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
SN74AVCA164245 16-Bit Dual-Supply Bus Transceive W/Configurable Voltage Translation and 3-State VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
SN74LVC1G126 Single Bus Buffer Gate With 3-State Outputs LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TPS54386 Dual 3A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 600 kHz DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
MAX3243E 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV IEC ESD Protection INTERFACE-RS-232 TI customers also evaluated this product.
SN74LVC2G14 Dual Schmitt-Trigger Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74HC164 8-Bit Parallel-Out Serial Shift Registers FLIP-FLOPS, LATCHES AND REGISTERS-SHIFT REGISTERS TI customers also evaluated this product.
TXB0104 4-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15 kV ESD Protect VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here