|
|
|
|
Other qualified versions of LMV324
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
DESCRIPTION/ORDERING INFORMATIONThe LMV321, LMV358, and LMV324/LMV324S are single, dual, and quad low-voltage (2.7 V to 5.5 V) operational amplifiers with rail-to-rail output swing. The LMV324S, which is a variation of the standard LMV324, includes a power-saving shutdown feature that reduces supply current to a maximum of 5 µA per channel when the amplifiers are not needed. Channels 1 and 2 together are put in shutdown, as are channels 3 and 4. While in shutdown, the outputs actively are pulled low. The LMV321, LMV358, LMV324, and LMV324S are the most cost-effective solutions for applications where low-voltage operation, space saving, and low cost are needed. These amplifiers were designed specifically for low-voltage (2.7 V to 5 V) operation, with performance specifications meeting or exceeding the LM358 and LM324 devices that operate from 5 V to 30 V. Additional features of the LMV3xx devices are a common-mode input voltage range that includes ground, 1-MHz unity-gain bandwidth, and 1-V/µs slew rate. The LMV321 is available in the ultra-small DCK (SC-70) package, which is approximately one-half the size of the DBV (SOT-23) package. This package saves space on printed circuit boards and enables the design of small portable electronic devices. It also allows the designer to place the device closer to the signal source to reduce noise pickup and increase signal integrity. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| LMV324ID | ACTIVE | -40 to 85 | 0.33 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | Purchase Samples | ||
| LMV324IDG4 | ACTIVE | -40 to 85 | 0.33 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | Purchase Samples | ||
| LMV324IDR | ACTIVE | -40 to 85 | 0.30 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | |||
| LMV324IDRG4 | ACTIVE | -40 to 85 | 0.30 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | |||
| LMV324IPWR | ACTIVE | -40 to 85 | 0.33 | 1ku | TSSOP (PW) | 14 | View | 2000 | LARGE T&R | |||
| LMV324IPWRG4 | ACTIVE | -40 to 85 | 0.33 | 1ku | TSSOP (PW) | 14 | View | 2000 | LARGE T&R | |||
| LMV324QD | ACTIVE | -40 to 125 | 0.36 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | Purchase Samples | ||
| LMV324QDG4 | ACTIVE | -40 to 125 | 0.36 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | Purchase Samples | ||
| LMV324QDR | ACTIVE | -40 to 125 | 0.36 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | |||
| LMV324QDRG4 | ACTIVE | -40 to 125 | 0.36 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | |||
| LMV324QPW | ACTIVE | -40 to 125 | 0.36 | 1ku | TSSOP (PW) | 14 | View | 90 | TUBE | Purchase Samples | ||
| LMV324QPWE4 | ACTIVE | -40 to 125 | 0.36 | 1ku | TSSOP (PW) | 14 | View | 90 | TUBE | Purchase Samples | ||
| LMV324QPWG4 | ACTIVE | -40 to 125 | 0.36 | 1ku | TSSOP (PW) | 14 | View | 90 | TUBE | Purchase Samples | ||
| LMV324QPWR | ACTIVE | -40 to 125 | 0.36 | 1ku | TSSOP (PW) | 14 | View | 2000 | LARGE T&R | |||
| LMV324QPWRG4 | ACTIVE | -40 to 125 | 0.36 | 1ku | TSSOP (PW) | 14 | View | 2000 | LARGE T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:45 AM GMT, 06 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 18 WeeksLMV324ID | |||
| Americas | Newark | 170 | |
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 900 | |
| Europe | EBV Elektronik | 600 | |
| Farnell | 792 | ||
| Worldwide | Mouser Electronics | >1k | |
| TI Lead Time*: 18 WeeksLMV324IDG4 | |||
| Worldwide | Mouser Electronics | >1k | |
| TI Lead Time*: 18 WeeksLMV324IDR | |||
| Americas | Rochester Electronics | >1k | |
| Asia | Wintech | >1k | |
| Europe | Avnet-SILICA | 390 | |
| Worldwide | Mouser Electronics | >1k | |
| TI Lead Time*: 18 WeeksLMV324IDRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksLMV324IPWR | |||
| Asia | Farnell Asia | 90 | |
| WPI | >1k | ||
| TI Lead Time*: 20 WeeksLMV324IPWRG4 | |||
| Europe | EBV Elektronik | >1k | |
| TI Lead Time*: 15 WeeksLMV324QD | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 975 | ||
| TI Lead Time*: 15 WeeksLMV324QDG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksLMV324QDR | |||
| Worldwide | DigiKey | 878 | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 18 WeeksLMV324QDRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksLMV324QPW | |||
| Americas | Rochester Electronics | 810 | |
| Asia | WPI | 105 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksLMV324QPWE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksLMV324QPWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksLMV324QPWR | |||
| Americas | Arrow | >1k | |
| Rochester Electronics | >1k | ||
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 67 | ||
| TI Lead Time*: 20 WeeksLMV324QPWRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| LMV324ID | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LMV324IDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LMV324IDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LMV324IDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LMV324IPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LMV324IPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LMV324QD | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LMV324QDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LMV324QDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LMV324QDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LMV324QPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LMV324QPWE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LMV324QPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LMV324QPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LMV324QPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for LMV324 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| LM324 | Quadruple Operational Amplifier | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| CC2500 | Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| SN74LVC2T45 | Dual-Bit Dual Supply Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| TPS78233 | Single Fixed Output LDO, 150mA, 1uA Quiescent Current | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| MAX232 | Dual EIA-232 Driver/Receiver | INTERFACE-RS-232 | TI customers also evaluated this product. |
| MSP430F2274 | 16-bit Ultra-Low-Power Microcontroller, 32kB Flash, 1K RAM | MSP43016-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES | TI customers also evaluated this product. |
| TPS61160 | White LED Driver with Digital and PWM Brightness Control in 2mm x 2mm Package | LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS | TI customers also evaluated this product. |
| SN74HC138 | 3-Line To 8-Line Decoders/Demultiplexers | DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS | TI customers also evaluated this product. |
| SN74HCT244 | Octal Buffers And Line Drivers With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| SN74AVC1T45 | Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| MAX3232E | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV IEC ESD Protection | INTERFACE-RS-232 | TI customers also evaluated this product. |

No Tags are Available for this Part Number