|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
DESCRIPTION/ORDERING INFORMATIONThe LMV321, LMV358, and LMV324/LMV324S are single, dual, and quad low-voltage (2.7 V to 5.5 V) operational amplifiers with rail-to-rail output swing. The LMV324S, which is a variation of the standard LMV324, includes a power-saving shutdown feature that reduces supply current to a maximum of 5 µA per channel when the amplifiers are not needed. Channels 1 and 2 together are put in shutdown, as are channels 3 and 4. While in shutdown, the outputs actively are pulled low. The LMV321, LMV358, LMV324, and LMV324S are the most cost-effective solutions for applications where low-voltage operation, space saving, and low cost are needed. These amplifiers were designed specifically for low-voltage (2.7 V to 5 V) operation, with performance specifications meeting or exceeding the LM358 and LM324 devices that operate from 5 V to 30 V. Additional features of the LMV3xx devices are a common-mode input voltage range that includes ground, 1-MHz unity-gain bandwidth, and 1-V/µs slew rate. The LMV321 is available in the ultra-small DCK (SC-70) package, which is approximately one-half the size of the DBV (SOT-23) package. This package saves space on printed circuit boards and enables the design of small portable electronic devices. It also allows the designer to place the device closer to the signal source to reduce noise pickup and increase signal integrity. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| LMV324SID | ACTIVE | -40 to 85 | 0.36 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | Purchase Samples | ||
| LMV324SIDE4 | ACTIVE | -40 to 85 | 0.36 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | Purchase Samples | ||
| LMV324SIDG4 | ACTIVE | -40 to 85 | 0.36 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | Purchase Samples | ||
| LMV324SIDR | ACTIVE | -40 to 85 | 0.36 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | |||
| LMV324SIDRE4 | ACTIVE | -40 to 85 | 0.36 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | |||
| LMV324SIDRG4 | ACTIVE | -40 to 85 | 0.36 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | |||
| LMV324SIPWR | ACTIVE | -40 to 85 | 0.36 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | |||
| LMV324SIPWRE4 | ACTIVE | -40 to 85 | 0.36 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | |||
| LMV324SIPWRG4 | ACTIVE | -40 to 85 | 0.36 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| TI Inventory Status | Reported Distributor Inventory | |||||||
| LMV324SID | As of 10:02 AM GMT, 09 Jan 2009 | As of 10:02 AM GMT, 09 Jan 2009 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 5880* | >10k | 28 Jan | 5 Weeks | Europe | EBV Elektronik | 800 | |||
| LMV324SIDE4 | As of 10:02 AM GMT, 09 Jan 2009 | As of 10:02 AM GMT, 09 Jan 2009 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 5880* | >10k | 28 Jan | 5 Weeks | None Reported View Distributors | |||||
| LMV324SIDG4 | As of 10:02 AM GMT, 09 Jan 2009 | As of 10:02 AM GMT, 09 Jan 2009 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 5880* | >10k | 28 Jan | 5 Weeks | None Reported View Distributors | |||||
| LMV324SIDR | As of 10:02 AM GMT, 09 Jan 2009 | As of 10:02 AM GMT, 09 Jan 2009 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 7500* | 246 | 12 Jan | 5 Weeks | Americas | Avnet | >1k | |||
| >10k | 28 Jan | DigiKey | 547 | ||||||
| Asia | WPI | >1k | ||||||
| LMV324SIDRE4 | As of 10:02 AM GMT, 09 Jan 2009 | As of 10:02 AM GMT, 09 Jan 2009 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 7500* | 246 | 12 Jan | 5 Weeks | None Reported View Distributors | |||||
| >10k | 28 Jan | ||||||||
| LMV324SIDRG4 | As of 10:02 AM GMT, 09 Jan 2009 | As of 10:02 AM GMT, 09 Jan 2009 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 7500* | 246 | 12 Jan | 5 Weeks | None Reported View Distributors | |||||
| >10k | 28 Jan | ||||||||
| LMV324SIPWR | As of 10:02 AM GMT, 09 Jan 2009 | As of 10:02 AM GMT, 09 Jan 2009 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | >10k | 22 Jan | 6 Weeks | Americas | DigiKey | >1k | |||
| Rochester Electronics | >1k | |||||||
| LMV324SIPWRE4 | As of 10:02 AM GMT, 09 Jan 2009 | As of 10:02 AM GMT, 09 Jan 2009 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | >10k | 22 Jan | 6 Weeks | None Reported View Distributors | |||||
| LMV324SIPWRG4 | As of 10:02 AM GMT, 09 Jan 2009 | As of 10:02 AM GMT, 09 Jan 2009 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | >10k | 22 Jan | 6 Weeks | None Reported View Distributors | |||||
* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| LMV324SID | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LMV324SIDE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LMV324SIDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LMV324SIDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LMV324SIDRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LMV324SIDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LMV324SIPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LMV324SIPWRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LMV324SIPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
| Alternative Products - Are similar to LMV324S | |||
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Comments | |
| LMV324 | Quad Low-Voltage Rail-to-Rail Output Operational Amplifier | TI customers also evaluated this product. | |

No Tags are Available for this Part Number