LMV341-Q1 Status: ACTIVE

Automotive Catalog Single Rail-To-Rail Output CMOS Operational Amplifier with Shutdown


      
         
Alert me about changes<br/>to this product

 LMV341-Q1LMV344-Q1 
Iq per channel(Max)(mA)0.17   
VIO (25 deg C)(Max)(mV)4  4  
CMRR(Min)(dB)56  56  
Vn at 1kHz(Typ)(nV/rtHz)40  40  
Rail-RailOut  Out  
IIB(Max)(pA)120  120  
Slew Rate(Typ)(V/us)1  1  
GBW(Typ)(MHz)1  1  
Spec'd at Vs(V)2.7  2.7  
VIO (Full Range)(Max)(mV)4.5  4.5  
Vs(Min)(V)2.5  2.5  
Vs(Max)(V)5.5  5.5  
Pin/Package6SC70, 6SOT-23  14TSSOP  
Vio(Max)(mV)4.5  4.5  
Supply Voltage 5(V)Yes  Yes  
Open Loop Gain(Min)(dB)65  65  
Offset Drift(Typ)(uV/C)1.7  1.7  
IQ Per Amp (+/-)(Max)(mA)0.17  0.17  
Offset Voltage (+/-)(Max)(mV)4.5  4.5  
Number of Channels1  4  
Approx. Price (US$) 0.35 | 1ku   0.43 | 1ku  
Operating Temp Range(Celsius)-40 to 125  -40 to 85  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)2.5  2.5  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)5.5  5.5  
 SamplesSamples
 InventoryInventory

Other qualified versions of LMV341-Q1

Version Part Number Definition
Catalog LMV341 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • OPA356-Q1: Automotive Catalog 2.5V, 200MHz GBW, CMOS Single Op Amp
  • UCC27425-Q1: Automotive Catalog Dual 4-A MOSFET Driver with Enable
  • TLV320AIC3106-Q1: Automotive Catalog Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP Amplifier and Enhanced Digit
  • Product Information

    Features

    • Qualified for Automotive Applications
    • 2.7-V and 5-V Performance
    • Rail-to-Rail Output Swing
    • Input Bias Current: 1 pA Typ
    • Input Offset Voltage: 0.25 mV Typ
    • Low Supply Current: 100 µA Typ
    • Gain Bandwidth: 1 MHz Typ
    • Slew Rate: 1 V/µs Typ
    • Turn-On Time From Shutdown: 5 µs Typ
    • Input Referred Voltage Noise (at 10 kHz):
      20 nV/Hz

    DESCRIPTION/ORDERING INFORMATION

    The LMV341 and LMV344 devices are single and quad CMOS operational amplifiers, respectively, with low voltage, low power, and rail-to-rail output swing capabilities. The PMOS input stage offers an ultra-low input bias current of 1 pA (typ) and an offset voltage of 0.25 mV (typ). The single supply amplifier is designed specifically for low-voltage (2.7 V to 5 V) operation, with a wide common-mode input voltage range that typically extends from –0.2 V to 0.8 V from the positive supply rail. Additional features are a 20-nV/Hz voltage noise at
    10 kHz, 1-MHz unity-gain bandwidth, 1-V/µs slew rate, and 100-µA current consumption per channel.

    An extended industrial temperature range from –40°C to 125°C makes this device suitable for automotive applications.

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
    LMV341QDBVRQ1ACTIVE-40 to 1250.35 | 1kuSOT-23 (DBV) | 6 View 3000
    LMV341QDCKRQ1ACTIVE-40 to 1250.35 | 1kuSC70 (DCK) | 6 View 3000

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 11:56 AM GMT, 24 Nov 2009
    RegionCompanyIn StockPurchase
    Call**LMV341QDBVRQ1
    WorldwideDigiKey >1k
    TI Lead Time*: 20 WeeksLMV341QDCKRQ1
    WorldwideDigiKey >1k
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    LMV341QDBVRQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    LMV341QDCKRQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for LMV341-Q1 Help

    Datasheet

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    OPA356-Q1 Automotive Catalog 2.5V, 200MHz GBW, CMOS Single Op Amp HIGH SPEED AMPLIFIER-JFET/CMOS TI customers also evaluated this product.
    UCC27425-Q1 Automotive Catalog Dual 4-A MOSFET Driver with Enable AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS TI customers also evaluated this product.
    TLV320AIC3106-Q1 Automotive Catalog Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP Amplifier and Enhanced Digit AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
    DAC5311-Q1 Automotive Catalog 8bit, Single Channel, 80uA, 1.8V-5.5V DAC DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
    TPIC1021A-Q1 Automotive Catalog LIN Physical Interface INTERFACE-LIN TRANSCEIVERS TI customers also evaluated this product.
    TPS79933-Q1 Automotive Catalog Single Output LDO, 200mA, Fixed(3.3V), Low Quiescent Current, Low Noise, High PSR LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
    TPA2005D1-Q1 Automotive Catalog 1.4-W Mono Filter-Free Class-D Audio Power Amplifier DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
    TPS5410-Q1 Automotive Catalog 5.5V to 36V, 1A, 500kHz Step Down SWIFT(tm) Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
    TPS2068-Q1 Automotive Catalog Current-Limited, Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
    SN74AVC4T245-Q1 Automotive Catalog 4-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-Sta VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here