|
|
|
|
Other qualified versions of LMV358-Q1
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The LMV321, LMV358, and LMV324 are single, dual, and quad low-voltage (2.7 V to 5.5 V) operational amplifiers with rail-to-rail output swing. The LMV321, LMV358, and LMV324 are the most cost-effective solution for applications where low-voltage operation, space saving, and low price are required. These amplifiers were designed specifically for low-voltage (2.7 V to 5 V) operation, with performance specifications meeting or exceeding the venerable LM358 and LM324 devices that operate from 5 V to 30 V. Additional features of the LMV3xx devices are a common-mode input voltage range that includes ground, 1-MHz unity-gain bandwidth, and 1-V/µs slew rate. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| LMV358IDRG4Q1 | ACTIVE | -40 to 85 | 0.40 | 1ku | SOIC (D) | 8 | View | 2500 | Purchase Samples | ||
| LMV358IDRQ1 | ACTIVE | -40 to 85 | 0.40 | 1ku | SOIC (D) | 8 | View | 2500 | |||
| LMV358IPWRG4Q1 | ACTIVE | -40 to 85 | 0.40 | 1ku | TSSOP (PW) | 8 | View | 2000 | Purchase Samples | ||
| LMV358IPWRQ1 | ACTIVE | -40 to 85 | 0.40 | 1ku | TSSOP (PW) | 8 | View | 2000 | Purchase Samples | ||
| LMV358QDQ1 | OBSOLETE | -40 to 125 | SOIC (D) | 8 | View | Not Available | ||||
| LMV358QDRG4Q1 | ACTIVE | -40 to 125 | 0.41 | 1ku | SOIC (D) | 8 | View | 2500 | Purchase Samples | ||
| LMV358QDRQ1 | ACTIVE | -40 to 125 | 0.41 | 1ku | SOIC (D) | 8 | View | 2500 | Purchase Samples | ||
| LMV358QPWQ1 | OBSOLETE | -40 to 125 | TSSOP (PW) | 8 | View | Not Available | ||||
| LMV358QPWRG4Q1 | ACTIVE | -40 to 125 | 0.41 | 1ku | TSSOP (PW) | 8 | View | 2000 | Purchase Samples | ||
| LMV358QPWRQ1 | ACTIVE | -40 to 125 | 0.41 | 1ku | TSSOP (PW) | 8 | View | 2000 | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:57 AM GMT, 26 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksLMV358IDRG4Q1 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksLMV358IDRQ1 | |||
| Americas | Rochester Electronics | >1k | |
| Asia | WPI | >1k | |
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 20 WeeksLMV358IPWRG4Q1 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksLMV358IPWRQ1 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksLMV358QDRG4Q1 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksLMV358QDRQ1 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksLMV358QPWRG4Q1 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksLMV358QPWRQ1 | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | >1k | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| LMV358IDRG4Q1 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LMV358IDRQ1 | Pb-Free (RoHS) | CU NIPDAU | Level-2-250C-1 YEAR/Level-1-235C-UNLIM | View | View |
| LMV358IPWRG4Q1 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LMV358IPWRQ1 | TBD | CU NIPDAU | Level-1-250C-UNLIM | View | View |
| LMV358QDQ1 | View | ||||
| LMV358QDRG4Q1 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LMV358QDRQ1 | Pb-Free (RoHS) | CU NIPDAU | Level-2-250C-1 YEAR/Level-1-235C-UNLIM | View | View |
| LMV358QPWQ1 | View | ||||
| LMV358QPWRG4Q1 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LMV358QPWRQ1 | TBD | CU NIPDAU | Level-1-250C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for LMV358-Q1 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| LMV358 | Dual Low-Voltage Rail-to-Rail Output Operational Amplifier | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |

Most Popular Tags for LMV358-Q1: