LMV393-Q1 Status: ACTIVE

Automotive Catalog Dual General Purpose Low-Voltage Comparator


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 LMV393-Q1
VIO (25 deg C)(Max)(mV)7  
Pin/Package8SOIC  
VICR(Min)(V)-0.1  
VICR(Max)(V)4.2  
Operating Temp Range(Celsius)-40 to 125  
RatingAutomotive  
 Samples
 Inventory

Other qualified versions of LMV393-Q1

Version Part Number Definition
Catalog LMV393 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • LMV393: Dual General Purpose Low-Voltage Comparator

Product Information

Features

  • Qualified for Automotive Applications
  • 2.7-V and 5-V Performance
  • Low Supply Current
    • LMV331 . . . 60 µA Typ
    • LMV393 . . . 100 µA Typ
    • LMV339 . . . 170 µA Typ
  • Input Common-Mode Voltage Range Includes Ground
  • Low Output Saturation Voltage . . . 200 mV Typ
  • Open-Collector Output for MaximumFlexibility

DESCRIPTION/ORDERING INFORMATION

The LMV393 and LMV339 devices are low-voltage (2.7 V to 5.5 V) versions of the dual and quad comparators, LM393 and LM339, which operate from 5 V to 30 V. The LMV331 is the single-comparator version.

The LMV331, LMV339, and LMV393 are the most cost-effective solutions for applications where low-voltage operation, low power, space saving, and price are the primary specifications in circuit design for portable consumer products. These devices offer specifications that meet or exceed the familiar LM339 and LM393 devices at a fraction of the supply current.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
LMV393QDRG4Q1ACTIVE-40 to 1250.35 | 1kuSOIC (D) | 8 View 2500  Purchase Samples
LMV393QDRQ1ACTIVE-40 to 1250.35 | 1kuSOIC (D) | 8 View 2500 Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:57 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksLMV393QDRG4Q1
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksLMV393QDRQ1
WorldwideDigiKey >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
LMV393QDRG4Q1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LMV393QDRQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for LMV393-Q1 Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
LMV393 Dual General Purpose Low-Voltage Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for LMV393-Q1:

View All Tags

Other Support



Click Here