LMV393 Status: ACTIVE

Dual General Purpose Low-Voltage Comparator


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 LMV331 LMV339 LMV393LMV393I
Number of Channels1  4  2  2  
Iq per channel(Max)(mA)0.12  0.075  0.1   
Output Current(Min)(mA)10  10  5  5  
tRESP Low - to - High(us)0.2  0.2  0.2   
Output TypeOpen Collector, Open Drain  Open Collector, Open Drain  Open Collector, Open Drain   
VIO (25 deg C)(Max)(mV)7  7  7   
Pin/Package5SC70, 5SOT-23  14SOIC, 14TSSOP  8MSOP, 8SOIC, 8TSSOP  8VSSOP  
VICR(Min)(V)-0.1  -0.1  -0.1   
VICR(Max)(V)4.2  4.2  4.2   
Vs(Min)(V)2.7  2.7  2.7  2.7  
Vs(Max)(V)5.5  5.5  5.5  5.5  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  
RatingCatalog  Catalog  Catalog  Catalog  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Other qualified versions of LMV393

Version Part Number Definition
Automotive LMV393-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

Customers Who Evaluated This Product Also Evaluated

  • LMV331: Single General Purpose Low-Voltage Comparator
  • SN74HC04: Hex Inverters
  • OPA2335: 0.05uV/C max, Single-Supply CMOS Operational Amplifier
  • LMV358: Dual Low-Voltage Rail-to-Rail Output Operational Amplifier

Product Information

Features

  • 2.7-V and 5-V Performance
  • Low Supply Current:
    • LMV331 ...60 µA Typ
    • LMV393 . . . 100 µA Typ
    • LMV339 . . . 170 µA Typ
  • Input Common-Mode Voltage Range Includes Ground
  • Low Output Saturation Voltage . . . 200 mV Typ
  • Open-Collector Output for Maximum Flexibility

Description

The LMV393 and LMV339 devices are low-voltage (2.7 V to 5.5 V) versions of the dual and quad comparators, LM393 and LM339, which operate from 5 V to 30 V. The LMV331 is the single-comparator version.

The LMV331, LMV339, and LMV393 are the most cost-effective solutions for applications where low-voltage operation, low power, space saving, and price are the primary specifications in circuit design for portable consumer products. These devices offer specifications that meet or exceed the familiar LM339 and LM393 devices at a fraction of the supply current.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
LMV393IDACTIVE-40 to 850.33 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LMV393IDDURACTIVE-40 to 850.30 | 1kuVSSOP (DDU) | 8  3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
LMV393IDDURE4ACTIVE-40 to 850.30 | 1kuVSSOP (DDU) | 8  3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
LMV393IDDURG4ACTIVE-40 to 850.30 | 1kuVSSOP (DDU) | 8  3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
LMV393IDE4ACTIVE-40 to 850.33 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LMV393IDG4ACTIVE-40 to 850.33 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LMV393IDGKRACTIVE-40 to 850.33 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
LMV393IDGKRG4ACTIVE-40 to 850.33 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
LMV393IDRACTIVE-40 to 850.30 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
LMV393IDRE4ACTIVE-40 to 850.30 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
LMV393IDRG4ACTIVE-40 to 850.30 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
LMV393IPWACTIVE-40 to 850.33 | 1kuTSSOP (PW) | 8 View 150 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LMV393IPWE4ACTIVE-40 to 850.33 | 1kuTSSOP (PW) | 8 View 150 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LMV393IPWG4ACTIVE-40 to 850.33 | 1kuTSSOP (PW) | 8 View 150 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LMV393IPWRACTIVE-40 to 850.33 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
LMV393IPWRE4ACTIVE-40 to 850.33 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
LMV393IPWRG4ACTIVE-40 to 850.33 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:54 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 15 WeeksLMV393ID
AmericasArrow >1k
Rochester Electronics >1k
AsiaFarnell Asia 375
WPI 124
EuropeArrow Southern Europe 150
EBV Elektronik >1k
Farnell 330
WorldwideMouser Electronics 57
TI Lead Time*: 12 WeeksLMV393IDDUR
AmericasArrow >1k
Rochester Electronics >1k
EuropeAvnet-SILICA >1k
WorldwideDigiKey >1k
TI Lead Time*: 12 WeeksLMV393IDDURE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksLMV393IDDURG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksLMV393IDE4
None Reported
View Distributors
TI Lead Time*: 15 WeeksLMV393IDG4
None Reported
View Distributors
TI Lead Time*: 15 WeeksLMV393IDGKR
AmericasNewark >1k
Rochester Electronics >1k
AsiaWPI >1k
EuropeAvnet-SILICA >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 15 WeeksLMV393IDGKRG4
AmericasRochester Electronics >1k
EuropeEBV Elektronik >1k
WorldwideDigiKey >1k
TI Lead Time*: 15 WeeksLMV393IDR
AmericasArrow >1k
Rochester Electronics >1k
EuropeCompel >1k
TI Lead Time*: 15 WeeksLMV393IDRE4
WorldwideMouser Electronics 49
TI Lead Time*: 15 WeeksLMV393IDRG4
None Reported
View Distributors
TI Lead Time*: 18 WeeksLMV393IPW
AmericasArrow 1
Rochester Electronics >1k
AsiaFarnell Asia >1k
WPI 152
EuropeFarnell >1k
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksLMV393IPWE4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksLMV393IPWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksLMV393IPWR
AmericasRochester Electronics >1k
EuropeAvnet-SILICA >1k
Compel >1k
EBV Elektronik >1k
WorldwideDigiKey 481
TI Lead Time*: 20 WeeksLMV393IPWRE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksLMV393IPWRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
LMV393ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LMV393IDDUR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LMV393IDDURE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LMV393IDDURG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LMV393IDE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LMV393IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LMV393IDGKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LMV393IDGKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LMV393IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LMV393IDRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LMV393IDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LMV393IPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LMV393IPWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LMV393IPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LMV393IPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LMV393IPWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LMV393IPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for LMV393 Help

Datasheet

Selection Guides

Tools & Software

NamePart # Company Tool / Software Type
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
LMV331 Single General Purpose Low-Voltage Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
SN74HC04 Hex Inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
OPA2335 0.05uV/C max, Single-Supply CMOS Operational Amplifier PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
LMV358 Dual Low-Voltage Rail-to-Rail Output Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
MSP430F4250 16-Bit Ultra-Low-Power MCU, 16kB Flash, 256B RAM, 16-bit Sigma-Delta A/D, 12-bit D/A, LCD Driver MSP430™16-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES TI customers also evaluated this product.
MAX3232 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
CC2530 Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
TPD2E001 Low-Capacitance 2-Channel +/-15 kV ESD-Protection Array for High-Speed Data Interfaces ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
TPS51117 1.8V to 28V Input Sync. Step Down Controller with DCAP™ Mode, Optimized for Light Load Efficiency NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TL16C554A Quad UART with 16-Byte FIFOs INTERFACE-UARTS TI customers also evaluated this product.
SN74HC02 Quadruple 2-Input Positive-NOR Gates GATES-NOR GATES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here