LMV824 Status: ACTIVE

Quad Low-Voltage Operational Amplifers with Rail-To-Rail Outputs


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 LMV821 LMV822 LMV824
Iq per channel(Max)(mA)0.5  0.4  0.3  
VIO (25 deg C)(Max)(mV)3.5  3.5  3.5  
CMRR(Min)(dB)70  70  72  
Vn at 1kHz(Typ)(nV/rtHz)45  45  45  
Rail-RailOut  Out  Out  
IIB(Max)(pA)100000  100000  100000  
Slew Rate(Typ)(V/us)1.7  1.7  1.7  
GBW(Typ)(MHz)5  5  5  
Spec'd at Vs(V)2.7  2.7  2.7  
VIO (Full Range)(Max)(mV)4  4  4  
Vs(Min)(V)2.7  2.7  2.7  
Vs(Max)(V)5.5  5.5  5.5  
Pin/Package5SC70, 5SOT-23  8MSOP, 8SOIC  14SOIC, 14TSSOP, 14TVSOP  
Vio(Max)(mV)4  4  4  
Supply Voltage 5(V)Yes  Yes  Yes  
Open Loop Gain(Min)(dB)90  90  90  
Offset Drift(Typ)(uV/C)1  1  1  
IQ Per Amp (+/-)(Max)(mA)0.5  0.4  0.3  
Offset Voltage (+/-)(Max)(mV)4  4  4  
Number of Channels1  2  4  
Approx. Price (US$) 0.32 | 1ku   0.34 | 1ku   0.34 | 1ku  
Operating Temp Range(Celsius)-40 to 125,-40 to 85  -40 to 125,-40 to 85  -40 to 125,-40 to 85  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)2.7  2.7  2.7  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)5.5  5.5  5.5  
 SamplesSamplesSamples
 InventoryInventoryInventory

Other qualified versions of LMV824

Version Part Number Definition
Automotive LMV824-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

Customers Who Evaluated This Product Also Evaluated

  • SN74LVC1G125: Single Bus Buffer Gate With 3-State Outputs
  • TLV431A: Low Voltage Adjustable Precision Shunt Regulator
  • PCA9306: Dual Bi-Directional I2C-Bus and SMBus Voltage Level-Translator
  • Product Information

    Features

    • 2.5-V, 2.7-V, and 5-V Performance
    • -40°C to 125°C Operation
    • No Crossover Distortion
    • Low Supply Current at VCC+ = 5 V:
      • LMV821. . .0.3 mA Typ
      • LMV822. . .0.5 mA Typ
      • LMV824. . .1 mA Typ
    • Rail-to-Rail Output Swing
    • Gain Bandwidth of 5.5 MHz Typ at 5 V
    • Slew Rate of 1.9 V/µs Typ at 5 V

    DESCRIPTION/ORDERING INFORMATION

    The LMV821 single, LMV822 dual, and LMV824 quad devices are low-voltage (2.5 V to 5.5 V), low-power commodity operational amplifiers. Electrical characteristics are very similar to the LMV3xx operational amplifiers (low supply current, rail-to-rail outputs, input common-mode range that includes ground). However, the LMV8xx devices offer a higher bandwidth (5.5 MHz typical) and faster slew rate (1.9 V/µs typical).

    The LMV8xx devices are cost-effective solutions for applications requiring low-voltage/low-power operation and space-saving considerations. The LMV821 is available in the ultra-small DCK package, which is approximately half the size of SOT-23-5. The DCK package saves space on printed circuit boards and enables the design of small portable electronic devices (cordless and cellular phones, laptops, PDAs, PCMIA). It also allows the designer to place the device closer to the signal source to reduce noise pickup and increase signal integrity.

    The LMV8xx devices are characterized for operation from -40°C to 85°C. The LMV8xxI devices are characterized for operation from -40°C to 125°C.

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    LMV824DACTIVE-40 to 850.34 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    LMV824DE4ACTIVE-40 to 850.34 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    LMV824DG4ACTIVE-40 to 850.34 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    LMV824DGVRACTIVE-40 to 850.51 | 1kuTVSOP (DGV) | 14  2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    LMV824DGVRE4ACTIVE-40 to 850.51 | 1kuTVSOP (DGV) | 14  2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    LMV824DGVRG4ACTIVE-40 to 850.51 | 1kuTVSOP (DGV) | 14  2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    LMV824DRACTIVE-40 to 850.34 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    LMV824DRE4ACTIVE-40 to 850.34 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    LMV824DRG4ACTIVE-40 to 850.34 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    LMV824IDACTIVE-40 to 1250.43 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    LMV824IDE4ACTIVE-40 to 1250.43 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    LMV824IDG4ACTIVE-40 to 1250.43 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    LMV824IDGVRACTIVE-40 to 1250.45 | 1kuTVSOP (DGV) | 14  2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    LMV824IDGVRE4ACTIVE-40 to 1250.45 | 1kuTVSOP (DGV) | 14  2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    LMV824IDGVRG4ACTIVE-40 to 1250.45 | 1kuTVSOP (DGV) | 14  2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    LMV824IDRACTIVE-40 to 1250.43 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    LMV824IDRE4ACTIVE-40 to 1250.43 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    LMV824IDRG4ACTIVE-40 to 1250.43 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    LMV824IPWACTIVE-40 to 1250.43 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    LMV824IPWE4ACTIVE-40 to 1250.43 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    LMV824IPWG4ACTIVE-40 to 1250.43 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    LMV824IPWRACTIVE-40 to 1250.43 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    LMV824IPWRE4ACTIVE-40 to 1250.43 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    LMV824IPWRG4ACTIVE-40 to 1250.43 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    LMV824PWACTIVE-40 to 850.34 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    LMV824PWE4ACTIVE-40 to 850.34 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    LMV824PWG4ACTIVE-40 to 850.34 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    LMV824PWRACTIVE-40 to 850.34 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    LMV824PWRE4ACTIVE-40 to 850.34 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    LMV824PWRG4ACTIVE-40 to 850.34 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 11:55 AM GMT, 25 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 18 WeeksLMV824D
    AmericasNewark 612
    Rochester Electronics >1k
    AsiaWPI 53
    EuropeAvnet-SILICA >1k
    Spoerle 50
    WorldwideDigiKey  Available
    Mouser Electronics 410
    TI Lead Time*: 18 WeeksLMV824DE4
    AsiaFarnell Asia 308
    EuropeFarnell 225
    WorldwideDigiKey  Available
    TI Lead Time*: 18 WeeksLMV824DG4
    WorldwideDigiKey  Available
    TI Lead Time*: 14 WeeksLMV824DGVR
    AmericasArrow >1k
    Rochester Electronics >1k
    EuropeAvnet-SILICA >1k
    WorldwideDigiKey >1k
    Mouser Electronics 570
    TI Lead Time*: 14 WeeksLMV824DGVRE4
    WorldwideDigiKey  Available
    TI Lead Time*: 14 WeeksLMV824DGVRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 15 WeeksLMV824DR
    AmericasArrow >1k
    Rochester Electronics >1k
    EuropeAvnet-SILICA >1k
    EBV Elektronik >1k
    WorldwideDigiKey >1k
    Mouser Electronics >1k
    TI Lead Time*: 15 WeeksLMV824DRE4
    WorldwideDigiKey  Available
    TI Lead Time*: 15 WeeksLMV824DRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 15 WeeksLMV824ID
    AmericasRochester Electronics >1k
    AsiaWPI 60
    EuropeAvnet-SILICA >1k
    WorldwideDigiKey  Available
    Mouser Electronics 528
    TI Lead Time*: 15 WeeksLMV824IDE4
    AsiaFarnell Asia 776
    EuropeFarnell 774
    WorldwideDigiKey  Available
    TI Lead Time*: 15 WeeksLMV824IDG4
    WorldwideDigiKey  Available
    TI Lead Time*: 15 WeeksLMV824IDGVR
    AmericasAvnet >1k
    Rochester Electronics >1k
    EuropeAvnet-SILICA >1k
    WorldwideDigiKey >1k
    Mouser Electronics >1k
    TI Lead Time*: 15 WeeksLMV824IDGVRE4
    WorldwideDigiKey  Available
    TI Lead Time*: 15 WeeksLMV824IDGVRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksLMV824IDR
    EuropeAvnet-SILICA 1k
    WorldwideDigiKey >1k
    Mouser Electronics >1k
    TI Lead Time*: 20 WeeksLMV824IDRE4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksLMV824IDRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksLMV824IPW
    AmericasRochester Electronics >1k
    EuropeAvnet-SILICA 90
    WorldwideDigiKey  Available
    Mouser Electronics 420
    TI Lead Time*: 20 WeeksLMV824IPWE4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksLMV824IPWG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksLMV824IPWR
    AmericasRochester Electronics >1k
    EuropeAvnet-SILICA 140
    WorldwideDigiKey 5
    Mouser Electronics 16
    TI Lead Time*: 20 WeeksLMV824IPWRE4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksLMV824IPWRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksLMV824PW
    AmericasRochester Electronics 190
    AsiaWPI 60
    TI Lead Time*: 20 WeeksLMV824PWE4
    AsiaFarnell Asia 86
    EuropeFarnell 46
    TI Lead Time*: 20 WeeksLMV824PWG4
    None Reported
    View Distributors
    TI Lead Time*: 20 WeeksLMV824PWR
    EuropeEBV Elektronik 2
    TI Lead Time*: 20 WeeksLMV824PWRE4
    None Reported
    View Distributors
    TI Lead Time*: 20 WeeksLMV824PWRG4
    None Reported
    View Distributors
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    LMV824D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    LMV824DE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    LMV824DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    LMV824DGVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    LMV824DGVRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    LMV824DGVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    LMV824DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    LMV824DRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    LMV824DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    LMV824ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    LMV824IDE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    LMV824IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    LMV824IDGVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    LMV824IDGVRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    LMV824IDGVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    LMV824IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    LMV824IDRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    LMV824IDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    LMV824IPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    LMV824IPWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    LMV824IPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    LMV824IPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    LMV824IPWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    LMV824IPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    LMV824PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    LMV824PWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    LMV824PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    LMV824PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    LMV824PWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    LMV824PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for LMV824 Help

    Datasheet

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    SN74LVC1G125 Single Bus Buffer Gate With 3-State Outputs LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
    TLV431A Low Voltage Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
    PCA9306 Dual Bi-Directional I2C-Bus and SMBus Voltage Level-Translator I2C (SL)-I2C SPECIAL FUNCTIONS TI customers also evaluated this product.
    TL494 PWM Control Circuit AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
    TPS51100 3A Source/Sink DDR terminator Regulator LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
    SN74LVC2G14 Dual Schmitt-Trigger Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
    MAX232 Dual EIA-232 Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
    SN74LVC1G14 Single Schmitt-Trigger Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
    SN75LVDS83 FlatLink(TM) Transmitter DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
    DAC6571 DAC6571: 10-Bit Digital-to-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here