LMV932 Status: ACTIVE

Dual 1.8-V Operational Amplifiers with Rail-To-Rail Input and Output


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 LMV931 LMV932LMV934 
Iq per channel(Max)(mA)0.185  0.185  0.185  
VIO (25 deg C)(Max)(mV)4  5.5  5.5  
CMRR(Min)(dB)60  60  60  
Vn at 1kHz(Typ)(nV/rtHz)60  60  60  
Rail-RailIn, Out  In, Out  In, Out  
IIB(Max)(pA)75000  75000  75000  
Slew Rate(Typ)(V/us)0.35  0.35  0.35  
GBW(Typ)(MHz)1.4  1.4  1.4  
Spec'd at Vs(V)1.8  1.8  1.8  
VIO (Full Range)(Max)(mV)6  7.5  7.5  
Vs(Min)(V)1.8  1.8  1.8  
Vs(Max)(V)5  5  5  
Pin/Package5SC70, 5SOT-23  8MSOP, 8SOIC  14SOIC, 14TSSOP  
Vio(Max)(mV)6  7.5  7.5  
Supply Voltage 5(V)Yes  Yes  Yes  
Open Loop Gain(Min)(dB)75  75  75  
Offset Drift(Typ)(uV/C)5.5  5.5  5.5  
IQ Per Amp (+/-)(Max)(mA)0.185  0.185  0.185  
Offset Voltage (+/-)(Max)(mV)6  7.5  7.5  
Number of Channels1  2  4  
Approx. Price (US$) 0.39 | 1ku   0.41 | 1ku   0.42 | 1ku  
Operating Temp Range(Celsius)-40 to 125  -40 to 125  -40 to 125  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)1.8  1.8  1.8  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)5  5  5  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • LMV931: Single 1.8-V Operational Amplifiers with Rail-To-Rail Input and Output
  • SN74AVC16T245: 16-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs
  • TPS40211: Wide Input Range Current Mode Boost Controller
  • PCM1606: 103dB SNR 6-Channel Audio DAC

Product Information

Features

  • 1.8-V, 2.7-V, and 5-V Specifications
  • Rail-to-Rail Output Swing
    • 600- Load . . . 80 mV From Rail
    • 2-k Load . . . 30 mV From Rail
  • VICR . . . 200 mV Beyond Rails
  • Gain Bandwidth . . . 1.4 MHz
  • Supply Current . . . 100 µA/Amplifier
  • Max VIO . . . 4 mV
  • Space-Saving Packages
    • LMV931: SOT-23 and SC-70
    • LMV932: MSOP and SOIC
    • LMV934: SOIC and TSSOP
  • APPLICATIONS
    • Industrial (Utility/Energy Metering)
    • Automotive
    • Communications (Optical Telecom, Data/Voice Cable Modems)
    • Consumer Electronics (PDAs, PCs, CDR/W, Portable Audio)
    • Supply-Current Monitoring
    • Battery Monitoring

DESCRIPTION/ORDERING INFORMATION

The LMV93x devices are low-voltage low-power operational amplifiers that are well suited for today's low-voltage and/or portable applications. Specified for operation of 1.8 V to 5 V, they can be used in portable applications that are powered from a single-cell Li-ion or two-cell batteries. They have rail-to-rail input and output capability for maximum signal swings in low-voltage applications. The LMV93x input common-mode voltage extends 200 mV beyond the rails for increased flexibility. The output can swing rail-to-rail unloaded and typically can reach 80 mV from the rails, while driving a 600- load (at 1.8-V operation).

During 1.8-V operation, the devices typically consume a quiescent current of 103 µA per channel, and yet they are able to achieve excellent electrical specifications, such as 101-dB open-loop DC gain and 1.4-MHz gain bandwidth. Furthermore, the amplifiers offer good output drive characteristics, with the ability to drive a 600- load and 1000-pF capacitance with minimal ringing.

The LMV93x devices are offered in the latest packaging technology to meet the most demanding space-constraint applications. The LMV931 is offered in standard SOT-23 and SC-70 packages. The LMV932 is available in the traditional MSOP and SOIC packages. The LMV934 is available in the traditional SOIC and TSSOP packages.

The LMV93x devices are characterized for operation from -40°C to 125°C, making the part universally suited for commercial, industrial, and automotive applications.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
LMV932IDACTIVE-40 to 1250.45 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LMV932IDE4ACTIVE-40 to 1250.45 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LMV932IDG4ACTIVE-40 to 1250.45 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LMV932IDGKRACTIVE-40 to 1250.41 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
LMV932IDGKRG4ACTIVE-40 to 1250.41 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
LMV932IDRACTIVE-40 to 1250.41 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
LMV932IDRE4ACTIVE-40 to 1250.41 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
LMV932IDRG4ACTIVE-40 to 1250.41 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:53 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 15 WeeksLMV932ID
AmericasArrow 85
Avnet 25
Rochester Electronics >1k
AsiaWPI 62
EuropeAvnet-SILICA 75
Compel 650
WorldwideMouser Electronics >1k
TI Lead Time*: 15 WeeksLMV932IDE4
AmericasArrow 300
TI Lead Time*: 15 WeeksLMV932IDG4
EuropeSpoerle 75
TI Lead Time*: 12 WeeksLMV932IDGKR
AmericasArrow >1k
Newark >1k
Rochester Electronics >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 12 WeeksLMV932IDGKRG4
EuropeEBV Elektronik >1k
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksLMV932IDR
AmericasArrow >1k
Newark >1k
TI Lead Time*: 15 WeeksLMV932IDRE4
None Reported
View Distributors
TI Lead Time*: 15 WeeksLMV932IDRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
LMV932ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LMV932IDE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LMV932IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LMV932IDGKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LMV932IDGKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LMV932IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LMV932IDRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LMV932IDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for LMV932 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
LMV931 Single 1.8-V Operational Amplifiers with Rail-To-Rail Input and Output OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
SN74AVC16T245 16-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
TPS40211 Wide Input Range Current Mode Boost Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
PCM1606 103dB SNR 6-Channel Audio DAC AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
TPS40200 Wide Input Non-Synchronous Buck DC/DC Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
SN75176A Differential Bus Transceiver INTERFACE-RS-485 TI customers also evaluated this product.
INA138 High-Side Measurement Current Shunt Monitor, Current Output AMPLIFIERS AND LINEAR-CURRENT SHUNT MONITOR TI customers also evaluated this product.
TPA2031D1 2.5-W Mono Class-D Audio Power Amplifier with Slow Start-Up (TPA2031) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPS2068 Current-Limited, Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TLC2252A Rail-To-Rail Dual Operational Amplifier PRECISION AMPLIFIER-LOW POWER TI customers also evaluated this product.
TPS54550 4.5V to 20V, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here