|
|
|
|
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
DESCRIPTION/ORDERING INFORMATIONThe LMV93x devices are low-voltage low-power operational amplifiers that are well suited for today's low-voltage and/or portable applications. Specified for operation of 1.8 V to 5 V, they can be used in portable applications that are powered from a single-cell Li-ion or two-cell batteries. They have rail-to-rail input and output capability for maximum signal swings in low-voltage applications. The LMV93x input common-mode voltage extends 200 mV beyond the rails for increased flexibility. The output can swing rail-to-rail unloaded and typically can reach 80 mV from the rails, while driving a 600- During 1.8-V operation, the devices typically consume a quiescent current of 103 µA per channel, and yet they are able to achieve excellent electrical specifications, such as 101-dB open-loop DC gain and 1.4-MHz gain bandwidth. Furthermore, the amplifiers offer good output drive characteristics, with the ability to drive a 600- The LMV93x devices are offered in the latest packaging technology to meet the most demanding space-constraint applications. The LMV931 is offered in standard SOT-23 and SC-70 packages. The LMV932 is available in the traditional MSOP and SOIC packages. The LMV934 is available in the traditional SOIC and TSSOP packages. The LMV93x devices are characterized for operation from -40°C to 125°C, making the part universally suited for commercial, industrial, and automotive applications. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| LMV934ID | ACTIVE | -40 to 125 | 0.46 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | Purchase Samples | ||
| LMV934IDE4 | ACTIVE | -40 to 125 | 0.46 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | Purchase Samples | ||
| LMV934IDG4 | ACTIVE | -40 to 125 | 0.46 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | Purchase Samples | ||
| LMV934IDR | ACTIVE | -40 to 125 | 0.42 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | |||
| LMV934IDRE4 | ACTIVE | -40 to 125 | 0.42 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | |||
| LMV934IDRG4 | ACTIVE | -40 to 125 | 0.42 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | |||
| LMV934IPW | ACTIVE | -40 to 125 | 0.46 | 1ku | TSSOP (PW) | 14 | View | 90 | TUBE | Purchase Samples | ||
| LMV934IPWE4 | ACTIVE | -40 to 125 | 0.46 | 1ku | TSSOP (PW) | 14 | View | 90 | TUBE | Purchase Samples | ||
| LMV934IPWG4 | ACTIVE | -40 to 125 | 0.46 | 1ku | TSSOP (PW) | 14 | View | 90 | TUBE | Purchase Samples | ||
| LMV934IPWR | ACTIVE | -40 to 125 | 0.42 | 1ku | TSSOP (PW) | 14 | View | 2000 | LARGE T&R | |||
| LMV934IPWRE4 | ACTIVE | -40 to 125 | 0.42 | 1ku | TSSOP (PW) | 14 | View | 2000 | LARGE T&R | |||
| LMV934IPWRG4 | ACTIVE | -40 to 125 | 0.42 | 1ku | TSSOP (PW) | 14 | View | 2000 | LARGE T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:55 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksLMV934ID | |||
| Asia | Farnell Asia | 19 | |
| WPI | 40 | ||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksLMV934IDE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksLMV934IDG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksLMV934IDR | |||
| Americas | Newark | >1k | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 20 WeeksLMV934IDRE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksLMV934IDRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksLMV934IPW | |||
| Americas | Arrow | 630 | |
| Avnet | 630 | ||
| Newark | 405 | ||
| Rochester Electronics | 990 | ||
| Asia | Farnell Asia | 405 | |
| WPI | 110 | ||
| Europe | Avnet-SILICA | 540 | |
| Spoerle | 180 | ||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 685 | ||
| TI Lead Time*: 20 WeeksLMV934IPWE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksLMV934IPWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksLMV934IPWR | |||
| Worldwide | DigiKey | 518 | |
| TI Lead Time*: 20 WeeksLMV934IPWRE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksLMV934IPWRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| LMV934ID | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LMV934IDE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LMV934IDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LMV934IDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LMV934IDRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LMV934IDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LMV934IPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LMV934IPWE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LMV934IPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LMV934IPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LMV934IPWRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LMV934IPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for LMV934 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| ADS7800 | 12-Bit 3us Sampling Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| TXB0108 | 8-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15-kV ESD Protect | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74LVC1G125 | Single Bus Buffer Gate With 3-State Outputs | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| SN74CBTD3306 | Dual FET Bus Switch With Level Shifting | VOLTAGE LEVEL TRANSLATION-TRANSLATING BUS SWITCHES | TI customers also evaluated this product. |
| TL431 | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| TPS63000 | 96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN | DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS | TI customers also evaluated this product. |
| CDCM1804 | 1:3 LVPECL Clock Buffer & Addl LVCMOS Output & Programmable Divider | NON-PLL BUFFERS-MIXED SINGLE AND DIFFERENTIAL ENDED | TI customers also evaluated this product. |
| TPS2042B | Dual, Current-Limited, Power-Distribution Switches | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| TL431A | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| SN74LVC1G00 | Single 2-Input Positive-NAND Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |

No Tags are Available for this Part Number