|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Note: Protected under US Patent #6,667,650; other patents pending. Description
The LOG101 is a versatile integrated circuit that computes the logarithm or log ratio of an input current relative to a reference current. The LOG101 is tested over a wide dynamic range of input signals. In log ratio applications, a signal current can come from a photodiode, and a reference current from a resistor in series with a precision external reference. The output signal at VOUT is trimmed to 1V per decade of input current allowing seven decades of input current dynamic range. Low DC offset voltage and temperature drift allow accurate measurement of low-level signals over a wide environmental temperature range. The LOG101 is specified over the temperature range 5°C to +75°C, with operation over 40°C to +85°C. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| LOG101AID | ACTIVE | -40 to 85 | 7.65 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Contact TI Distributor or Sales Office | ||
| LOG101AIDE4 | ACTIVE | -40 to 85 | 7.65 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Contact TI Distributor or Sales Office | ||
| LOG101AIDR | ACTIVE | -40 to 85 | 6.95 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| LOG101AIDRE4 | ACTIVE | -40 to 85 | 6.95 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:54 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksLOG101AID | |||
| Americas | Avnet | 75 | |
| Rochester Electronics | >1k | ||
| Europe | Avnet-SILICA | 180 | |
| Worldwide | DigiKey | 331 | |
| TI Lead Time*: 20 WeeksLOG101AIDE4 | |||
| Asia | Farnell Asia | 114 | |
| Europe | Farnell | 84 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksLOG101AIDR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksLOG101AIDRE4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| LOG101AID | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| LOG101AIDE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| LOG101AIDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| LOG101AIDRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for LOG101 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| LOG104 | Logarithmic Amplifier | SPECIAL FUNCTION AMPLIFIER-LOGARITHMIC AMPLIFIER | TI customers also evaluated this product. |
| LOG102 | Logarithmic and Log Ratio Amplifier | SPECIAL FUNCTION AMPLIFIER-LOGARITHMIC AMPLIFIER | TI customers also evaluated this product. |
| LOG114 | Precision High-Speed Logarithmic Amplifier with 2.5V Reference and Uncommitted Output Op Amps | SPECIAL FUNCTION AMPLIFIER-LOGARITHMIC AMPLIFIER | TI customers also evaluated this product. |
| LOG112 | Precision Logarithmic and Log Ratio Amplifier with On-Chip 2.5V Voltage Reference | SPECIAL FUNCTION AMPLIFIER-LOGARITHMIC AMPLIFIER | TI customers also evaluated this product. |
| LOG2112 | Precision Logarithmic and Log Ratio Amplifier with On-Chip 2.5V Voltage Reference | SPECIAL FUNCTION AMPLIFIER-LOGARITHMIC AMPLIFIER | TI customers also evaluated this product. |
| TL441 | Logarithmic Amplifier | AMPLIFIERS (SL)-LOGARITHMIC AMPLIFIERS (SL) | TI customers also evaluated this product. |
| THS3001 | 420-MHz Current-Feedback Amplifier | HIGH SPEED AMPLIFIER-CURRENT FEEDBACK | TI customers also evaluated this product. |
| INA118 | Precision, Low Power Instrumentation Amplifier | INSTRUMENTATION AMPLIFIER-SINGLE SUPPLY | TI customers also evaluated this product. |

No Tags are Available for this Part Number