|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
NOTE: U.S. Patent Pending. Description
The LOG102 is a versatile integrated circuit that computes the logarithm or log ratio of an input current relative to a reference current. The LOG102 is tested over a wide dynamic range of input signals. In log ratio applications, a signal current can be generated by a photodiode, and a reference current from a resistor in series with a precision external voltage reference. In the block diagram shown below, A3 and A4 are identical, uncommitted op amps that can be used for a variety of functions, such as filtering, offsetting, adding gain or as a comparator to detect loss of signal. The output signal at VLOG OUT is trimmed to 1V per decade of input current. It can be scaled with an output amplifier, either A3 or A4. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| LOG102AID | ACTIVE | 0 to 70 | 8.00 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | |||
| LOG102AIDG4 | ACTIVE | 0 to 70 | 8.00 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | Contact TI Distributor or Sales Office | ||
| LOG102AIDR | ACTIVE | 0 to 70 | 7.25 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Purchase Samples | ||
| LOG102AIDRG4 | ACTIVE | 0 to 70 | 7.25 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:55 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksLOG102AID | |||
| Americas | Arrow | 191 | |
| Avnet | 44 | ||
| Newark | 74 | ||
| Asia | Farnell Asia | 97 | |
| WPI | 140 | ||
| Europe | Arrow Southern Europe | 42 | |
| Farnell | 51 | ||
| Worldwide | DigiKey | 184 | |
| TI Lead Time*: 20 WeeksLOG102AIDG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksLOG102AIDR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksLOG102AIDRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| LOG102AID | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| LOG102AIDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| LOG102AIDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| LOG102AIDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for LOG102 
| Description | Part # | Company |
| Industrial Control via the CAN Bus Demonstration Platform | CANBUS-DEMO | Texas Instruments |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| LOG101 | Logarithmic Amplifier | SPECIAL FUNCTION AMPLIFIER-LOGARITHMIC AMPLIFIER | TI customers also evaluated this product. |
| LOG104 | Logarithmic Amplifier | SPECIAL FUNCTION AMPLIFIER-LOGARITHMIC AMPLIFIER | TI customers also evaluated this product. |
| LOG114 | Precision High-Speed Logarithmic Amplifier with 2.5V Reference and Uncommitted Output Op Amps | SPECIAL FUNCTION AMPLIFIER-LOGARITHMIC AMPLIFIER | TI customers also evaluated this product. |
| LOG2112 | Precision Logarithmic and Log Ratio Amplifier with On-Chip 2.5V Voltage Reference | SPECIAL FUNCTION AMPLIFIER-LOGARITHMIC AMPLIFIER | TI customers also evaluated this product. |
| LOG112 | Precision Logarithmic and Log Ratio Amplifier with On-Chip 2.5V Voltage Reference | SPECIAL FUNCTION AMPLIFIER-LOGARITHMIC AMPLIFIER | TI customers also evaluated this product. |
| TL441 | Logarithmic Amplifier | AMPLIFIERS (SL)-LOGARITHMIC AMPLIFIERS (SL) | TI customers also evaluated this product. |
| TLV5618A | 12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Q temp available | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| INA110 | Fast-Settling FET-Input Very High Accuracy Instrumentation Amplifier | INSTRUMENTATION AMPLIFIER-DUAL SUPPLY | TI customers also evaluated this product. |
| TAS3218 | Digital Audio SoC for multi-channel application | DIGITAL AUDIO PROCESSORS-AUDIO PROCESSORS | TI customers also evaluated this product. |
| VCA2616 | Dual, Variable Gain Amlifier w/Low Noise Pre-Amp | AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| ADS1213 | 22-Bit Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| TLC2578 | Serial Out, Low Power with Built-In Conversion Clock & 8x FIFO, 8 Channels | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| PGA203 | Digitally Controlled Programmable-Gain Instrumentation Amp | AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| DRV594 | +/-3 A High-Efficiency PWM Power Driver | SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER | TI customers also evaluated this product. |
| INA128 | Precision, Low Power Instrumentation Amplifiers | INSTRUMENTATION AMPLIFIER-DUAL SUPPLY | TI customers also evaluated this product. |

No Tags are Available for this Part Number