LOG104 Status: ACTIVE

Logarithmic Amplifier

      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 LOG104
Scale Factor(V/decade)0.5  
Input Current Range(Min)(nA)100  
Input Current Range(Max)(mA)3.5  
Conformity Error (initial 5 decades)(Max)(%)0.2  
Conformity Error (initial 5 decades) (typ. over temp)(%/degree C)0.0001  
Offset Voltage (Input Amplifiers)(Max)(mV)1.5  
Vs (+/-)(Min)(V)4.5  
Vs (+/-)(Max)(V)18  
Iq(Max)(mA)1.5  
Reference TypeExternal  
Full-Scale Output Voltage(Min)(+/- V)1.2  
Full-Scale Output Voltage(Max)(+/- V)1.5  
Operating Temp Range(Celsius)-40 to 85  
Pin/Package8SOIC  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • LOG102: Logarithmic and Log Ratio Amplifier
  • LOG101: Logarithmic Amplifier
  • LOG112: Precision Logarithmic and Log Ratio Amplifier with On-Chip 2.5V Voltage Reference
  • TL441: Logarithmic Amplifier
  • ADS8364: 16-Bit 250 kSPS 6 ADCs, Parallel Out, W/6 x FIFO W/6 Ch.
  • INA128: Precision, Low Power Instrumentation Amplifiers

More Related Products

Product Information

Features

  • EASY-TO-USE COMPLETE CORE FUNCTION
  • HIGH ACCURACY: 0.01% FSO Over 5 Decades
  • WIDE INPUT DYNAMIC RANGE:
       7.5 Decades, 100pA to 3.5mA
  • LOW QUIESCENT CURRENT: 1mA
  • WIDE SUPPLY RANGE: ±4.5V to ±18V
  • APPLICATIONS
    • LOG, LOG RATIO, ANTI-LOG COMPUTATION:
         Communication, Analytical, Medical, Industrial, Test, General Instrumentation
    • PHOTODIODE SIGNAL COMPRESSION AMP
    • ANALOG SIGNAL COMPRESSION IN FRONT OF ANALOG-TO-DIGITAL(A/D)CONVERTER

Note: Protected under US Patent #6,667,650; other patents pending.
All trademarks are the property of their respective owners.

Description

The LOG104 is a versatile integrated circuit that computes the logarithm or log ratio of an input current relative to a reference current.

The LOG104 is tested over a wide dynamic range of input signals. In log ratio applications, a signal current can come from a photodiode, and a reference current from a resistor in series with a precision external reference.

The output signal at VOUT is trimmed to 0.5V per decade of input current, allowing seven decades of input current, dynamic range.

Low DC offset voltage and temperature drift allow accurate measurement of low-level signals over a wide environmental temperature range. The LOG104 is specified over the temperature range –5°C to +75°C, with operation over –40°C to +85°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
LOG104AIDACTIVE-40 to 857.65 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
LOG104AIDE4ACTIVE-40 to 857.65 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LOG104AIDG4ACTIVE-40 to 857.65 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LOG104AIDRACTIVE-40 to 856.95 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LOG104AIDRE4ACTIVE-40 to 856.95 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
LOG104AIDAs of 11:22 AM GMT, 03 Jul 2009As of 11:22 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasAvnet 72
 DigiKey 6
 Newark 63
 Rochester Electronics >1k
LOG104AIDE4As of 11:22 AM GMT, 03 Jul 2009As of 11:22 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasDigiKey  Available
LOG104AIDG4As of 11:22 AM GMT, 03 Jul 2009As of 11:22 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasDigiKey  Available
LOG104AIDRAs of 11:22 AM GMT, 03 Jul 2009As of 11:22 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 6 Weeks AmericasDigiKey  Available
 Rochester Electronics >1k
LOG104AIDRE4As of 11:22 AM GMT, 03 Jul 2009As of 11:22 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 6 Weeks AmericasDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
LOG104AID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
LOG104AIDE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
LOG104AIDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
LOG104AIDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
LOG104AIDRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for LOG104 Help

Datasheet

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
LOG102 Logarithmic and Log Ratio Amplifier   TI customers also evaluated this product.
LOG101 Logarithmic Amplifier   TI customers also evaluated this product.
LOG112 Precision Logarithmic and Log Ratio Amplifier with On-Chip 2.5V Voltage Reference   TI customers also evaluated this product.
LOG114 Precision High-Speed Logarithmic Amplifier with 2.5V Reference and Uncommitted Output Op Amps   TI customers also evaluated this product.
LOG2112 Precision Logarithmic and Log Ratio Amplifier with On-Chip 2.5V Voltage Reference   TI customers also evaluated this product.
TL441 Logarithmic Amplifier AMPLIFIERS (SL)-LOGARITHMIC AMPLIFIERS (SL) TI customers also evaluated this product.
ADS8364 16-Bit 250 kSPS 6 ADCs, Parallel Out, W/6 x FIFO W/6 Ch. DATA CONVERTERS-ANALOG TO DIGITAL CONVERTERS TI customers also evaluated this product.
INA128 Precision, Low Power Instrumentation Amplifiers INSTRUMENTATION AMPLIFIERS-DUAL SUPPLY TI customers also evaluated this product.
TPS65021 6-channel Power Mgmt IC with 3DC/DCs, 3 LDOs, I2C interface and Dynamic Voltage Scaling POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
DAC8534 2.7V to 5.5V, Quad Channel, 16-Bit, Serial Input DAC DATA CONVERTERS-DIGITAL TO ANALOG CONVERTERS TI customers also evaluated this product.
CDCM7005 High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-EXTERNAL VCXO OUTPUT TI customers also evaluated this product.
PCM2904 Stereo USB1.1 CODEC with line-out, Bus-powered (HID Interface + 500mA USB Current) AUDIO-USB AUDIO TI customers also evaluated this product.
TPS75533 Single Output LDO, 5.0A, Fixed(3.3V), Low Quiescent Current, Fast Transient Response LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
DAC8831 16-Bit, Ultra-Low Power, Voltage Output Digital to Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTERS TI customers also evaluated this product.
TMS320F2812 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-F282X FIXED POINT MCU TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click 

Here