|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The LOG114 is specifically designed for measuring low-level and wide dynamic range currents in communications, lasers, medical, and industrial systems. The device computes the logarithm or log-ratio of an input current or voltage relative to a reference current or voltage (logarithmic transimpedance amplifier). High precision is ensured over a wide dynamic range of input signals on either bipolar (±5V) or single (+5V) supply. Special temperature drift compensation circuitry is included on-chip. In log-ratio applications, the signal current may be from a high impedance source such as a photodiode or resistor in series with a low impedance voltage source. The reference current is provided by a resistor in series with a precision internal voltage reference, photo diode, or active current source. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| LOG114AIRGVR | ACTIVE | 0 to 70 | 7.90 | 1ku | QFN (RGV) | 16 | View | 2500 | LARGE T&R | Purchase Samples | |
| LOG114AIRGVRG4 | ACTIVE | 0 to 70 | 7.90 | 1ku | QFN (RGV) | 16 | View | 2500 | LARGE T&R | Purchase Samples | |
| LOG114AIRGVT | ACTIVE | 0 to 70 | 8.70 | 1ku | QFN (RGV) | 16 | View | 250 | SMALL T&R | Contact TI Distributor or Sales Office | |
| LOG114AIRGVTG4 | ACTIVE | 0 to 70 | 8.70 | 1ku | QFN (RGV) | 16 | View | 250 | SMALL T&R | Contact TI Distributor or Sales Office | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:54 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 16 WeeksLOG114AIRGVR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 16 WeeksLOG114AIRGVRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksLOG114AIRGVT | |||
| Asia | WPI | 260 | |
| Europe | Compel | 22 | |
| TI Lead Time*: 20 WeeksLOG114AIRGVTG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| LOG114AIRGVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| LOG114AIRGVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| LOG114AIRGVT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| LOG114AIRGVTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for LOG114 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| LOG104 | Logarithmic Amplifier | SPECIAL FUNCTION AMPLIFIER-LOGARITHMIC AMPLIFIER | TI customers also evaluated this product. |
| LOG112 | Precision Logarithmic and Log Ratio Amplifier with On-Chip 2.5V Voltage Reference | SPECIAL FUNCTION AMPLIFIER-LOGARITHMIC AMPLIFIER | TI customers also evaluated this product. |
| LOG2112 | Precision Logarithmic and Log Ratio Amplifier with On-Chip 2.5V Voltage Reference | SPECIAL FUNCTION AMPLIFIER-LOGARITHMIC AMPLIFIER | TI customers also evaluated this product. |
| LOG101 | Logarithmic Amplifier | SPECIAL FUNCTION AMPLIFIER-LOGARITHMIC AMPLIFIER | TI customers also evaluated this product. |
| LOG102 | Logarithmic and Log Ratio Amplifier | SPECIAL FUNCTION AMPLIFIER-LOGARITHMIC AMPLIFIER | TI customers also evaluated this product. |
| TL441 | Logarithmic Amplifier | AMPLIFIERS (SL)-LOGARITHMIC AMPLIFIERS (SL) | TI customers also evaluated this product. |
| ADS1241 | 24-Bit Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| PTH08T220W | 16-A, 4.5-V to 14-V Input, Non-Isolated, Wide Output Adjust, Power Module w/ TurboTrans | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| TLV5630 | 2.7V to 5.5V 12-Bit 8-Channel Serial DAC W/Int Ref | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| OPA541 | High Power Monolithic Operational Amplifier | PRECISION AMPLIFIER-HIGH OUTPUT CURRENT | TI customers also evaluated this product. |
| OPA404 | Quad High Speed Precision Difet(R) Operational Amplifier | PRECISION AMPLIFIER-WIDE BANDWIDTH | TI customers also evaluated this product. |
| ONET1101L | 11.3 Gbps Laser Diode Driver | OPTICAL MODULE ICs-LASER DRIVER | TI customers also evaluated this product. |
| PGA203 | Digitally Controlled Programmable-Gain Instrumentation Amp | AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| DAC8871 | 16-Bit Single Channel, Serial Interface, +/-18V (High Voltage Bipolar) Output DAC | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| INA101 | Very High Accuracy Instrumentation Amplifier | INSTRUMENTATION AMPLIFIER-DUAL SUPPLY | TI customers also evaluated this product. |

No Tags are Available for this Part Number