LP2985-29 Status: ACTIVE

Single Output LDO, 150mA, Fixed(2.9V), 1.5% Tolerance, Low Quiescent Current, Low Noise


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 LP2985 LP2985-18 LP2985-25 LP2985-28 LP2985-29LP2985-33 LP2985-50 LP2985A-18 LP2985A-25 LP2985A-28 LP2985A-29 LP2985A-30 LP2985A-33 LP2985A-50 
Iout(Max)(A)0.15  0.15  0.15  0.15  0.15  0.15  0.15  0.15  0.15  0.15  0.15  0.15  0.15  0.15  
Vdo(Typ)(mV)280  280  280  280  280  280  280  280  280  280  280  280  280  280  
Iq(Typ)(mA)0.85  0.85  0.85  0.85  0.85  0.85  0.85  0.85  0.85  0.85  0.85  0.85  0.85  0.85  
Vin(Min)(V)2.05  2.05  2.5  2.5  2.5  2.5  2.5  2.05  2.5  2.5  2.5  2.5  2.5  2.5  
Vin(Max)(V)16  16  16  16  16  16  16  16  16  16  16  16  16  16  
Vout(Min)(V) 1.8  2.5  2.8  2.9  3.3  5  1.8  2.5  2.8  2.9  3  3.3  5  
Vout(Max)(V) 1.8  2.5  2.8  2.9  3.3  5  1.8  2.5  2.8  2.9  3  3.3  5  
Accuracy(%)1.5  1.5  1.5  1.5  1.5  1.5  1.5  1  1  1  1  1  1  1  
Output Capacitor(uF)4.7  4.7  4.7  4.7  4.7  4.7  4.7  4.7  4.7  4.7  4.7  4.7  4.7  4.7  
Output Capacitor Type Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic   
Fixed Output Options(V) 1.8  2.5  2.8  2.9  3.3  5  1.8  2.5  2.8  2.9  3  3.3  5  
Pin/Package 5SOT-23  5SOT-23  5SOT-23  5SOT-23  5DSBGA, 5SOT-23  5SOT-23  5SOT-23  5SOT-23  5SOT-23  5SOT-23  5SOT-23  5SOT-23  5SOT-23  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Regulated Outputs(#)1  1  1  1  1  1  1  1  1  1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 Inventory Not AvailableInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • LP2985: Single Output LDO, 150mA, Fixed (1.8 to 5.0V), 1.5% Tolerance, Low Quiescent Current, Low Noise
  • TPS5410-EP: Enhanced Product 5.5V to 36V, 1A, 500kHz Step Down SWIFT™ Converter
  • TPS5450: 5.5V to 36V, 5A, 500kHz Step Down SWIFT™ Converter
  • TPS5410: 5.5V to 36V, 1A, 500kHz Step Down SWIFT ™ Converter

Product Information

Features

  • Output Tolerance of
    • 1% (A Grade)
    • 1.5% (Standard Grade)
  • Ultra-Low Dropout, Typically
    • 280 mV at Full Load of 150 mA
    • 7 mV at 1 mA
  • Wide VIN Range: 16 V Max
  • Low IQ: 850 µA at Full Load at 150 mA
  • Shutdown Current: 0.01 µA Typ
  • Low Noise: 30 µVRMS With 10-nF Bypass Capacitor
  • Stable With Low-ESR Capacitors, Including Ceramic
  • Overcurrent and Thermal Protection
  • High Peak-Current Capability
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
  • PORTABLE APPLICATIONS
    • Cellular Phones
    • Palmtop and Laptop Computers
    • Personal Digital Assistants (PDAs)

View All Features in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
LP2985-29DBVRACTIVE-40 to 1250.32 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
LP2985-29DBVRG4ACTIVE-40 to 1250.32 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
LP2985-29DBVTACTIVE-40 to 1250.60 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LP2985-29DBVTG4ACTIVE-40 to 1250.60 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:55 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksLP2985-29DBVR
AmericasArrow >1k
Rochester Electronics >1k
TI Lead Time*: 14 WeeksLP2985-29DBVRG4
None Reported
View Distributors
TI Lead Time*: 16 WeeksLP2985-29DBVT
None Reported
View Distributors
TI Lead Time*: 16 WeeksLP2985-29DBVTG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
LP2985-29DBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LP2985-29DBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LP2985-29DBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LP2985-29DBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for LP2985-29 Help

Datasheet

Application Notes

View Application Notes for Single Channel LDO

Errata

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
LP2985 Single Output LDO, 150mA, Fixed (1.8 to 5.0V), 1.5% Tolerance, Low Quiescent Current, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS5410-EP Enhanced Product 5.5V to 36V, 1A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS5450 5.5V to 36V, 5A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS5410 5.5V to 36V, 1A, 500kHz Step Down SWIFT ™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TLC5941 16 Channel LED Driver with Dot Correction and Grayscale PWM Control LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here