LP3988-Q1

ACTIVE

Automotive 150-mA, low-dropout voltage regulator with power good & enable

Product details

Output options Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 6 Vin (min) (V) 2.5 Vout (max) (V) 2.85 Vout (min) (V) 2.85 Fixed output options (V) 2.85 Noise (µVrms) 220 Iq (typ) (mA) 0.085 Thermal resistance θJA (°C/W) 171 Rating Automotive Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Power good Accuracy (%) 2 PSRR at 100 KHz (dB) 19 Dropout voltage (Vdo) (typ) (mV) 80 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 6 Vin (min) (V) 2.5 Vout (max) (V) 2.85 Vout (min) (V) 2.85 Fixed output options (V) 2.85 Noise (µVrms) 220 Iq (typ) (mA) 0.085 Thermal resistance θJA (°C/W) 171 Rating Automotive Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Power good Accuracy (%) 2 PSRR at 100 KHz (dB) 19 Dropout voltage (Vdo) (typ) (mV) 80 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • Operating Input Voltage 2.5 V to 6 V
  • Power-Good Flag Output
  • Logic-Controlled Enable
  • Stable With Ceramic and High-Quality Tantalum Capacitors
  • Fast Turnon
  • Thermal Shutdown and Short-Circuit Current Limit
  • 5-Pin SOT-23 Package
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • Operating Input Voltage 2.5 V to 6 V
  • Power-Good Flag Output
  • Logic-Controlled Enable
  • Stable With Ceramic and High-Quality Tantalum Capacitors
  • Fast Turnon
  • Thermal Shutdown and Short-Circuit Current Limit
  • 5-Pin SOT-23 Package

The LP3988-Q1 is a 150-mA low-dropout regulator designed specially to meet requirements of portable battery applications. The LP3988-Q1 works with a space-saving 1-µF ceramic capacitor. The LP3988-Q1 features an error flag-output that indicates a faulty output condition.

The LP3988-Q1 has performance optimized for battery-powered systems to deliver low noise, extremely low dropout voltage, and low quiescent current. Regulator ground current increases only slightly in dropout, further prolonging the battery life.

Power-supply rejection is better than 60 dB at low frequencies and starts to roll off at 10 kHz. The device maintains high power-supply rejection down to lower input voltage levels common to battery-operated circuits.

The device is ideal for mobile phone and similar battery-powered wireless applications. It provides up to 150 mA, from a 2.5-V to 6-V input, consuming less than 1 µA in disable mode, and has fast turnon time less than 200 µs.

The LP3988-Q1 is available in a 5-pin SOT-23 package, has performance specified for the −40°C to +125°C temperature range, and is available in a 2.85-V output voltage. For other voltage options, contact TI sales.

For all available packages, see the orderable addendum at the end of the data sheet.

The LP3988-Q1 is a 150-mA low-dropout regulator designed specially to meet requirements of portable battery applications. The LP3988-Q1 works with a space-saving 1-µF ceramic capacitor. The LP3988-Q1 features an error flag-output that indicates a faulty output condition.

The LP3988-Q1 has performance optimized for battery-powered systems to deliver low noise, extremely low dropout voltage, and low quiescent current. Regulator ground current increases only slightly in dropout, further prolonging the battery life.

Power-supply rejection is better than 60 dB at low frequencies and starts to roll off at 10 kHz. The device maintains high power-supply rejection down to lower input voltage levels common to battery-operated circuits.

The device is ideal for mobile phone and similar battery-powered wireless applications. It provides up to 150 mA, from a 2.5-V to 6-V input, consuming less than 1 µA in disable mode, and has fast turnon time less than 200 µs.

The LP3988-Q1 is available in a 5-pin SOT-23 package, has performance specified for the −40°C to +125°C temperature range, and is available in a 2.85-V output voltage. For other voltage options, contact TI sales.

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LP3988-Q1 Micropower, 150-mA Ultra-Low-Dropout CMOS LDO With Power Good datasheet (Rev. B) PDF | HTML 28 Nov 2016

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos