LT1009 Status: ACTIVE

2.5-V Integrated Reference Circuit

      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
  • 2.5-V Integrated Reference Circuit (Rev. M) (lt1009.pdf, 516 KB)
    28 Apr 2008 Download

 LT1009
VO(V)2.5  
Initial Accuracy @ 25/deg C(%)0.2  
Temp Coeff(Max)(ppm/ degree C)25  
Min Iz for Regulation(uA)400  
Iout/Iz(Max)(mA)10  
Pin/Package3TO-92,8SOIC,8TSSOP  
Approx. Price (US$) 0.58 | 1ku  
Operating Temp Range(Celsius)-40 to 85,0 to 70  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TL431: Adjustable Precision Shunt Regulator
  • TLV431B: Low-Voltage Adjustable Precision Shunt Regulator
  • LM4040A20: 2.048-V Precision Micropower Shunt Voltage Reference, 0.1% accuracy
  • LP2981A-50: Single Output LDO, 100mA, Fixed(5.0V), Shutdown, 0.75% Tolerance
  • MC34063A: 1.5-A Boost/Buck/Inverting Switching Regulator
  • BQ2022A: 1K-bit Serial EPROM with SDQ Interface

More Related Products

Product Information

Features

  • Excellent Temperature Stability
  • Initial Tolerance...0.2% Max
  • Dynamic Impedance...0.6 Ω Max
  • Wide Operating Current Range
  • Directly Interchangeable With LM136
  • Needs No Adjustment for Minimum Temperature Coefficient

Description

The LT1009 reference circuit is a precision-trimmed 2.5-V shunt regulator featuring low dynamic impedance and a wide operating current range. The maximum initial tolerance is ±5 mV in the LP package and ±10 mV in the D and PW packages. The reference tolerance is achieved by on-chip trimming, which minimizes the initial voltage tolerance and the temperature coefficient, aVZ.

Although the LT1009 needs no adjustments, a third terminal (ADJ) allows the reference voltage to be adjusted ±5% to eliminate system errors. In many applications, the LT1009 can be used as a terminal-for-terminal replacement for the LM136-2.5, which eliminates the external trim network.

The LT1009 uses include 5-V system references, 8-bit analog-to-digital converter (ADC) and digital-to-analog converter (DAC) references, and power-supply monitors. The device also can be used in applications such as digital voltmeters and current-loop measurement and control systems.

The LT1009C is characterized for operation from 0°C to 70°C. The LT1009I is characterized for operation from -40°C to 85°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
LT1009CDACTIVE0 to 700.58 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LT1009CDE4ACTIVE0 to 700.58 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LT1009CDG4ACTIVE0 to 700.58 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LT1009CDRACTIVE0 to 700.58 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LT1009CDRE4ACTIVE0 to 700.58 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LT1009CDRG4ACTIVE0 to 700.58 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LT1009CLPACTIVE0 to 700.58 | 1kuTO-92 (LP) | 3 View 1000 | BULK Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LT1009CLPE3ACTIVE0 to 700.58 | 1kuTO-92 (LP) | 3 View 1000 | BULK Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LT1009CLPMACTIVE0 to 700.58 | 1kuTO-92 (LP) | 3 View 2000 | AMMO Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LT1009CLPME3ACTIVE0 to 700.58 | 1kuTO-92 (LP) | 3 View 2000 | AMMO Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LT1009CLPRACTIVE0 to 700.58 | 1kuTO-92 (LP) | 3 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LT1009CLPRE3ACTIVE0 to 700.58 | 1kuTO-92 (LP) | 3 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LT1009CPKOBSOLETE0 to 70 SOT-89 (PK) | 3     Download CAD Format for this FootprintNot Available
LT1009CPWACTIVE0 to 700.58 | 1kuTSSOP (PW) | 8 View 150 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LT1009CPWE4ACTIVE0 to 700.58 | 1kuTSSOP (PW) | 8 View 150 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LT1009CPWG4ACTIVE0 to 700.58 | 1kuTSSOP (PW) | 8 View 150 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LT1009CPWRACTIVE0 to 700.58 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LT1009CPWRE4ACTIVE0 to 700.58 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LT1009CPWRG4ACTIVE0 to 700.58 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LT1009IDACTIVE-40 to 850.63 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LT1009IDE4ACTIVE-40 to 850.63 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LT1009IDG4ACTIVE-40 to 850.63 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LT1009IDRACTIVE-40 to 850.63 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LT1009IDRE4ACTIVE-40 to 850.63 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LT1009IDRG4ACTIVE-40 to 850.63 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LT1009ILPACTIVE-40 to 850.63 | 1kuTO-92 (LP) | 3 View 1000 | BULK Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LT1009ILPE3ACTIVE-40 to 850.63 | 1kuTO-92 (LP) | 3 View 1000 | BULK Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LT1009ILPRACTIVE-40 to 850.63 | 1kuTO-92 (LP) | 3 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LT1009ILPRE3ACTIVE-40 to 850.63 | 1kuTO-92 (LP) | 3 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LT1009IPWACTIVE-40 to 850.63 | 1kuTSSOP (PW) | 8 View 150 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LT1009IPWE4ACTIVE-40 to 850.63 | 1kuTSSOP (PW) | 8 View 150 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LT1009IPWG4ACTIVE-40 to 850.63 | 1kuTSSOP (PW) | 8 View 150 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LT1009IPWRACTIVE-40 to 850.63 | 1kuTSSOP (PW) | 8