MAX3221-EP Status: ACTIVE

Enhanced Product 3-V To 5.5-V Single-Channel Rs-232 Line Driver/Receiver With Plus/-15-Kv Esd


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 MAX3221-EP
Data Rate(kbps)250  
Drivers Per Package1  
Receivers Per Package1  
ESD HBM(kV)+/-15  
Supply Voltage(s)(V)3.3 or 5.0  
ICC(Max)(mA)1  
Operating Temp Range(Celsius)-55 to 125  
Pin/Package16SSOP  
Approx. Price (US$) 3.25 | 100u  
RatingHiRel Enhanced Product  
FootprintMAX3221  
 Samples
 Inventory

Other qualified versions of MAX3221-EP

Version Part Number Definition
Catalog MAX3221 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • MAX3221: 3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver
  • MAX3221E: 3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver

Product Information

Features

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • RS-232 Bus-Pin ESD Protection Exceeds ±15 kV Using Human-Body Model (HBM)
  • Meets or Exceeds the Requirements of TIA/EIA-232-F and ITU v.28 Standards
  • Operates With 3-V to 5.5-V VCC Supply
  • Operates up to 250 kbit/s
  • One Driver and One Receiver
  • Low Standby Current . . . 1 µA Typical
  • External Capacitors . . . 4 × 0.1 µF
  • Accepts 5-V Logic Input With 3.3-V Supply
  • Alternative High-Speed Pin-Compatible Device (1 Mbit/s)
    • SNx5C3221
  • Auto-Powerdown Feature Automatically Disables Drivers for Power Savings
  • APPLICATIONS
    • Battery-Powered, Hand-Held, and Portable Equipment
    • PDAs and Palmtop PCs

View All Features in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
MAX3221MDBREPACTIVE-55 to 125V62/06642-01XE3.25 | 100uSSOP (DB) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
V62/06642-01XEACTIVE-55 to 125 3.25 | 100uSSOP (DB) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:55 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksMAX3221MDBREP
AmericasNewark >1k
AsiaFarnell Asia >1k
EuropeArrow Northern Europe >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 16 WeeksV62/06642-01XE
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
MAX3221MDBREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/06642-01XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for MAX3221-EP Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
MAX3221 3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
MAX3221E 3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here