MAX3221 Status: ACTIVE

3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver


      
         
Alert me about changes<br/>to this product

See Also

  • TRS3221E - The device has the SAME FUNCTIONALITY/PINOUT as the compared device but includes enhanced IEC61000-4-2 ESD Protection.

View all related products


Datasheet

Download - PDF Icon

 MAX3221
Data Rate(kbps)250  
Drivers Per Package1  
Receivers Per Package1  
ESD HBM(kV)+/-15  
Supply Voltage(s)(V)3.3 or 5.0  
ICC(Max)(mA)1  
Operating Temp Range(Celsius)-40 to 85,0 to 70  
Pin/Package16SSOP, 16TSSOP  
Approx. Price (US$) 0.88 | 1ku  
RatingCatalog  
FootprintMAX3221  
 Samples
 Inventory

Other qualified versions of MAX3221

Version Part Number Definition
Enhanced Product MAX3221-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • MAX3232: 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver
  • MAX232: Dual EIA-232 Driver/Receiver
  • MAX3243: 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV ESD (HBM) Protection
  • SN74LVC1G08: Single 2-Input Positive-AND Gate
  • SN74LVC1G32: Single 2-Input Positive-OR Gate
  • TPD2E001: Low-Capacitance 2-Channel +/-15 kV ESD-Protection Array for High-Speed Data Interfaces

More Related Products

Product Information

Features

  • RS-232 Bus-Pin ESD Protection Exceeds ±15 kV Using Human-Body Model (HBM)
  • Meets or Exceeds the Requirements of TIA/EIA-232-F and ITU v.28 Standards
  • Operates With 3-V to 5.5-V VCC Supply
  • Operates up to 250 kbit/s
  • One Driver and One Receiver
  • Low Standby Current ...1 µA Typical
  • External Capacitors ...4 × 0.1 µF
  • Accepts 5-V Logic Input With 3.3-V Supply
  • Designed to Be Interchangeable With Maxim MAX3221
  • Alternative High-Speed Pin-Compatible Device (1 Mbit/s)
    • SNx5C3221
  • Auto-Powerdown Feature Automatically Disables Drivers for Power Savings
  • Applications
    • Battery-Powered, Hand-Held, and Portable Equipment
    • PDAs and Palmtop PCs
    • Notebooks, Subnotebooks, and Laptops
    • Digital Cameras
    • Mobile Phones and Wireless Devices

Description

The MAX3221 consists of one line driver, one line receiver, and a dual charge-pump circuit with ±15-kV ESD protection pin to pin (serial-port connection pins, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3-V to 5.5-V supply. These devices operate at data signaling rates up to 250 kbit/s and a maximum of 30-V/µs driver output slew rate.

Flexible control options for power management are available when the serial port is inactive. The auto-powerdown feature functions when FORCEON is low and FORCEOFF\ is high. During this mode of operation, if the device does not sense a valid RS-232 signal on the receiver input, the driver output is disabled. If FORCEOFF\ is set low and EN\ is high, both the driver and receiver are shut off, and the supply current is reduced to 1 µA. Disconnecting the serial port or turning off the peripheral drivers causes the auto-powerdown condition to occur. Auto-powerdown can be disabled when FORCEON and FORCEOFF\ are high. With auto-powerdown enabled, the device is activated automatically when a valid signal is applied to the receiver input. The INVALID\ output notifies the user if an RS-232 signal is present at the receiver input. INVALID\ is high (valid data) if the receiver input voltage is greater than 2.7 V or less than –2.7 V, or has been between –0.3 V and 0.3 V for less than 30 µs. INVALID\ is low (invalid data) if the receiver input voltage is between –0.3 V and 0.3 V for more than 30 µs. Refer to Figure 5 for receiver input levels.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
MAX3221CDBACTIVE0 to 700.98 | 1kuSSOP (DB) | 16 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3221CDBE4ACTIVE0 to 700.98 | 1kuSSOP (DB) | 16 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3221CDBG4ACTIVE0 to 700.98 | 1kuSSOP (DB) | 16 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3221CDBRACTIVE0 to 700.88 | 1kuSSOP (DB) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3221CDBRG4ACTIVE0 to 700.88 | 1kuSSOP (DB) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3221CPWACTIVE0 to 700.98 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3221CPWE4ACTIVE0 to 700.98 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3221CPWG4ACTIVE0 to 700.98 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3221CPWRACTIVE0 to 700.88 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3221CPWRE4ACTIVE0 to 700.88 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3221CPWRG4ACTIVE0 to 700.88 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3221IDBACTIVE-40 to 850.98 | 1kuSSOP (DB) | 16 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3221IDBE4ACTIVE-40 to 850.98 | 1kuSSOP (DB) | 16 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3221IDBG4ACTIVE-40 to 850.98 | 1kuSSOP (DB) | 16 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3221IDBRACTIVE-40 to 850.88 | 1kuSSOP (DB) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3221IDBRE4ACTIVE-40 to 850.88 | 1kuSSOP (DB) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3221IDBRG4ACTIVE-40 to 850.88 | 1kuSSOP (DB) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3221IPWACTIVE-40 to 850.98 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3221IPWE4ACTIVE-40 to 850.98 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3221IPWG4ACTIVE-40 to 850.98 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3221IPWRACTIVE-40 to 850.88 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3221IPWRE4ACTIVE-40 to 850.88 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3221IPWRG4ACTIVE-40 to 850.88 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:43 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksMAX3221CDB
AmericasRochester Electronics >1k
EuropeArrow Northern Europe 40
TI Lead Time*: 18 WeeksMAX3221CDBE4
AsiaFarnell Asia 584
EuropeFarnell 482
TI Lead Time*: 18 WeeksMAX3221CDBG4
None Reported
View Distributors
TI Lead Time*: 18 WeeksMAX3221CDBR
AmericasRochester Electronics >1k
AsiaWPI >1k
Wintech >1k
TI Lead Time*: 18 WeeksMAX3221CDBRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksMAX3221CPW
AmericasRochester Electronics >1k
EuropeAvnet-SILICA 271
TI Lead Time*: 20 WeeksMAX3221CPWE4
AsiaFarnell Asia 57
EuropeAbacus Polar 270
TI Lead Time*: 20 WeeksMAX3221CPWG4
AmericasRochester Electronics 89
TI Lead Time*: 20 WeeksMAX3221CPWR
AsiaWPI 497
TI Lead Time*: 20 WeeksMAX3221CPWRE4
None Reported
View Distributors
TI Lead Time*: 20 WeeksMAX3221CPWRG4
None Reported
View Distributors
TI Lead Time*: 18 WeeksMAX3221IDB
EuropeArrow Southern Europe 65
Avnet-SILICA 515
TI Lead Time*: 18 WeeksMAX3221IDBE4
AsiaFarnell Asia 407
EuropeFarnell 362
TI Lead Time*: 18 WeeksMAX3221IDBG4
EuropeCompel 240
TI Lead Time*: 15 WeeksMAX3221IDBR
AsiaWPI >1k
EuropeAvnet-SILICA >1k
TI Lead Time*: 15 WeeksMAX3221IDBRE4
None Reported
View Distributors
TI Lead Time*: 15 WeeksMAX3221IDBRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksMAX3221IPW
AsiaWPI 42
EuropeAvnet-SILICA 10
TI Lead Time*: 20 WeeksMAX3221IPWE4
None Reported
View Distributors
TI Lead Time*: 20 WeeksMAX3221IPWG4
AsiaFarnell Asia 371
TI Lead Time*: 20 WeeksMAX3221IPWR
None Reported
View Distributors
TI Lead Time*: 20 WeeksMAX3221IPWRE4
None Reported
View Distributors
TI Lead Time*: 20 WeeksMAX3221IPWRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
MAX3221CDB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3221CDBE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3221CDBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3221CDBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3221CDBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3221CPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3221CPWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3221CPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3221CPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3221CPWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3221CPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3221IDB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3221IDBE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3221IDBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3221IDBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3221IDBRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3221IDBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3221IPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3221IPWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3221IPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3221IPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3221IPWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3221IPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for MAX3221 Help

Datasheet

Selection Guides

Part # Name Product Family Comments
TRS3221E   3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver With +/-15-kV IEC ESD Protection   INTERFACE - RS-232   The device has the SAME FUNCTIONALITY/PINOUT as the compared device but includes enhanced IEC61000-4-2 ESD Protection.  
MAX3221E   3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver   INTERFACE - RS-232   TI recommends the MAX3221E in new designs. The MAX3221E is an improved direct drop-in replacement for the MAX3221  
TRS3221   3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver With +/-15-kV ESD Protection   INTERFACE - RS-232   The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device.   
Customers Who Evaluated This Product Also Evaluated...
MAX3232 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
MAX232 Dual EIA-232 Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
MAX3243 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV ESD (HBM) Protection INTERFACE-RS-232 TI customers also evaluated this product.
MAX3221E 3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
MAX3232E 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV IEC ESD Protection INTERFACE-RS-232 TI customers also evaluated this product.
TRS3221E 3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver With +/-15-kV IEC ESD Protection INTERFACE-RS-232 TI customers also evaluated this product.
SN74LVC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
SN74LVC1G32 Single 2-Input Positive-OR Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
TPD2E001 Low-Capacitance 2-Channel +/-15 kV ESD-Protection Array for High-Speed Data Interfaces ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
SN65HVD230 3.3V CAN Transceiver with Standby Mode INTERFACE-CAN TI customers also evaluated this product.
SN74CBTLV16292 Low-Voltage 12-Bit 1-Of-2 FET Multiplexer/Demultiplexer With Internal Pulldown Resistors SIGNAL SWITCHES-DIGITAL BUS EXCHANGE/MULTIPLEXING SWITCHES TI customers also evaluated this product.
SN74LVC07A Hex Buffer/Driver With Open-Drain Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
THS7314 3-Channel SDTV Video Amp with 5th Order Filter and 6-dB Gain VIDEO FUNCTIONS-INTEGRATED FILTER TI customers also evaluated this product.
SN74LVC1G125 Single Bus Buffer Gate With 3-State Outputs LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74LVC244A Octal Buffer/Driver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
MSP430F2132 16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 512B RAM, 10 bit ADC, 1 USCI MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here