MAX3221E Status: ACTIVE

3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver


      
         
Alert me about changes<br/>to this product

See Also

  • TRS3221E - The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device. 

Datasheet

Download - PDF Icon

 MAX3221E
Data Rate(kbps)250  
Drivers Per Package1  
Receivers Per Package1  
ESD HBM(kV)+/-15  
Supply Voltage(s)(V)3.3 or 5.0  
ICC(Max)(mA)1  
Operating Temp Range(Celsius)-40 to 85,0 to 70  
Pin/Package16SSOP, 16TSSOP  
Approx. Price (US$) 0.90 | 1ku  
RatingCatalog  
FootprintMAX3221  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TRS3221E: 3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver With +/-15-kV IEC ESD Protection
  • MAX3221: 3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver
  • MAX3232: 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver
  • SN74LVC1G125: Single Bus Buffer Gate With 3-State Outputs
  • SN74HC08: Quadruple 2-Input Positive-AND Gates
  • TLV431A: Low Voltage Adjustable Precision Shunt Regulator

More Related Products

Product Information

Features

  • ESD Protection for RS-232 Pins
    • ±15-kV Human-Body Model (HBM)
    • ±8 kV (IEC 61000-4-2, Contact Discharge)
    • ±15 kV (IEC 61000-4-2, Air-Gap Discharge)
  • Meets or Exceeds the Requirements of TIA/EIA-232-F and ITU v.28 Standards
  • Operates With 3-V to 5.5-V VCC Supply
  • Operates up to 250 kbit/s
  • One Driver and One Receiver
  • Low Standby Current . . . 1 µA Typ
  • External Capacitors . . . 4 × 0.1 µF
  • Accepts 5-V Logic Input With 3.3-V Supply
  • Alternative High-Speed Pin-Compatible Device (1 Mbit/s)
    • SN75C3221E and SN65C3221E
  • Auto-Powerdown Feature Automatically Disables Drivers for Power Savings
  • APPLICATIONS
    • Battery-Powered, Hand-Held, and Portable Equipment
    • PDAs and Palmtop PCs
    • Notebooks, Subnotebooks, and Laptops
    • Digital Cameras
    • Mobile Phones and Wireless Devices

View All Features in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
MAX3221ECDBACTIVE0 to 701.00 | 1kuSSOP (DB) | 16 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3221ECDBG4ACTIVE0 to 701.00 | 1kuSSOP (DB) | 16 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3221ECDBRACTIVE0 to 700.90 | 1kuSSOP (DB) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3221ECDBRG4ACTIVE0 to 700.90 | 1kuSSOP (DB) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3221ECPWACTIVE0 to 701.00 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3221ECPWE4ACTIVE0 to 701.00 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3221ECPWG4ACTIVE0 to 701.00 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3221ECPWRACTIVE0 to 700.90 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3221ECPWRE4ACTIVE0 to 700.90 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3221ECPWRG4ACTIVE0 to 700.90 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3221EIDBACTIVE-40 to 851.00 | 1kuSSOP (DB) | 16 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3221EIDBG4ACTIVE-40 to 851.00 | 1kuSSOP (DB) | 16 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3221EIDBRACTIVE-40 to 850.90 | 1kuSSOP (DB) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3221EIDBRG4ACTIVE-40 to 850.90 | 1kuSSOP (DB) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3221EIPWACTIVE-40 to 851.00 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3221EIPWE4ACTIVE-40 to 851.00 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3221EIPWG4ACTIVE-40 to 851.00 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3221EIPWRACTIVE-40 to 850.90 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3221EIPWRE4ACTIVE-40 to 850.90 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3221EIPWRG4ACTIVE-40 to 850.90 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:56 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksMAX3221ECDB
AmericasArrow >1k
EuropeSpoerle 240
WorldwideMouser Electronics 87
TI Lead Time*: 18 WeeksMAX3221ECDBG4
None Reported
View Distributors
TI Lead Time*: 18 WeeksMAX3221ECDBR
AsiaWPI 673
TI Lead Time*: 18 WeeksMAX3221ECDBRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksMAX3221ECPW
AmericasRochester Electronics 610
TI Lead Time*: 20 WeeksMAX3221ECPWE4
AmericasRochester Electronics 240
TI Lead Time*: 20 WeeksMAX3221ECPWG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksMAX3221ECPWR
AmericasRochester Electronics >1k
TI Lead Time*: 20 WeeksMAX3221ECPWRE4
None Reported
View Distributors
TI Lead Time*: 20 WeeksMAX3221ECPWRG4
None Reported
View Distributors
TI Lead Time*: 18 WeeksMAX3221EIDB
None Reported
View Distributors
TI Lead Time*: 18 WeeksMAX3221EIDBG4
EuropeEBV Elektronik 8
TI Lead Time*: 18 WeeksMAX3221EIDBR
None Reported
View Distributors
TI Lead Time*: 18 WeeksMAX3221EIDBRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksMAX3221EIPW
None Reported
View Distributors
TI Lead Time*: 20 WeeksMAX3221EIPWE4
None Reported
View Distributors
TI Lead Time*: 20 WeeksMAX3221EIPWG4
AsiaFarnell Asia >1k
EuropeFarnell >1k
TI Lead Time*: 20 WeeksMAX3221EIPWR
EuropeAvnet-SILICA >1k
TI Lead Time*: 20 WeeksMAX3221EIPWRE4
None Reported
View Distributors
TI Lead Time*: 20 WeeksMAX3221EIPWRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
MAX3221ECDB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3221ECDBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3221ECDBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3221ECDBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3221ECPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3221ECPWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3221ECPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3221ECPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3221ECPWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3221ECPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3221EIDB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3221EIDBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3221EIDBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3221EIDBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3221EIPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3221EIPWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3221EIPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3221EIPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3221EIPWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3221EIPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for MAX3221E Help

Datasheet

Part # Name Product Family Comments
TRS3221E   3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver With +/-15-kV IEC ESD Protection   INTERFACE - RS-232   The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device.   
Customers Who Evaluated This Product Also Evaluated...
TRS3221E 3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver With +/-15-kV IEC ESD Protection INTERFACE-RS-232 TI customers also evaluated this product.
MAX3221 3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
MAX3232 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
MAX3232E 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV IEC ESD Protection INTERFACE-RS-232 TI customers also evaluated this product.
SN74LVC1G125 Single Bus Buffer Gate With 3-State Outputs LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74HC08 Quadruple 2-Input Positive-AND Gates GATES-AND GATES TI customers also evaluated this product.
TLV431A Low Voltage Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
SN74CBTLV3257 Low-Voltage 4-Bit 1-Of-2 FET Multiplexer/Demultiplexer SIGNAL SWITCHES-DIGITAL BUS EXCHANGE/MULTIPLEXING SWITCHES TI customers also evaluated this product.
SN74LVC2G74 Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER TI customers also evaluated this product.
REF5025 Low Noise, Very Low Drift, Precision Voltage Reference VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.
TLV1117-33 Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
TPS60403 60mA Charge Pump Voltage Inverter with Fixed 250kHz Operation INDUCTORLESS DC/DC REGULATORS (CHARGE PUMPS)-INVERTING CHARGE PUMP REGULATORS TI customers also evaluated this product.
SN74HC595 8-Bit Shift Registers With 3-State Output Registers FLIP-FLOPS, LATCHES AND REGISTERS-SHIFT REGISTERS TI customers also evaluated this product.
MSP430F5438 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi MSP430™16-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here