MAX3223-EP Status: ACTIVE

Enhanced Product 3-V To 5.5-V Multichannel Rs-232 Line Driver/Receiver W/ Plus/-15Kv Esd


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 MAX3223-EP
Data Rate(kbps)250  
Drivers Per Package2  
Receivers Per Package2  
ESD HBM(kV)+/-15  
Supply Voltage(s)(V)3.3 or 5.0  
ICC(Max)(mA)1  
Operating Temp Range(Celsius)-55 to 125  
Pin/Package20SSOP  
Approx. Price (US$) 4.00 | 100u  
RatingHiRel Enhanced Product  
FootprintMAX3223  
 Samples
 Inventory

Other qualified versions of MAX3223-EP

Version Part Number Definition
Catalog MAX3223 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • MAX3223E: 3-V to 5-V Multichannel RS-232 Line Driver/Receiver w/ +/-15-kV ESD Protection
  • MAX3223: 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver

Product Information

Features

  • Controlled Baseline
    • One Assembly
    • One Test Site
    • One Fabrication Site
  • Extended Temperature Performance of up to -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • RS-232 Bus-Pin ESD Protection Exceeds ±15 kV Using Human-Body Model (HBM)
  • Meets or Exceeds the Requirements of TIA/EIA-232-F and ITU v.28 Standards
  • Operates With 3-V to 5.5-V VCC Supply
  • Operates up to 250 kbit/s
  • Two Drivers and Two Receivers
  • Low Standby Current . . . 1 µA Typical
  • External Capacitors . . . 4 × 0.1 µF
  • Accepts 5-V Logic Input With 3.3-V Supply
  • Alternative High-Speed Pin-Compatible Device (1 Mbit/s)
    • SNx5C3223
  • APPLICATIONS
    • Battery-Powered Systems

View All Features in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
MAX3223MDBREPACTIVE-55 to 125V62/06635-01XE4.00 | 100uSSOP (DB) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
V62/06635-01XEACTIVE-55 to 125 4.00 | 100uSSOP (DB) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:56 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksMAX3223MDBREP
WorldwideDigiKey >1k
TI Lead Time*: 16 WeeksV62/06635-01XE
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
MAX3223MDBREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/06635-01XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for MAX3223-EP Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
MAX3223E 3-V to 5-V Multichannel RS-232 Line Driver/Receiver w/ +/-15-kV ESD Protection INTERFACE-RS-232 TI customers also evaluated this product.
MAX3223 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here