|
|
|
|
See Also
Other qualified versions of MAX3223
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The MAX3223 consists of two line drivers, two line receivers, and a dual charge-pump circuit with ±15-kV ESD protection pin to pin (serial-port connection pins, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3-V to 5.5-V supply. The device operates at data signaling rates up to 250 kbit/s and a maximum of 30-V/µs driver output slew rate. Flexible control options for power management are available when the serial port is inactive. The auto-powerdown feature functions when FORCEON is low and FORCEOFF\ is high. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| MAX3223CDB | ACTIVE | 0 to 70 | 1.23 | 1ku | SSOP (DB) | 20 | View | 70 | TUBE | Purchase Samples | ||
| MAX3223CDBE4 | ACTIVE | 0 to 70 | 1.23 | 1ku | SSOP (DB) | 20 | View | 70 | TUBE | Purchase Samples | ||
| MAX3223CDBG4 | ACTIVE | 0 to 70 | 1.23 | 1ku | SSOP (DB) | 20 | View | 70 | TUBE | Purchase Samples | ||
| MAX3223CDBR | ACTIVE | 0 to 70 | 1.12 | 1ku | SSOP (DB) | 20 | View | 2000 | LARGE T&R | |||
| MAX3223CDBRE4 | ACTIVE | 0 to 70 | 1.12 | 1ku | SSOP (DB) | 20 | View | 2000 | LARGE T&R | |||
| MAX3223CDBRG4 | ACTIVE | 0 to 70 | 1.12 | 1ku | SSOP (DB) | 20 | View | 2000 | LARGE T&R | |||
| MAX3223CDW | ACTIVE | 0 to 70 | 1.23 | 1ku | SOIC (DW) | 20 | View | 25 | TUBE | Purchase Samples | ||
| MAX3223CDWE4 | ACTIVE | 0 to 70 | 1.23 | 1ku | SOIC (DW) | 20 | View | 25 | TUBE | Purchase Samples | ||
| MAX3223CDWG4 | ACTIVE | 0 to 70 | 1.23 | 1ku | SOIC (DW) | 20 | View | 25 | TUBE | Purchase Samples | ||
| MAX3223CDWR | ACTIVE | 0 to 70 | 1.12 | 1ku | SOIC (DW) | 20 | View | 2000 | LARGE T&R | |||
| MAX3223CDWRG4 | ACTIVE | 0 to 70 | 1.12 | 1ku | SOIC (DW) | 20 | View | 2000 | LARGE T&R | |||
| MAX3223CPW | ACTIVE | 0 to 70 | 1.23 | 1ku | TSSOP (PW) | 20 | View | 70 | TUBE | Purchase Samples | ||
| MAX3223CPWE4 | ACTIVE | 0 to 70 | 1.23 | 1ku | TSSOP (PW) | 20 | View | 70 | TUBE | Purchase Samples | ||
| MAX3223CPWG4 | ACTIVE | 0 to 70 | 1.23 | 1ku | TSSOP (PW) | 20 | View | 70 | TUBE | Purchase Samples | ||
| MAX3223CPWR | ACTIVE | 0 to 70 | 1.12 | 1ku | TSSOP (PW) | 20 | View | 2000 | LARGE T&R | |||
| MAX3223CPWRE4 | ACTIVE | 0 to 70 | 1.12 | 1ku | TSSOP (PW) | 20 | View | 2000 | LARGE T&R | |||
| MAX3223CPWRG4 | ACTIVE | 0 to 70 | 1.12 | 1ku | TSSOP (PW) | 20 | View | 2000 | LARGE T&R | |||
| MAX3223IDB | ACTIVE | -40 to 85 | 1.12 | 1ku | SSOP (DB) | 20 | View | 70 | TUBE | Purchase Samples | ||
| MAX3223IDBE4 | ACTIVE | -40 to 85 | 1.12 | 1ku | SSOP (DB) | 20 | View | 70 | TUBE | Purchase Samples | ||
| MAX3223IDBG4 | ACTIVE | -40 to 85 | 1.12 | 1ku | SSOP (DB) | 20 | View | 70 | TUBE | Purchase Samples | ||
| MAX3223IDBR | ACTIVE | -40 to 85 | 1.12 | 1ku | SSOP (DB) | 20 | View | 2000 | LARGE T&R | |||
| MAX3223IDBRE4 | ACTIVE | -40 to 85 | 1.12 | 1ku | SSOP (DB) | 20 | View | 2000 | LARGE T&R | |||
| MAX3223IDBRG4 | ACTIVE | -40 to 85 | 1.12 | 1ku | SSOP (DB) | 20 | View | 2000 | LARGE T&R | |||
| MAX3223IDW | ACTIVE | -40 to 85 | 1.23 | 1ku | SOIC (DW) | 20 | View | 25 | TUBE | Purchase Samples | ||
| MAX3223IDWE4 | ACTIVE | -40 to 85 | 1.23 | 1ku | SOIC (DW) | 20 | View | 25 | TUBE | Purchase Samples | ||
| MAX3223IDWG4 | ACTIVE | -40 to 85 | 1.23 | 1ku | SOIC (DW) | 20 | View | 25 | TUBE | Purchase Samples | ||
| MAX3223IDWR | ACTIVE | -40 to 85 | 1.12 | 1ku | SOIC (DW) | 20 | View | 2000 | LARGE T&R | |||
| MAX3223IDWRE4 | ACTIVE | -40 to 85 | 1.12 | 1ku | SOIC (DW) | 20 | View | 2000 | LARGE T&R | |||
| MAX3223IDWRG4 | ACTIVE | -40 to 85 | 1.12 | 1ku | SOIC (DW) | 20 | View | 2000 | LARGE T&R | |||
| MAX3223IPW | ACTIVE | -40 to 85 | 1.12 | 1ku | TSSOP (PW) | 20 | View | 70 | TUBE | Purchase Samples | ||
| MAX3223IPWE4 | ACTIVE | -40 to 85 | 1.12 | 1ku | TSSOP (PW) | 20 | View | 70 | TUBE | Purchase Samples | ||
| MAX3223IPWG4 | ACTIVE | -40 to 85 | 1.12 | 1ku | TSSOP (PW) | 20 | View | 70 | TUBE | Purchase Samples | ||
| MAX3223IPWR | ACTIVE | -40 to 85 | 1.12 | 1ku | TSSOP (PW) | 20 | View | 2000 | LARGE T&R | |||
| MAX3223IPWRE4 | ACTIVE | -40 to 85 | 1.12 | 1ku | TSSOP (PW) | 20 | View | 2000 | LARGE T&R | |||
| MAX3223IPWRG4 | ACTIVE | -40 to 85 | 1.12 | 1ku | TSSOP (PW) | 20 | View | 2000 | LARGE T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:52 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 18 WeeksMAX3223CDB | |||
| Americas | Arrow | 97 | |
| Avnet | 18 | ||
| Rochester Electronics | 10 | ||
| Asia | Farnell Asia | 966 | |
| Europe | Avnet-SILICA | 10 | |
| Farnell | 924 | ||
| Spoerle | 420 | ||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksMAX3223CDBE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksMAX3223CDBG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksMAX3223CDBR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 85 | ||
| TI Lead Time*: 18 WeeksMAX3223CDBRE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksMAX3223CDBRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksMAX3223CDW | |||
| Americas | Avnet | 5 | |
| Rochester Electronics | >1k | ||
| Europe | Avnet-SILICA | 475 | |
| EBV Elektronik | 125 | ||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksMAX3223CDWE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksMAX3223CDWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksMAX3223CDWR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | 370 | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 18 WeeksMAX3223CDWRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksMAX3223CPW | |||
| Americas | Arrow | 1k | |
| Europe | Arrow Northern Europe | 68 | |
| TI Lead Time*: 20 WeeksMAX3223CPWE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksMAX3223CPWG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksMAX3223CPWR | |||
| Americas | Rochester Electronics | 1k | |
| Asia | Farnell Asia | 133 | |
| Europe | EBV Elektronik | 500 | |
| Farnell | 35 | ||
| TI Lead Time*: 20 WeeksMAX3223CPWRE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksMAX3223CPWRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksMAX3223IDB | |||
| Americas | Arrow | 185 | |
| Asia | WPI | 23 | |
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 161 | ||
| TI Lead Time*: 18 WeeksMAX3223IDBE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksMAX3223IDBG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksMAX3223IDBR | |||
| Americas | Arrow | >1k | |
| Avnet | >1k | ||
| Rochester Electronics | >1k | ||
| Europe | Avnet-SILICA | >1k | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 68 | ||
| TI Lead Time*: 18 WeeksMAX3223IDBRE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksMAX3223IDBRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksMAX3223IDW | |||
| Americas | Arrow | 325 | |
| Avnet | 350 | ||
| Rochester Electronics | >1k | ||
| Asia | WPI | 1 | |
| Europe | EBV Elektronik | 300 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksMAX3223IDWE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksMAX3223IDWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksMAX3223IDWR | |||
| Americas | Newark | >1k | |
| Rochester Electronics | >1k | ||
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 620 | ||
| TI Lead Time*: 18 WeeksMAX3223IDWRE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksMAX3223IDWRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksMAX3223IPW | |||
| Americas | Arrow | 1 | |
| Rochester Electronics | >1k | ||
| Asia | WPI | 60 | |
| TI Lead Time*: 20 WeeksMAX3223IPWE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksMAX3223IPWG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksMAX3223IPWR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | Mouser Electronics | 17 | |
| TI Lead Time*: 20 WeeksMAX3223IPWRE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksMAX3223IPWRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| MAX3223CDB | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3223CDBE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3223CDBG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3223CDBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3223CDBRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3223CDBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3223CDW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3223CDWE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3223CDWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3223CDWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3223CDWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3223CPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3223CPWE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3223CPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3223CPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3223CPWRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3223CPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3223IDB | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3223IDBE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3223IDBG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3223IDBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3223IDBRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3223IDBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3223IDW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3223IDWE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3223IDWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3223IDWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3223IDWRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3223IDWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3223IPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3223IPWE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3223IPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3223IPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3223IPWRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3223IPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for MAX3223 
| Part # | Name | Product Family | Comments |
| TRS3223E | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV IEC ESD Protection | INTERFACE - RS-232 | The device has the SAME FUNCTIONALITY/PINOUT as the compared device but includes enhanced IEC61000-4-2 ESD Protection. |
| MAX3223E | 3-V to 5-V Multichannel RS-232 Line Driver/Receiver w/ +/-15-kV ESD Protection | INTERFACE - RS-232 | TI recommends the MAX3223E in new designs. The MAX3223E is an improved direct drop-in replacement for the MAX3223 |
| TRS3223 | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV ESD Protection | INTERFACE - RS-232 | The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device. |
| Customers Who Evaluated This Product Also Evaluated... | |||
| MAX3223E | 3-V to 5-V Multichannel RS-232 Line Driver/Receiver w/ +/-15-kV ESD Protection | INTERFACE-RS-232 | TI customers also evaluated this product. |
| TVP5146 | NTSC/PAL/SECAM 4x10-Bit Digital Video Decoder With Macrovision Detection, YPbPR/RBG Inputs | VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS | TI customers also evaluated this product. |
| SN74AVC32T245 | 32-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74CBTLV3245A | Low-Voltage Octal FET Bus Switch | SIGNAL SWITCHES-DIGITAL BUS SWITCHES | TI customers also evaluated this product. |
| TLV1117-33 | Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection | LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS | TI customers also evaluated this product. |
| MSP430F148 | 16-Bit Ultra-Low-Power Microcontroller, 48 kB Flash, 2KB RAM, 12 bit ADC, 2 USARTs, HW multiplier | MSP43016-BIT ULTRA-LOW POWER MCUS-1XX 8MHZ SERIES | TI customers also evaluated this product. |
| TL431A | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| TPS40210 | Wide Input Range Current Mode Boost Controller | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| PCA9306 | Dual Bi-Directional I2C-Bus and SMBus Voltage Level-Translator | I2C (SL)-I2C SPECIAL FUNCTIONS | TI customers also evaluated this product. |
| SN74LVC1G14 | Single Schmitt-Trigger Inverter | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| SN74LVC2G74 | Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset | LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number