MAX3223E Status: ACTIVE

3-V to 5-V Multichannel RS-232 Line Driver/Receiver w/ +/-15-kV ESD Protection


      
         
Alert me about changes<br/>to this product

See Also

  • TRS3223E - The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device. 
 MAX3223E
Data Rate(kbps)500  
Drivers Per Package2  
Receivers Per Package2  
ESD HBM(kV)+/-15  
Supply Voltage(s)(V)3.3 or 5.0  
ICC(Max)(mA)1  
Operating Temp Range(Celsius)-40 to 85,0 to 70  
Pin/Package20SOIC, 20SSOP, 20TSSOP  
Approx. Price (US$) 1.15 | 1ku  
RatingCatalog  
FootprintMAX3223  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • MAX3223: 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver
  • TRS3223E: 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV IEC ESD Protection
  • TRSF3223E: 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver
  • SN74CBTLV3257: Low-Voltage 4-Bit 1-Of-2 FET Multiplexer/Demultiplexer
  • SN74LVC1G14: Single Schmitt-Trigger Inverter
  • TMS320F2808: 32-Bit Digital Signal Controller with Flash

Product Information

Features

  • ESD Protection for RS-232 Bus Pins
    • ±15-kV Human-Body Model (HBM)
    • ±8-kV IEC61000-4-2, Contact Discharge
    • ±15-kV IEC61000-4-2, Air-Gap Discharge
  • Meets or Exceeds the Requirements of
    TIA/EIA-232-F and ITU v.28 Standards
  • Operates With 3-V to 5.5-V VCC Supply
  • Operates up to 500 kbit/s
  • Two Drivers and Two Receivers
  • Low Standby Current . . . 1 µA Typ
  • External Capacitors . . . 4 × 0.1 µF
  • Accepts 5-V Logic Input With 3.3-V Supply
  • Alternative High-Speed Pin-Compatible Device
    (1 Mbit/s) for SNx5C3223E
  • APPLICATIONS
    • Battery-Powered Systems
    • PDAs
    • Notebooks
    • Laptops
    • Palmtop PCs
    • Hand-Held Equipment

Description

The MAX3223E consists of two line drivers, two line receivers, and a dual charge-pump circuit with ±15-kV ESD protection pin to pin (serial-port connection pins, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3-V to 5.5-V supply. The device operates at typical data signaling rates up to 500 kbit/s and a maximum of 30-V/µs driver output slew rate.

Flexible control options for power management are available when the serial port is inactive. The auto-powerdown feature functions when FORCEON is low and FORCEOFF is high.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
MAX3223ECDBACTIVE0 to 701.25 | 1kuSSOP (DB) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3223ECDBG4ACTIVE0 to 701.25 | 1kuSSOP (DB) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3223ECDBRACTIVE0 to 701.15 | 1kuSSOP (DB) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3223ECDBRG4ACTIVE0 to 701.15 | 1kuSSOP (DB) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3223ECDWACTIVE0 to 701.25 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3223ECDWG4ACTIVE0 to 701.25 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3223ECDWRACTIVE0 to 701.15 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3223ECDWRG4ACTIVE0 to 701.15 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3223ECPWACTIVE0 to 701.25 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3223ECPWG4ACTIVE0 to 701.25 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3223ECPWRACTIVE0 to 701.15 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3223ECPWRG4ACTIVE0 to 701.15 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3223EIDBACTIVE-40 to 851.25 | 1kuSSOP (DB) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3223EIDBG4ACTIVE-40 to 851.25 | 1kuSSOP (DB) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3223EIDBRACTIVE-40 to 851.15 | 1kuSSOP (DB) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3223EIDBRG4ACTIVE-40 to 851.15 | 1kuSSOP (DB) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3223EIDWACTIVE-40 to 851.25 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3223EIDWG4ACTIVE-40 to 851.25 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3223EIDWRACTIVE-40 to 851.15 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3223EIDWRG4ACTIVE-40 to 851.15 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3223EIPWACTIVE-40 to 851.25 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3223EIPWG4ACTIVE-40 to 851.25 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3223EIPWRACTIVE-40 to 851.15 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3223EIPWRG4ACTIVE-40 to 851.15 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:54 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksMAX3223ECDB
AsiaWPI 46
TI Lead Time*: 18 WeeksMAX3223ECDBG4
None Reported
View Distributors
TI Lead Time*: 18 WeeksMAX3223ECDBR
None Reported
View Distributors
TI Lead Time*: 18 WeeksMAX3223ECDBRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksMAX3223ECDW
AmericasArrow 720
Rochester Electronics >1k
WorldwideDigiKey  Available
Mouser Electronics 267
TI Lead Time*: 20 WeeksMAX3223ECDWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksMAX3223ECDWR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksMAX3223ECDWRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksMAX3223ECPW
AmericasArrow >1k
AsiaFarnell Asia 30
WorldwideDigiKey  Available
Mouser Electronics 188
TI Lead Time*: 20 WeeksMAX3223ECPWG4
AsiaFarnell Asia 969
EuropeFarnell 918
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksMAX3223ECPWR
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksMAX3223ECPWRG4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksMAX3223EIDB
AmericasAvnet 78
Newark 140
AsiaFarnell Asia 140
EuropeAvnet-SILICA 242
WorldwideDigiKey  Available
Mouser Electronics 30
TI Lead Time*: 18 WeeksMAX3223EIDBG4
AsiaFarnell Asia 377
EuropeFarnell 327
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksMAX3223EIDBR
WorldwideDigiKey 60
TI Lead Time*: 18 WeeksMAX3223EIDBRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksMAX3223EIDW
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksMAX3223EIDWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksMAX3223EIDWR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksMAX3223EIDWRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksMAX3223EIPW
None Reported
View Distributors
TI Lead Time*: 20 WeeksMAX3223EIPWG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksMAX3223EIPWR
None Reported
View Distributors
TI Lead Time*: 20 WeeksMAX3223EIPWRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
MAX3223ECDB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3223ECDBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3223ECDBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3223ECDBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3223ECDW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3223ECDWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3223ECDWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3223ECDWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3223ECPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3223ECPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3223ECPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3223ECPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3223EIDB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3223EIDBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3223EIDBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3223EIDBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3223EIDW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3223EIDWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3223EIDWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3223EIDWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3223EIPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3223EIPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3223EIPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3223EIPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for MAX3223E Help

Datasheet

Part # Name Product Family Comments
TRS3223E   3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV IEC ESD Protection   INTERFACE - RS-232   The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device.   
Customers Who Evaluated This Product Also Evaluated...
MAX3223 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
TRS3223E 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV IEC ESD Protection INTERFACE-RS-232 TI customers also evaluated this product.
TRSF3223E 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
SN74CBTLV3257 Low-Voltage 4-Bit 1-Of-2 FET Multiplexer/Demultiplexer SIGNAL SWITCHES-DIGITAL BUS EXCHANGE/MULTIPLEXING SWITCHES TI customers also evaluated this product.
SN74LVC1G14 Single Schmitt-Trigger Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TMS320F2808 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
TVP7002 Triple 8/10-bit, 165/110MSPS Video ADC VIDEO AND IMAGING-VIDEO ADCS TI customers also evaluated this product.
BQ24010 bqTINY(TM) Linear 1-cell Li-Ion Charger w/ 1-A FET, AC Present and Temp Sense in QFN-10 BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
SN74LVC2G34 Dual Buffer Gate LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
PCA9535 Remote 16-Bit I2C and SMBus, Low-Power I/O Expander With Interrupt Output and Config Registers I2C (SL)-I2C IO EXPANDERS TI customers also evaluated this product.
TXB0108 8-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15-kV ESD Protect VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
TVP5160 NTSC/PAL/SECAM/Component 10-bit Digital Video Decoder with MacrovisionTM Detection, 3D-YC/5-Line Com VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
SN74AVC1T45 Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here