MAX3232 Status: ACTIVE

3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver

      
         
Alert me about changes<br/>to this product

See Also

  • TRS3232E - The device has the SAME FUNCTIONALITY/PINOUT as the compared device but includes enhanced IEC61000-4-2 ESD Protection.

View all related products


Datasheet

Download - PDF Icon

 MAX3232
Data Rate(kbps)250  
Drivers Per Package2  
Receivers Per Package2  
ESD HBM(kV)+/-15  
Supply Voltage(s)(V)3.3 or 5.0  
ICC(Max)(mA)1  
Operating Temp Range(Celsius)-40 to 85,0 to 70  
Pin/Package16SOIC, 16SSOP, 16TSSOP  
Approx. Price (US$) 0.96 | 1ku  
RatingCatalog  
FootprintMAX3232  
 Samples
 Inventory

Other qualified versions of MAX3232

Version Part Number Definition
Enhanced Product MAX3232-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • MAX3232E: 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV IEC ESD Protection
  • MAX232: Dual EIA-232 Driver/Receiver
  • UCC28070: Two-Phase Interleaved CCM PFC Controller
  • SN74LVC125A: Quadruple Bus Buffer Gate With 3-State Outputs
  • SN74LV74A: Dual Positive-Edge-Triggered D-Type Flip-Flops

Product Information

Features

  • RS-232 Bus-Pin ESD Protection Exceeds ±15 kV Using Human-Body Model (HBM)
  • Meets or Exceeds the Requirements of TIA/EIA-232-F and ITU v.28 Standards
  • Operates With 3-V to 5.5-V VCC Supply
  • Operates up to 250 kbit/s
  • Two Drivers and Two Receivers
  • Low Supply Current... 300 µA Typical
  • External Capacitors... 4 × 0.1 µF
  • Accepts 5-V Logic Input With 3.3-V Supply
  • Alternative High-Speed Pin-Compatible Device (1 Mbit/s)
    • SNx5C3232
  • Applications
    • Battery-Powered Systems, PDAs, Notebooks, Laptops, Palmtop PCs, and Hand-Held Equipment

Description

The MAX3232 device consists of two line drivers, two line receivers, and a dual charge-pump circuit with ±15-kV ESD protection pin to pin (serial-port connection pins, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3-V to 5.5-V supply. The devices operate at data signaling rates up to 250 kbit/s and a maximum of 30-V/µs driver output slew rate.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
MAX3232CDACTIVE0 to 701.06 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3232CDBACTIVE0 to 701.06 | 1kuSSOP (DB) | 16 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3232CDBE4ACTIVE0 to 701.06 | 1kuSSOP (DB) | 16 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3232CDBG4ACTIVE0 to 701.06 | 1kuSSOP (DB) | 16 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3232CDBRACTIVE0 to 700.96 | 1kuSSOP (DB) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3232CDBRE4ACTIVE0 to 700.96 | 1kuSSOP (DB) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3232CDBRG4ACTIVE0 to 700.96 | 1kuSSOP (DB) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3232CDE4ACTIVE0 to 701.06 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3232CDG4ACTIVE0 to 701.06 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3232CDRACTIVE0 to 700.96 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3232CDRE4ACTIVE0 to 700.96 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3232CDRG4ACTIVE0 to 700.96 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3232CDWACTIVE0 to 701.06 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3232CDWG4ACTIVE0 to 701.06 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3232CDWRACTIVE0 to 700.96 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3232CDWRG4ACTIVE0 to 700.96 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3232CPWACTIVE0 to 701.06 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3232CPWE4ACTIVE0 to 701.06 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3232CPWG4ACTIVE0 to 701.06 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3232CPWRACTIVE0 to 700.96 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3232CPWRE4ACTIVE0 to 700.96 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3232CPWRG4ACTIVE0 to 700.96 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3232IDACTIVE-40 to 851.06 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3232IDBACTIVE-40 to 851.06 | 1kuSSOP (DB) | 16 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3232IDBE4ACTIVE-40 to 851.06 | 1kuSSOP (DB) | 16 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3232IDBG4ACTIVE-40 to 851.06 | 1kuSSOP (DB) | 16 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3232IDBRACTIVE-40 to 850.96 | 1kuSSOP (DB) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3232IDBRE4ACTIVE-40 to 850.96 | 1kuSSOP (DB) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3232IDBRG4ACTIVE-40 to 850.96 | 1kuSSOP (DB) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3232IDE4ACTIVE-40 to 851.06 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3232IDG4ACTIVE-40 to 851.06 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3232IDRACTIVE-40 to 850.96 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3232IDRE4ACTIVE-40 to 850.96 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3232IDRG4ACTIVE-40 to 850.96 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3232IDWACTIVE-40 to 851.06 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3232IDWE4ACTIVE-40 to 851.06 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3232IDWG4ACTIVE-40 to 851.06 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3232IDWRACTIVE-40 to 850.96 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3232IDWRE4ACTIVE-40 to 850.96 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3232IDWRG4ACTIVE-40 to 850.96 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3232IPWACTIVE-40 to 851.06 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3232IPWE4ACTIVE-40 to 851.06 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3232IPWG4ACTIVE-40 to 851.06 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3232IPWRACTIVE-40 to 850.96 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3232IPWRE4ACTIVE-40 to 850.96 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3232IPWRG4ACTIVE-40 to 850.96 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
MAX3232CDAs of 11:20 AM GMT, 03 Jul 2009As of 11:20 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 7 Weeks AmericasArrow >1k
 Avnet 300
 DigiKey  Available
 Mouser Electronics 512
 Newark >1k
 Rochester Electronics >1k
 AsiaWPI 37
 EuropeCompel 391
 Farnell >1k
 Spoerle 140
MAX3232CDBAs of 11:20 AM GMT, 03 Jul 2009As of 11:20 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 9 Weeks AmericasArrow 96
 Avnet 452
 DigiKey  Available
 Mouser Electronics 414
 Newark 479
 Rochester Electronics 480
 AsiaWPI 178
 EuropeArrow Southern Europe 240
 EBV Elektronik 960
 Farnell 73
MAX3232CDBE4As of 11:20 AM GMT, 03 Jul 2009As of 11:20 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 9 Weeks AmericasDigiKey  Available
 EuropeFarnell 903
MAX3232CDBG4As of 11:20 AM GMT, 03 Jul 2009As of 11:20 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 9 Weeks AmericasDigiKey  Available
MAX3232CDBRAs of 11:20 AM GMT, 03 Jul 2009As of 11:20 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasArrow >1k
 Avnet >1k
 DigiKey >1k
 Mouser Electronics >1k
 Newark >1k
 Rochester Electronics >1k
 AsiaWPI >1k
MAX3232CDBRE4As of 11:20 AM GMT, 03 Jul 2009As of 11:20 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasDigiKey  Available
MAX3232CDBRG4As of 11:20 AM GMT, 03 Jul 2009As of 11:20 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasDigiKey  Available
MAX3232CDE4As of 11:20 AM GMT, 03 Jul 2009As of 11:20 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 7 Weeks AmericasDigiKey  Available
 EuropeFarnell >1k
MAX3232CDG4As of 11:20 AM GMT, 03 Jul 2009As of 11:20 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 7 Weeks AmericasDigiKey  Available
 Mouser Electronics 397
MAX3232CDRAs of 11:20 AM GMT, 03 Jul 2009As of 11:20 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasArrow >1k
 DigiKey >1k
 Mouser Electronics >1k
 Newark >1k
 Rochester Electronics >1k
 AsiaWPI >1k
 Wintech >1k
 EuropeArrow Northern Europe >1k
 Avnet-SILICA >1k
 Farnell 550
MAX3232CDRE4As of 11:20 AM GMT, 03 Jul 2009As of 11:20 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasDigiKey  Available
MAX3232CDRG4As of 11:20 AM GMT, 03 Jul 2009As of 11:20 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasDigiKey  Available
MAX3232CDWAs of 11:20 AM GMT, 03 Jul 2009As of 11:20 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 7 Weeks AmericasArrow 27
 DigiKey  Available
 Mouser Electronics 221
 Newark 877
 Rochester Electronics >1k
 EuropeFarnell 119
MAX3232CDWG4As of 11:20 AM GMT, 03 Jul 2009As of 11:20 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 7 Weeks AmericasDigiKey  Available
 EuropeEBV Elektronik >1k
MAX3232CDWRAs of 11:20 AM GMT, 03 Jul 2009As of 11:20 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 7 Weeks AmericasArrow >1k
 DigiKey >1k
 Mouser Electronics >1k
MAX3232CDWRG4As of 11:20 AM GMT, 03 Jul 2009As of 11:20 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 7 Weeks AmericasDigiKey  Available
MAX3232CPWAs of 11:20 AM GMT, 03 Jul 2009As of 11:20 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 14 Weeks AmericasArrow 84
 Avnet >1k
 DigiKey  Available
 Mouser Electronics >1k
 Newark 360
 Rochester Electronics 90
 AsiaWPI 65
 EuropeArrow Southern Europe 450
MAX3232CPWE4As of 11:20 AM GMT, 03 Jul 2009As of 11:20 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 14 Weeks AmericasAvnet >1k
 DigiKey  Available
MAX3232CPWG4As of 11:20 AM GMT, 03 Jul 2009As of 11:20 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 14 Weeks AmericasDigiKey  Available
 EuropeEBV Elektronik 630
 Farnell 381
MAX3232CPWRAs of 11:20 AM GMT, 03 Jul 2009As of 11:20 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 14 Weeks AmericasArrow 987
 DigiKey >1k
 Mouser Electronics 715
 Newark 728
 AsiaWPI >1k
 EuropeArrow Southern Europe >1k
 Avnet-SILICA 265
 Farnell 531
MAX3232CPWRE4As of 11:20 AM GMT, 03 Jul 2009As of 11:20 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 14 Weeks AmericasDigiKey  Available
MAX3232CPWRG4As of 11:20 AM GMT, 03 Jul 2009As of 11:20 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 14 Weeks AmericasDigiKey  Available
 Mouser Electronics >1k
MAX3232IDAs of 11:20 AM GMT, 03 Jul 2009As of 11:20 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 7 Weeks AmericasArrow >1k
 DigiKey  Available
 Mouser Electronics 407
 Newark >1k
 AsiaWPI 17
 EuropeAvnet-SILICA 680
 Compel 216
 EBV Elektronik >1k
 Farnell 97
 Spoerle >1k
MAX3232IDBAs of 11:20 AM GMT, 03 Jul 2009As of 11:20 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 9 Weeks AmericasArrow 45
 Avnet 243
 DigiKey  Available
 Mouser Electronics 277
 Newark 125
 Rochester Electronics >1k
 AsiaWPI 284
 EuropeAvnet-SILICA 30
MAX3232IDBE4As of 11:20 AM GMT, 03 Jul 2009As of 11:20 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 9 Weeks AmericasDigiKey  Available
 Mouser Electronics 300
MAX3232IDBG4As of 11:20 AM GMT, 03 Jul 2009As of 11:20 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 9 Weeks AmericasDigiKey  Available
MAX3232IDBRAs of 11:20 AM GMT, 03 Jul 2009As of 11:20 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasArrow >1k
 DigiKey >1k
 Mouser Electronics 236
 Rochester Electronics >1k
 AsiaWPI >1k
MAX3232IDBRE4As of 11:20 AM GMT, 03 Jul 2009As of 11:20 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasDigiKey  Available
MAX3232IDBRG4As of 11:20 AM GMT, 03 Jul 2009As of 11:20 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasDigiKey  Available
MAX3232IDE4As of 11:20 AM GMT, 03 Jul 2009As of 11:20 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 7 Weeks AmericasDigiKey  Available
MAX3232IDG4As of 11:20 AM GMT, 03 Jul 2009As of 11:20 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 7 Weeks AmericasDigiKey  Available
MAX3232IDRAs of 11:20 AM GMT, 03 Jul 2009As of 11:20 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 7 Weeks AmericasArrow >1k
 DigiKey >1k
 Mouser Electronics 141
 EuropeArrow Southern Europe >1k
 Avnet-SILICA >1k
MAX3232IDRE4As of 11:20 AM GMT, 03 Jul 2009As of 11:20 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 7 Weeks AmericasDigiKey  Available
MAX3232IDRG4As of 11:20 AM GMT, 03 Jul 2009As of 11:20 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 7 Weeks AmericasDigiKey  Available
MAX3232IDWAs of 11:20 AM GMT, 03 Jul 2009As of 11:20 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 7 Weeks AmericasArrow 964
 DigiKey  Available
 Newark >1k
 Rochester Electronics >1k
 AsiaWPI 171
 EuropeArrow Southern Europe 400
 Avnet-SILICA 560
 EBV Elektronik 480
 Farnell 455
 Spoerle 280
MAX3232IDWE4As of 11:20 AM GMT, 03 Jul 2009As of 11:20 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 7 Weeks AmericasDigiKey  Available
MAX3232IDWG4As of 11:20 AM GMT, 03 Jul 2009As of 11:20 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 7 Weeks AmericasDigiKey  Available
MAX3232IDWRAs of 11:20 AM GMT, 03 Jul 2009As of 11:20 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 7 Weeks AmericasArrow >1k
 DigiKey >1k
 Mouser Electronics 529
 EuropeAvnet-SILICA >1k
MAX3232IDWRE4As of 11:20 AM GMT, 03 Jul 2009As of 11:20 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 7 Weeks AmericasDigiKey  Available
MAX3232IDWRG4As of 11:20 AM GMT, 03 Jul 2009As of 11:20 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 7 Weeks AmericasDigiKey  Available
MAX3232IPWAs of 11:20 AM GMT, 03 Jul 2009As of 11:20 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 14 Weeks AmericasArrow 365
 DigiKey  Available
 Mouser Electronics >1k
 Newark >1k
 AsiaWPI 358
 EuropeEBV Elektronik >1k
 Farnell 270
 Spoerle 90
MAX3232IPWE4As of 11:20 AM GMT, 03 Jul 2009As of 11:20 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 14 Weeks AmericasDigiKey  Available
MAX3232IPWG4As of 11:20 AM GMT, 03 Jul 2009As of 11:20 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 14 Weeks AmericasDigiKey  Available
MAX3232IPWRAs of 11:20 AM GMT, 03 Jul 2009As of 11:20 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 14 Weeks AmericasArrow >1k
 DigiKey >1k
 Mouser Electronics 95
MAX3232IPWRE4As of 11:20 AM GMT, 03 Jul 2009As of 11:20 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 14 Weeks AmericasDigiKey  Available
MAX3232IPWRG4As of 11:20 AM GMT, 03 Jul 2009As of 11:20 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 14 Weeks AmericasDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
MAX3232CD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3232CDB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3232CDBE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3232CDBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3232CDBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3232CDBRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3232CDBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3232CDE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3232CDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3232CDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3232CDRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3232CDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3232CDW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3232CDWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3232CDWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3232CDWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3232CPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3232CPWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3232CPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3232CPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3232CPWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3232CPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3232ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3232IDB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3232IDBE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3232IDBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3232IDBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3232IDBRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3232IDBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3232IDE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3232IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3232IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3232IDRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3232IDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3232IDW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3232IDWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3232IDWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3232IDWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3232IDWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3232IDWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3232IPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3232IPWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3232IPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3232IPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3232IPWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3232IPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for MAX3232 Help

Datasheet

Part # Name Product Family Comments
TRS3232E   3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV ESD Protection     The device has the SAME FUNCTIONALITY/PINOUT as the compared device but includes enhanced IEC61000-4-2 ESD Protection.  
MAX3232E   3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV IEC ESD Protection     TI recommends the MAX3232E in new designs. The MAX3232E is an improved direct drop-in replacement for the MAX3232.  
TRS3232   3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV ESD Protection     The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device.   
Customers Who Evaluated This Product Also Evaluated...
MAX3232E 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV IEC ESD Protection   TI customers also evaluated this product.
MAX232 Dual EIA-232 Driver/Receiver   TI customers also evaluated this product.
UCC28070 Two-Phase Interleaved CCM PFC Controller AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
SN74LVC125A Quadruple Bus Buffer Gate With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN74LV74A Dual Positive-Edge-Triggered D-Type Flip-Flops FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS TI customers also evaluated this product.
CD4051B CMOS Single 8-Channel Analog Multiplexer/Demultiplexer with Logic-Level Conversion SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (greater than 5V) TI customers also evaluated this product.
SN65220 Single Universal Serial Bus Port Transient Suppressor ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
BQ29330 Two, Three and Four Cell Lithium or Lithium-Polymer Battery Protection AFE BATTERY MANAGEMENT-LITHIUM ION PROTECTION TI customers also evaluated this product.
CD74HC4053 High Speed CMOS Triple 2-Channel Analog Multiplexers/Demultiplexers SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
SN74HC574 Octal Edge-Triggered D-Type Flip-Flops With 3-State Outputs FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE (3-STATE) FLIP-FLOPS TI customers also evaluated this product.
TPS54331 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TS3V340 Quad SPDT High-Bandwidth Video Switch with Low and Flat On-State Resistance SWITCHES AND MULTIPLEXERS-VIDEO SWITCHES TI customers also evaluated this product.

Related End Equipments

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for MAX3232:

View All Tags

Other Support



Click 

Here