|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The MAX3237E consists of five line drivers, three line receivers, and a dual charge-pump circuit with ±15-kV ESD protection pin to pin (serial-port connection pins, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3-V to 5.5-V supply. This device operates at data signaling rates of 250 kbit/s in normal operating mode (MBAUD = GND) and 1Mbit/s when MBAUD = VCC. The driver output slew rate is a maximum of 30 V/µs. The MAX3237E transmitters are disabled and the outputs are forced into high-impedance state when the device is in shutdown mode (SHDN = GND) and the supply current falls to less than 1 µA. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| MAX3237ECDB | ACTIVE | 0 to 70 | 1.50 | 1ku | SSOP (DB) | 28 | View | 50 | TUBE | Purchase Samples | ||
| MAX3237ECDBG4 | ACTIVE | 0 to 70 | 1.50 | 1ku | SSOP (DB) | 28 | View | 50 | TUBE | Purchase Samples | ||
| MAX3237ECDBR | ACTIVE | 0 to 70 | 1.35 | 1ku | SSOP (DB) | 28 | View | 2000 | LARGE T&R | |||
| MAX3237ECDBRG4 | ACTIVE | 0 to 70 | 1.35 | 1ku | SSOP (DB) | 28 | View | 2000 | LARGE T&R | |||
| MAX3237ECDW | ACTIVE | 0 to 70 | 1.50 | 1ku | SOIC (DW) | 28 | View | 20 | TUBE | Purchase Samples | ||
| MAX3237ECDWG4 | ACTIVE | 0 to 70 | 1.50 | 1ku | SOIC (DW) | 28 | View | 20 | TUBE | Purchase Samples | ||
| MAX3237ECDWR | ACTIVE | 0 to 70 | 1.35 | 1ku | SOIC (DW) | 28 | View | 1000 | LARGE T&R | |||
| MAX3237ECDWRG4 | ACTIVE | 0 to 70 | 1.35 | 1ku | SOIC (DW) | 28 | View | 1000 | LARGE T&R | |||
| MAX3237ECPW | ACTIVE | 0 to 70 | 1.50 | 1ku | TSSOP (PW) | 28 | View | 50 | TUBE | Purchase Samples | ||
| MAX3237ECPWG4 | ACTIVE | 0 to 70 | 1.50 | 1ku | TSSOP (PW) | 28 | View | 50 | TUBE | Purchase Samples | ||
| MAX3237ECPWR | ACTIVE | 0 to 70 | 1.35 | 1ku | TSSOP (PW) | 28 | View | 2000 | LARGE T&R | |||
| MAX3237ECPWRG4 | ACTIVE | 0 to 70 | 1.35 | 1ku | TSSOP (PW) | 28 | View | 2000 | LARGE T&R | |||
| MAX3237EIDB | ACTIVE | -40 to 85 | 1.65 | 1ku | SSOP (DB) | 28 | View | 50 | TUBE | Purchase Samples | ||
| MAX3237EIDBG4 | ACTIVE | -40 to 85 | 1.65 | 1ku | SSOP (DB) | 28 | View | 50 | TUBE | Purchase Samples | ||
| MAX3237EIDBR | ACTIVE | -40 to 85 | 1.50 | 1ku | SSOP (DB) | 28 | View | 2000 | LARGE T&R | |||
| MAX3237EIDBRG4 | ACTIVE | -40 to 85 | 1.50 | 1ku | SSOP (DB) | 28 | View | 2000 | LARGE T&R | |||
| MAX3237EIDW | ACTIVE | -40 to 85 | 1.65 | 1ku | SOIC (DW) | 28 | View | 20 | TUBE | Purchase Samples | ||
| MAX3237EIDWG4 | ACTIVE | -40 to 85 | 1.65 | 1ku | SOIC (DW) | 28 | View | 20 | TUBE | Purchase Samples | ||
| MAX3237EIDWR | ACTIVE | -40 to 85 | 1.50 | 1ku | SOIC (DW) | 28 | View | 1000 | LARGE T&R | |||
| MAX3237EIDWRG4 | ACTIVE | -40 to 85 | 1.50 | 1ku | SOIC (DW) | 28 | View | 1000 | LARGE T&R | |||
| MAX3237EIPW | ACTIVE | -40 to 85 | 1.65 | 1ku | TSSOP (PW) | 28 | View | 50 | TUBE | Purchase Samples | ||
| MAX3237EIPWG4 | ACTIVE | -40 to 85 | 1.65 | 1ku | TSSOP (PW) | 28 | View | 50 | TUBE | Purchase Samples | ||
| MAX3237EIPWR | ACTIVE | -40 to 85 | 1.50 | 1ku | TSSOP (PW) | 28 | View | 2000 | LARGE T&R | |||
| MAX3237EIPWRG4 | ACTIVE | -40 to 85 | 1.50 | 1ku | TSSOP (PW) | 28 | View | 2000 | LARGE T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:54 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 18 WeeksMAX3237ECDB | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksMAX3237ECDBG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksMAX3237ECDBR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksMAX3237ECDBRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksMAX3237ECDW | |||
| Americas | Rochester Electronics | 320 | |
| Worldwide | Mouser Electronics | 277 | |
| TI Lead Time*: 18 WeeksMAX3237ECDWG4 | |||
| Worldwide | Mouser Electronics | 172 | |
| TI Lead Time*: 18 WeeksMAX3237ECDWR | |||
| Americas | Arrow | >1k | |
| TI Lead Time*: 18 WeeksMAX3237ECDWRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksMAX3237ECPW | |||
| Americas | Arrow | 468 | |
| Avnet | 165 | ||
| Rochester Electronics | 200 | ||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 110 | ||
| TI Lead Time*: 20 WeeksMAX3237ECPWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksMAX3237ECPWR | |||
| Americas | Arrow | >1k | |
| Newark | >1k | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | >1k | |
| Worldwide | DigiKey | 23 | |
| TI Lead Time*: 20 WeeksMAX3237ECPWRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksMAX3237EIDB | |||
| Asia | Farnell Asia | 79 | |
| TI Lead Time*: 18 WeeksMAX3237EIDBG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksMAX3237EIDBR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksMAX3237EIDBRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksMAX3237EIDW | |||
| Americas | Arrow | 560 | |
| Rochester Electronics | 140 | ||
| Asia | WPI | 68 | |
| TI Lead Time*: 18 WeeksMAX3237EIDWG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksMAX3237EIDWR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksMAX3237EIDWRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksMAX3237EIPW | |||
| Americas | Arrow | 350 | |
| Rochester Electronics | 900 | ||
| TI Lead Time*: 20 WeeksMAX3237EIPWG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksMAX3237EIPWR | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 20 WeeksMAX3237EIPWRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| MAX3237ECDB | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3237ECDBG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3237ECDBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3237ECDBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3237ECDW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3237ECDWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3237ECDWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3237ECDWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3237ECPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3237ECPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3237ECPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3237ECPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3237EIDB | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3237EIDBG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3237EIDBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3237EIDBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3237EIDW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3237EIDWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3237EIDWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3237EIDWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3237EIPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3237EIPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3237EIPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3237EIPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for MAX3237E 
| Part # | Name | Product Family | Comments |
| TRS3237E | 3-V to 5.5-V Multichannel RS-232 1-MBit/s Line Driver/Receiver | INTERFACE - RS-232 | The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device. |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TRS3237E | 3-V to 5.5-V Multichannel RS-232 1-MBit/s Line Driver/Receiver | INTERFACE-RS-232 | TI customers also evaluated this product. |
| MAX3232 | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver | INTERFACE-RS-232 | TI customers also evaluated this product. |
| MAX3238 | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver | INTERFACE-RS-232 | TI customers also evaluated this product. |
| MAX3386E | RS-232 Transceiver With Split Supply Pin for Logic Side | INTERFACE-RS-232 | TI customers also evaluated this product. |
| BQ24005 | Linear 2-cell Li-Ion Battery Charger w/Integrated FET, Two LED | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| TLC5926 | 16-Bit Constant-Current LED Sink Driver | LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS | TI customers also evaluated this product. |
| SN74LVC4245A | Octal Bus Transceiver And 3.3-V To 5-V Shifter With 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| TPS5430 | 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| SN74LVC1G07 | Single Buffer/Driver With Open-Drain Output | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| TPS5410 | 5.5V to 36V, 1A, 500kHz Step Down SWIFT ™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS54620 | 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| BQ32000 | Serial RTC | CLOCKS AND TIMERS-REAL-TIME CLOCKS | TI customers also evaluated this product. |
| TPS61165 | High Brightness White LED Driver in 2mm x 2mm QFN Package | LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS | TI customers also evaluated this product. |
| SN74ALVC164245 | 16-Bit 2.5-V to 3.3-V/3.3-V To 5-V Level Shifting Transceiver With 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number