|
|
|
|
See Also
Other qualified versions of MAX3238
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The MAX3238 consists of five line drivers, three line receivers, and a dual charge-pump circuit with ±15-kV ESD (HBM) protection pin to pin (serial-port connection pins, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between notebook and subnotebook computer applications. The charge pump and four small external capacitors allow operation from a single 3-V to 5.5-V supply. In addition, the device includes an always-active noninverting output (ROUT1B), which allows applications using the ring indicator to transmit data while the device is powered down. These devices operate at data signaling rates up to 250 kbit/s and a maximum of 30-V/µs driver output slew rate. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| MAX3238CDB | ACTIVE | 0 to 70 | 1.33 | 1ku | SSOP (DB) | 28 | View | 50 | TUBE | Purchase Samples | ||
| MAX3238CDBE4 | ACTIVE | 0 to 70 | 1.33 | 1ku | SSOP (DB) | 28 | View | 50 | TUBE | Purchase Samples | ||
| MAX3238CDBG4 | ACTIVE | 0 to 70 | 1.33 | 1ku | SSOP (DB) | 28 | View | 50 | TUBE | Purchase Samples | ||
| MAX3238CDBR | ACTIVE | 0 to 70 | 1.20 | 1ku | SSOP (DB) | 28 | View | 2000 | LARGE T&R | |||
| MAX3238CDBRE4 | ACTIVE | 0 to 70 | 1.20 | 1ku | SSOP (DB) | 28 | View | 2000 | LARGE T&R | |||
| MAX3238CDBRG4 | ACTIVE | 0 to 70 | 1.20 | 1ku | SSOP (DB) | 28 | View | 2000 | LARGE T&R | |||
| MAX3238CPW | ACTIVE | 0 to 70 | 1.20 | 1ku | TSSOP (PW) | 28 | View | 50 | TUBE | Purchase Samples | ||
| MAX3238CPWG4 | ACTIVE | 0 to 70 | 1.20 | 1ku | TSSOP (PW) | 28 | View | 50 | TUBE | Purchase Samples | ||
| MAX3238CPWR | ACTIVE | 0 to 70 | 1.20 | 1ku | TSSOP (PW) | 28 | View | 2000 | LARGE T&R | |||
| MAX3238CPWRG4 | ACTIVE | 0 to 70 | 1.20 | 1ku | TSSOP (PW) | 28 | View | 2000 | LARGE T&R | |||
| MAX3238IDB | ACTIVE | -40 to 85 | 1.20 | 1ku | SSOP (DB) | 28 | View | 50 | TUBE | Purchase Samples | ||
| MAX3238IDBE4 | ACTIVE | -40 to 85 | 1.20 | 1ku | SSOP (DB) | 28 | View | 50 | TUBE | Purchase Samples | ||
| MAX3238IDBG4 | ACTIVE | -40 to 85 | 1.20 | 1ku | SSOP (DB) | 28 | View | 50 | TUBE | Purchase Samples | ||
| MAX3238IDBR | ACTIVE | -40 to 85 | 1.20 | 1ku | SSOP (DB) | 28 | View | 2000 | LARGE T&R | |||
| MAX3238IDBRE4 | ACTIVE | -40 to 85 | 1.20 | 1ku | SSOP (DB) | 28 | View | 2000 | LARGE T&R | |||
| MAX3238IDBRG4 | ACTIVE | -40 to 85 | 1.20 | 1ku | SSOP (DB) | 28 | View | 2000 | LARGE T&R | |||
| MAX3238IPW | ACTIVE | -40 to 85 | 1.20 | 1ku | TSSOP (PW) | 28 | View | 50 | TUBE | Purchase Samples | ||
| MAX3238IPWE4 | ACTIVE | -40 to 85 | 1.20 | 1ku | TSSOP (PW) | 28 | View | 50 | TUBE | Purchase Samples | ||
| MAX3238IPWG4 | ACTIVE | -40 to 85 | 1.20 | 1ku | TSSOP (PW) | 28 | View | 50 | TUBE | Purchase Samples | ||
| MAX3238IPWR | ACTIVE | -40 to 85 | 1.20 | 1ku | TSSOP (PW) | 28 | View | 2000 | LARGE T&R | |||
| MAX3238IPWRE4 | ACTIVE | -40 to 85 | 1.20 | 1ku | TSSOP (PW) | 28 | View | 2000 | LARGE T&R | |||
| MAX3238IPWRG4 | ACTIVE | -40 to 85 | 1.20 | 1ku | TSSOP (PW) | 28 | View | 2000 | LARGE T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:51 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 18 WeeksMAX3238CDB | |||
| Americas | Rochester Electronics | 14 | |
| TI Lead Time*: 18 WeeksMAX3238CDBE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksMAX3238CDBG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksMAX3238CDBR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksMAX3238CDBRE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksMAX3238CDBRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksMAX3238CPW | |||
| Americas | Avnet | 150 | |
| Rochester Electronics | >1k | ||
| Asia | WPI | 150 | |
| Europe | EBV Elektronik | 25 | |
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 23 | ||
| TI Lead Time*: 20 WeeksMAX3238CPWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksMAX3238CPWR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | 157 | |
| TI Lead Time*: 20 WeeksMAX3238CPWRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksMAX3238IDB | |||
| Americas | Arrow | 5 | |
| TI Lead Time*: 18 WeeksMAX3238IDBE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksMAX3238IDBG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksMAX3238IDBR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksMAX3238IDBRE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksMAX3238IDBRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksMAX3238IPW | |||
| Americas | Newark | 130 | |
| Europe | EBV Elektronik | 150 | |
| Spoerle | 200 | ||
| Worldwide | Mouser Electronics | 57 | |
| TI Lead Time*: 20 WeeksMAX3238IPWE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksMAX3238IPWG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksMAX3238IPWR | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 20 WeeksMAX3238IPWRE4 | |||
| Worldwide | Mouser Electronics | 42 | |
| TI Lead Time*: 20 WeeksMAX3238IPWRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| MAX3238CDB | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3238CDBE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3238CDBG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3238CDBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3238CDBRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3238CDBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3238CPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3238CPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3238CPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3238CPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3238IDB | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3238IDBE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3238IDBG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3238IDBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3238IDBRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3238IDBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3238IPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3238IPWE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3238IPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3238IPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3238IPWRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3238IPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for MAX3238 
| Part # | Name | Product Family | Comments |
| TRS3238E | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV ESD (HBM) Protection | INTERFACE - RS-232 | The device has the SAME FUNCTIONALITY/PINOUT as the compared device but includes enhanced IEC61000-4-2 ESD Protection. |
| MAX3238E | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV ESD (HBM) Protection | INTERFACE - RS-232 | TI recommends the MAX3238E in new designs. The MAX3238E is an improved direct drop-in replacement for the MAX3238. |
| TRS3238 | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV ESD (HBM) Protection | INTERFACE - RS-232 | The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device. |
| Customers Who Evaluated This Product Also Evaluated... | |||
| MAX3232E | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV IEC ESD Protection | INTERFACE-RS-232 | TI customers also evaluated this product. |

No Tags are Available for this Part Number