MAX3243 Status: ACTIVE

3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV ESD (HBM) Protection


      
         
Alert me about changes<br/>to this product

See Also

  • TRS3243E - The device has the SAME FUNCTIONALITY/PINOUT as the compared device but includes enhanced IEC61000-4-2 ESD Protection.

View all related products


Datasheet

Download - PDF Icon

 MAX3243
Data Rate(kbps)250  
Drivers Per Package3  
Receivers Per Package5  
ESD HBM(kV)+/-15  
Supply Voltage(s)(V)3.3 or 5.0  
ICC(Max)(mA)1  
Operating Temp Range(Celsius)-40 to 85,0 to 70  
Pin/Package28SOIC, 28SSOP, 28TSSOP  
Approx. Price (US$) 0.88 | 1ku  
RatingCatalog  
FootprintMAX3243  
 Samples
 Inventory

Other qualified versions of MAX3243

Version Part Number Definition
Enhanced Product MAX3243-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • MAX3243E: 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV IEC ESD Protection
  • MAX3232: 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver
  • TRS3243E: 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV IEC ESD Protection
  • SN74LVC244A: Octal Buffer/Driver With 3-State Outputs
  • SN74LVC1G08: Single 2-Input Positive-AND Gate
  • TLV320AIC3104: Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects

Product Information

Features

  • Single-Chip and Single-Supply Interface for IBM™ PC/AT™ Serial Port
  • RS-232 Bus-Pin ESD Protection Exceeds ±15-kV Using Human-Body Model (HBM)
  • Meets or Exceeds the Requirements of TIA/EIA-232-F and ITU v.28 Standards
  • Operates With 3-V to 5.5-V VCC Supply
  • Three Drivers and Five Receivers
  • Operates up to 250 kbit/s
  • Designed to Transmit at a Data Rate of 250 kbit/s
  • Low Standby Current ...1 µA Typical
  • External Capacitors ...4 × 0.1 µF
  • Accepts 5-V Logic Input With 3.3-V Supply
  • Always-Active Noninverting Receiver Output (ROUT2B)
  • Designed to Be Interchangeable With Maxim MAX3243
  • Alternative High-Speed Pin-Compatible Device (1 Mbit/s)
    • SNx5C3243
  • Serial-Mouse Driveability
  • Auto-Powerdown Feature to Disable Driver Outputs When No Valid RS-232 Signal Is Sensed
  • Applications
    • Battery-Powered Systems, PDAs, Notebooks, Laptops, Palmtop PCs, and Hand-Held Equipment

AT, IBM, and PC are trademarks of International Business Machines Corporation.

Description

The MAX3243 device consists of three line drivers, five line receivers, and a dual charge-pump circuit with ±15-kV ESD (HBM) protection pin to pin (serial-port connection pins, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. This combination of drivers and receivers matches that needed for the typical serial port used in an IBM PC/AT, or compatible. The charge pump and four small external capacitors allow operation from a single 3-V to 5.5-V supply. In addition, the device includes an always-active noninverting output (ROUT2B), which allows applications using the ring indicator to transmit data while the device is powered down. The device operates at data signaling rates up to 250 kbit/s and a maximum of 30-V/µs driver output slew rate.

Flexible control options for power management are available when the serial port is inactive. The auto-powerdown feature functions when FORCEON is low and FORCEOFF\ is high. During this mode of operation, if the device does not sense a valid RS-232 signal, the driver outputs are disabled. If FORCEOFF\ is set low, both drivers and receivers (except ROUT2B) are shut off, and the supply current is reduced to 1 µA. Disconnecting the serial port or turning off the peripheral drivers causes the auto-powerdown condition to occur.

Auto-powerdown can be disabled when FORCEON and FORCEOFF\ are high and should be done when driving a serial mouse. With auto-powerdown enabled, the device is activated automatically when a valid signal is applied to any receiver input. The INVALID\ output is used to notify the user if an RS-232 signal is present at any receiver input. INVALID\ is high (valid data) if any receiver input voltage is greater than 2.7 V or less than –2.7 V or has been between –0.3 V and 0.3 V for less than 30 µs. INVALID\ is low (invalid data) if all receiver input voltages are between –0.3 V and 0.3 V for more than 30 µs. Refer to Figure 5 for receiver input levels.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
MAX3243CDBACTIVE0 to 700.98 | 1kuSSOP (DB) | 28 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3243CDBE4ACTIVE0 to 700.98 | 1kuSSOP (DB) | 28 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3243CDBG4ACTIVE0 to 700.98 | 1kuSSOP (DB) | 28 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3243CDBRACTIVE0 to 700.90 | 1kuSSOP (DB) | 28 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3243CDBRE4ACTIVE0 to 700.90 | 1kuSSOP (DB) | 28 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3243CDBRG4ACTIVE0 to 700.90 | 1kuSSOP (DB) | 28 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3243CDWACTIVE0 to 700.98 | 1kuSOIC (DW) | 28 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3243CDWE4ACTIVE0 to 700.98 | 1kuSOIC (DW) | 28 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3243CDWG4ACTIVE0 to 700.98 | 1kuSOIC (DW) | 28 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3243CDWRACTIVE0 to 700.88 | 1kuSOIC (DW) | 28 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3243CDWRG4ACTIVE0 to 700.88 | 1kuSOIC (DW) | 28 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3243CPWACTIVE0 to 700.88 | 1kuTSSOP (PW) | 28 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3243CPWE4ACTIVE0 to 700.88 | 1kuTSSOP (PW) | 28 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3243CPWG4ACTIVE0 to 700.88 | 1kuTSSOP (PW) | 28 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3243CPWRACTIVE0 to 700.88 | 1kuTSSOP (PW) | 28 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3243CPWRE4ACTIVE0 to 700.88 | 1kuTSSOP (PW) | 28 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3243CPWRG4ACTIVE0 to 700.88 | 1kuTSSOP (PW) | 28 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3243IDBACTIVE-40 to 850.98 | 1kuSSOP (DB) | 28 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3243IDBE4ACTIVE-40 to 850.98 | 1kuSSOP (DB) | 28 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3243IDBG4ACTIVE-40 to 850.98 | 1kuSSOP (DB) | 28 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3243IDBRACTIVE-40 to 850.88 | 1kuSSOP (DB) | 28 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3243IDBRE4ACTIVE-40 to 850.88 | 1kuSSOP (DB) | 28 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3243IDBRG4ACTIVE-40 to 850.88 | 1kuSSOP (DB) | 28 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3243IDWACTIVE-40 to 850.98 | 1kuSOIC (DW) | 28 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3243IDWG4ACTIVE-40 to 850.98 | 1kuSOIC (DW) | 28 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3243IDWRACTIVE-40 to 850.88 | 1kuSOIC (DW) | 28 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3243IDWRE4ACTIVE-40 to 850.88 | 1kuSOIC (DW) | 28 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3243IDWRG4ACTIVE-40 to 850.88 | 1kuSOIC (DW) | 28 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3243IPWACTIVE-40 to 850.88 | 1kuTSSOP (PW) | 28 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3243IPWG4ACTIVE-40 to 850.88 | 1kuTSSOP (PW) | 28 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3243IPWRACTIVE-40 to 850.88 | 1kuTSSOP (PW) | 28 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3243IPWRE4ACTIVE-40 to 850.88 | 1kuTSSOP (PW) | 28 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3243IPWRG4ACTIVE-40 to 850.88 | 1kuTSSOP (PW) | 28 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:43 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksMAX3243CDB
AmericasArrow 3
AsiaWPI 100
TI Lead Time*: 18 WeeksMAX3243CDBE4
None Reported
View Distributors
TI Lead Time*: 18 WeeksMAX3243CDBG4
None Reported
View Distributors
TI Lead Time*: 18 WeeksMAX3243CDBR
AsiaFarnell Asia 120
WPI 280
Wintech >1k
EuropeAvnet-SILICA 60
Farnell 80
TI Lead Time*: 18 WeeksMAX3243CDBRE4
None Reported
View Distributors
TI Lead Time*: 18 WeeksMAX3243CDBRG4
None Reported
View Distributors
TI Lead Time*: 18 WeeksMAX3243CDW
AmericasArrow >1k
Avnet 20
Newark 228
AsiaFarnell Asia 13
EuropeFarnell 13
WorldwideDigiKey  Available
Mouser Electronics 230
TI Lead Time*: 18 WeeksMAX3243CDWE4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksMAX3243CDWG4
WorldwideDigiKey  Available
Mouser Electronics 945
TI Lead Time*: 18 WeeksMAX3243CDWR
AmericasRochester Electronics >1k
WorldwideDigiKey 953
Mouser Electronics 318
TI Lead Time*: 18 WeeksMAX3243CDWRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksMAX3243CPW
None Reported
View Distributors
TI Lead Time*: 20 WeeksMAX3243CPWE4
None Reported
View Distributors
TI Lead Time*: 20 WeeksMAX3243CPWG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksMAX3243CPWR
AsiaFarnell Asia 140
WPI 8
Wintech >1k
EuropeArrow Northern Europe 6
TI Lead Time*: 20 WeeksMAX3243CPWRE4
None Reported
View Distributors
TI Lead Time*: 20 WeeksMAX3243CPWRG4
None Reported
View Distributors
TI Lead Time*: 18 WeeksMAX3243IDB
None Reported
View Distributors
TI Lead Time*: 18 WeeksMAX3243IDBE4
None Reported
View Distributors
TI Lead Time*: 18 WeeksMAX3243IDBG4
None Reported
View Distributors
TI Lead Time*: 18 WeeksMAX3243IDBR
None Reported
View Distributors
TI Lead Time*: 18 WeeksMAX3243IDBRE4
None Reported
View Distributors
TI Lead Time*: 18 WeeksMAX3243IDBRG4
None Reported
View Distributors
TI Lead Time*: 14 WeeksMAX3243IDW
AmericasArrow 420
Avnet 450
Rochester Electronics >1k
AsiaWPI 20
EuropeAvnet-SILICA 260
WorldwideMouser Electronics 501
TI Lead Time*: 14 WeeksMAX3243IDWG4
EuropeEBV Elektronik 440
TI Lead Time*: 18 WeeksMAX3243IDWR
None Reported
View Distributors
TI Lead Time*: 18 WeeksMAX3243IDWRE4
None Reported
View Distributors
TI Lead Time*: 18 WeeksMAX3243IDWRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksMAX3243IPW
None Reported
View Distributors
TI Lead Time*: 20 WeeksMAX3243IPWG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksMAX3243IPWR
AmericasAvnet >1k
AsiaFarnell Asia 72
EuropeCompel >1k
Farnell 72
TI Lead Time*: 20 WeeksMAX3243IPWRE4
None Reported
View Distributors
TI Lead Time*: 20 WeeksMAX3243IPWRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
MAX3243CDB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3243CDBE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3243CDBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3243CDBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3243CDBRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3243CDBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3243CDW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3243CDWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3243CDWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3243CDWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3243CDWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3243CPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3243CPWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3243CPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3243CPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3243CPWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3243CPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3243IDB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3243IDBE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3243IDBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3243IDBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3243IDBRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3243IDBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3243IDW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3243IDWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3243IDWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3243IDWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3243IDWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3243IPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3243IPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3243IPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3243IPWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3243IPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for MAX3243 Help

Datasheet

Selection Guides

Simulation Models

Part # Name Product Family Comments
TRS3243E   3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV IEC ESD Protection   INTERFACE - RS-232   The device has the SAME FUNCTIONALITY/PINOUT as the compared device but includes enhanced IEC61000-4-2 ESD Protection.  
MAX3243E   3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV IEC ESD Protection   INTERFACE - RS-232   TI recommends the MAX3243E in new designs. The MAX3243E is an improved direct drop-in replacement for the MAX3243  
TRS3243   3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV IEC ESD Protection   INTERFACE - RS-232   The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device.   
Customers Who Evaluated This Product Also Evaluated...
MAX3243E 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV IEC ESD Protection INTERFACE-RS-232 TI customers also evaluated this product.
MAX3232 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
TRS3243E 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV IEC ESD Protection INTERFACE-RS-232 TI customers also evaluated this product.
SN74LVC244A Octal Buffer/Driver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN74LVC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
TLV320AIC3104 Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TPS65053 5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPD2E001 Low-Capacitance 2-Channel +/-15 kV ESD-Protection Array for High-Speed Data Interfaces ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
TPS61020 Adjustable, 1.5-A Switch, 96% Efficient Boost Converter with Down-Mode, QFN-10 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
SN74LVC2G04 Dual Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TPS51116 DDR1, DDR2, DDR3 Switcher and LDO NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TS3A44159 0.45-Ohm Quad SPDT Analog Switch Quad-Channel 2:1 Multiplexer/Demultiplexer with Two Controls SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
ULN2003A High-Voltage, High-Current Darlington Transistor Arrays OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for MAX3243:

View All Tags

Other Support



Click Here