|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The MAX3243E device consists of three line drivers, five line receivers, and a dual charge-pump circuit with ±15-kV ESD (HBM and IEC61000-4-2, Air-Gap Discharge) and ±8-kV ESD (IEC61000-4-2, Contact Discharge) protection on serial-port connection pins. The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. This combination of drivers and receivers matches that needed for the typical serial port used in an IBM PC/AT, or compatible. The charge pump and four small external capacitors allow operation from a single 3-V to 5.5-V supply. In addition, the device includes an always-active noninverting output (ROUT2B), which allows applications using the ring indicator to transmit data while the device is powered down. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| MAX3243ECDB | ACTIVE | 0 to 70 | 1.00 | 1ku | SSOP (DB) | 28 | View | 50 | TUBE | Purchase Samples | ||
| MAX3243ECDBE4 | ACTIVE | 0 to 70 | 1.00 | 1ku | SSOP (DB) | 28 | View | 50 | TUBE | Purchase Samples | ||
| MAX3243ECDBG4 | ACTIVE | 0 to 70 | 1.00 | 1ku | SSOP (DB) | 28 | View | 50 | TUBE | Purchase Samples | ||
| MAX3243ECDBR | ACTIVE | 0 to 70 | 0.90 | 1ku | SSOP (DB) | 28 | View | 2000 | LARGE T&R | |||
| MAX3243ECDBRE4 | ACTIVE | 0 to 70 | 0.90 | 1ku | SSOP (DB) | 28 | View | 2000 | LARGE T&R | |||
| MAX3243ECDBRG4 | ACTIVE | 0 to 70 | 0.90 | 1ku | SSOP (DB) | 28 | View | 2000 | LARGE T&R | |||
| MAX3243ECDW | ACTIVE | 0 to 70 | 1.00 | 1ku | SOIC (DW) | 28 | View | 20 | TUBE | Purchase Samples | ||
| MAX3243ECDWG4 | ACTIVE | 0 to 70 | 1.00 | 1ku | SOIC (DW) | 28 | View | 20 | TUBE | Purchase Samples | ||
| MAX3243ECDWR | ACTIVE | 0 to 70 | 0.90 | 1ku | SOIC (DW) | 28 | View | 1000 | LARGE T&R | |||
| MAX3243ECDWRG4 | ACTIVE | 0 to 70 | 0.90 | 1ku | SOIC (DW) | 28 | View | 1000 | LARGE T&R | |||
| MAX3243ECPW | ACTIVE | 0 to 70 | 1.00 | 1ku | TSSOP (PW) | 28 | View | 50 | TUBE | Purchase Samples | ||
| MAX3243ECPWE4 | ACTIVE | 0 to 70 | 1.00 | 1ku | TSSOP (PW) | 28 | View | 50 | TUBE | Purchase Samples | ||
| MAX3243ECPWG4 | ACTIVE | 0 to 70 | 1.00 | 1ku | TSSOP (PW) | 28 | View | 50 | TUBE | Purchase Samples | ||
| MAX3243ECPWR | ACTIVE | 0 to 70 | 0.90 | 1ku | TSSOP (PW) | 28 | View | 2000 | LARGE T&R | |||
| MAX3243ECPWRE4 | ACTIVE | 0 to 70 | 0.90 | 1ku | TSSOP (PW) | 28 | View | 2000 | LARGE T&R | |||
| MAX3243ECPWRG4 | ACTIVE | 0 to 70 | 0.90 | 1ku | TSSOP (PW) | 28 | View | 2000 | LARGE T&R | |||
| MAX3243ECRHBR | ACTIVE | 0 to 70 | 0.90 | 1ku | QFN (RHB) | 32 | View | 3000 | LARGE T&R | Purchase Samples | ||
| MAX3243ECRHBRG4 | ACTIVE | 0 to 70 | 0.90 | 1ku | QFN (RHB) | 32 | View | 3000 | LARGE T&R | Purchase Samples | ||
| MAX3243EIDB | ACTIVE | -40 to 85 | 1.00 | 1ku | SSOP (DB) | 28 | View | 50 | TUBE | Purchase Samples | ||
| MAX3243EIDBG4 | ACTIVE | -40 to 85 | 1.00 | 1ku | SSOP (DB) | 28 | View | 50 | TUBE | Purchase Samples | ||
| MAX3243EIDBR | ACTIVE | -40 to 85 | 0.90 | 1ku | SSOP (DB) | 28 | View | 2000 | LARGE T&R | Purchase Samples | ||
| MAX3243EIDBRG4 | ACTIVE | -40 to 85 | 0.90 | 1ku | SSOP (DB) | 28 | View | 2000 | LARGE T&R | Purchase Samples | ||
| MAX3243EIDW | ACTIVE | -40 to 85 | 1.00 | 1ku | SOIC (DW) | 28 | View | 20 | TUBE | Purchase Samples | ||
| MAX3243EIDWG4 | ACTIVE | -40 to 85 | 1.00 | 1ku | SOIC (DW) | 28 | View | 20 | TUBE | Purchase Samples | ||
| MAX3243EIDWR | ACTIVE | -40 to 85 | 0.90 | 1ku | SOIC (DW) | 28 | View | 1000 | LARGE T&R | |||
| MAX3243EIDWRG4 | ACTIVE | -40 to 85 | 0.90 | 1ku | SOIC (DW) | 28 | View | 1000 | LARGE T&R | |||
| MAX3243EIPW | ACTIVE | -40 to 85 | 1.00 | 1ku | TSSOP (PW) | 28 | View | 50 | TUBE | Purchase Samples | ||
| MAX3243EIPWE4 | ACTIVE | -40 to 85 | 1.00 | 1ku | TSSOP (PW) | 28 | View | 50 | TUBE | Purchase Samples | ||
| MAX3243EIPWG4 | ACTIVE | -40 to 85 | 1.00 | 1ku | TSSOP (PW) | 28 | View | 50 | TUBE | Purchase Samples | ||
| MAX3243EIPWR | ACTIVE | -40 to 85 | 0.90 | 1ku | TSSOP (PW) | 28 | View | 2000 | LARGE T&R | |||
| MAX3243EIPWRE4 | ACTIVE | -40 to 85 | 0.90 | 1ku | TSSOP (PW) | 28 | View | 2000 | LARGE T&R | |||
| MAX3243EIPWRG4 | ACTIVE | -40 to 85 | 0.90 | 1ku | TSSOP (PW) | 28 | View | 2000 | LARGE T&R | |||
| MAX3243EIRHBR | ACTIVE | -40 to 85 | 0.90 | 1ku | QFN (RHB) | 32 | View | 3000 | LARGE T&R | |||
| MAX3243EIRHBRG4 | ACTIVE | -40 to 85 | 0.90 | 1ku | QFN (RHB) | 32 | View | 3000 | LARGE T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:53 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 18 WeeksMAX3243ECDB | |||
| Asia | Farnell Asia | 61 | |
| Europe | Abacus Polar | 100 | |
| Farnell | 44 | ||
| TI Lead Time*: 18 WeeksMAX3243ECDBE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksMAX3243ECDBG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksMAX3243ECDBR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksMAX3243ECDBRE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksMAX3243ECDBRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksMAX3243ECDW | |||
| Americas | Arrow | 930 | |
| Avnet | 300 | ||
| Asia | Farnell Asia | 559 | |
| Europe | Avnet-SILICA | 360 | |
| EBV Elektronik | >1k | ||
| Farnell | 508 | ||
| Spoerle | 400 | ||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 60 | ||
| TI Lead Time*: 18 WeeksMAX3243ECDWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksMAX3243ECDWR | |||
| Worldwide | DigiKey | 275 | |
| TI Lead Time*: 18 WeeksMAX3243ECDWRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksMAX3243ECPW | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksMAX3243ECPWE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksMAX3243ECPWG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksMAX3243ECPWR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksMAX3243ECPWRE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksMAX3243ECPWRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksMAX3243ECRHBR | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 18 WeeksMAX3243ECRHBRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksMAX3243EIDB | |||
| Asia | Farnell Asia | 272 | |
| Europe | Farnell | 256 | |
| TI Lead Time*: 18 WeeksMAX3243EIDBG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksMAX3243EIDBR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksMAX3243EIDBRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksMAX3243EIDW | |||
| Americas | Arrow | >1k | |
| Asia | Farnell Asia | 782 | |
| Europe | Farnell | 768 | |
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 774 | ||
| TI Lead Time*: 18 WeeksMAX3243EIDWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksMAX3243EIDWR | |||
| Americas | Arrow | 1k | |
| Rochester Electronics | 1k | ||
| Europe | Avnet-SILICA | >1k | |
| Compel | >1k | ||
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 660 | ||
| TI Lead Time*: 18 WeeksMAX3243EIDWRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksMAX3243EIPW | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksMAX3243EIPWE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksMAX3243EIPWG4 | |||
| Asia | Farnell Asia | 2 | |
| TI Lead Time*: 20 WeeksMAX3243EIPWR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksMAX3243EIPWRE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksMAX3243EIPWRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksMAX3243EIRHBR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksMAX3243EIRHBRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| MAX3243ECDB | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3243ECDBE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3243ECDBG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3243ECDBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3243ECDBRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3243ECDBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3243ECDW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3243ECDWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3243ECDWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3243ECDWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3243ECPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3243ECPWE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3243ECPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3243ECPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3243ECPWRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3243ECPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3243ECRHBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| MAX3243ECRHBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| MAX3243EIDB | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3243EIDBG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3243EIDBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3243EIDBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3243EIDW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3243EIDWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3243EIDWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3243EIDWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3243EIPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3243EIPWE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3243EIPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3243EIPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3243EIPWRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3243EIPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MAX3243EIRHBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| MAX3243EIRHBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for MAX3243E 
| Part # | Name | Product Family | Comments |
| TRS3243E | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV IEC ESD Protection | INTERFACE - RS-232 | The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device. |
| Customers Who Evaluated This Product Also Evaluated... | |||
| MAX3243 | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV ESD (HBM) Protection | INTERFACE-RS-232 | TI customers also evaluated this product. |
| MAX3232E | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV IEC ESD Protection | INTERFACE-RS-232 | TI customers also evaluated this product. |
| TRS3243E | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV IEC ESD Protection | INTERFACE-RS-232 | TI customers also evaluated this product. |
| TPS5430 | 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| LMV321 | Single Low-Voltage Rail-to-Rail Output Operational Amplifier | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| SN74LVC1G126 | Single Bus Buffer Gate With 3-State Outputs | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| TPS63000 | 96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN | DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS | TI customers also evaluated this product. |
| ULN2003A | High-Voltage, High-Current Darlington Transistor Arrays | OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS | TI customers also evaluated this product. |
| SN74LVC245A | Octal Bus Transceiver With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS | TI customers also evaluated this product. |
| TFP410 | PanelBus DVI Transmitter 165MHz | DISPLAY INTERFACE-PANELBUS (DVI) | TI customers also evaluated this product. |
| TPA6132A2 | 25-mW DirectPath Stereo Headphone Amplifier with Pop Suppression (TPA6132) | AUDIO AMPLIFIERS-HEADPHONE AMPLIFIERS | TI customers also evaluated this product. |
| SN74HC164 | 8-Bit Parallel-Out Serial Shift Registers | FLIP-FLOPS, LATCHES AND REGISTERS-SHIFT REGISTERS | TI customers also evaluated this product. |
| SN74AHC1G08 | Single 2-Input Positive-AND Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |

No Tags are Available for this Part Number