MAX3386E Status: ACTIVE

RS-232 Transceiver With Split Supply Pin for Logic Side


      
         
Alert me about changes<br/>to this product

See Also

  • TRS3386E - The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device. 
 MAX3386E
Data Rate(kbps)250  
Drivers Per Package3  
Receivers Per Package2  
ESD HBM(kV)+/-15  
Supply Voltage(s)(V)3.3 or 5.0 & 1.8  
ICC(Max)(mA)1  
Operating Temp Range(Celsius)-40 to 85,0 to 70  
Pin/Package20SOIC, 20TSSOP  
Approx. Price (US$) 1.95 | 1ku  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • SN75C3232E: 3-V To 5.5-V Two Channel RS-232 1 Mbit/s Line Driver/Receiver with +/-15 kV IEC ESD Protection
  • TRS3386E: RS-232 Transceiver With Split Supply Pin for Logic Side
  • SN65LVDS32: Quad LVDS Receiver
  • SN74HC32: Quadruple 2-Input Positive-OR Gates
  • SN74LVC2G08: Dual 2-Input Positive-AND Gate

Product Information

Features

  • VL Pin for Compatibility With Mixed-Voltage Systems Down to 1.8 V on Logic Side
  • Enhanced ESD Protection on RIN Inputs and DOUT Outputs
    • ±15-kV Human-Body Model
    • ±15-kV IEC 61000-4-2, Air-Gap Discharge
    • ±8-kV IEC 61000-4-2, Contact Discharge
  • Low 300-µA Supply Current
  • Specified 250-kbps Data Rate
  • 1-µA Low-Power Shutdown
  • Meets EIA/TIA-232 Specifications Down to 3 V
  • APPLICATIONS
    • Hand-Held Equipment
    • PDAs
    • Cell Phones
    • Battery-Powered Equipment
    • Data Cables

DESCRIPTION/ORDERING INFORMATION

The MAX3386E is a three-driver and two-receiver RS-232 interface device, with split supply pins for mixed-signal operations. All RS-232 inputs and outputs are protected to ±15 kV using the IEC 61000-4-2 Air-Gap Discharge method, ±8 kV using the IEC 61000-4-2 Contact Discharge method, and ±15 kV using the Human-Body Model.

The charge pump requires only four small 0.1-µF capacitors for operation from a 3.3-V supply. The MAX3386E is capable of running at data rates up to 250 kbps, while maintaining RS-232-compliant output levels.

The MAX3386E has a unique VL pin that allows operation in mixed-logic voltage systems. Both driver in (DIN) and receiver out (ROUT) logic levels are pin programmable through the VL pin. The MAX3386E is available in a space-saving thin shrink small-outline package (TSSOP).

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
MAX3386ECDWACTIVE0 to 702.15 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3386ECDWG4ACTIVE0 to 702.15 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3386ECDWRACTIVE0 to 701.95 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3386ECDWRG4ACTIVE0 to 701.95 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3386ECPWACTIVE0 to 702.15 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3386ECPWG4ACTIVE0 to 702.15 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3386ECPWRACTIVE0 to 701.95 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3386ECPWRG4ACTIVE0 to 701.95 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3386EIDWACTIVE-40 to 852.30 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3386EIDWG4ACTIVE-40 to 852.30 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3386EIDWRACTIVE-40 to 852.10 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3386EIDWRG4ACTIVE-40 to 852.10 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3386EIPWACTIVE-40 to 852.30 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3386EIPWG4ACTIVE-40 to 852.30 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MAX3386EIPWRACTIVE-40 to 852.10 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MAX3386EIPWRG4ACTIVE-40 to 852.10 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:51 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksMAX3386ECDW
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksMAX3386ECDWG4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksMAX3386ECDWR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey 482
TI Lead Time*: 18 WeeksMAX3386ECDWRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksMAX3386ECPW
AmericasRochester Electronics 630
WorldwideMouser Electronics 4
TI Lead Time*: 20 WeeksMAX3386ECPWG4
WorldwideMouser Electronics 64
TI Lead Time*: 20 WeeksMAX3386ECPWR
AmericasRochester Electronics >1k
TI Lead Time*: 20 WeeksMAX3386ECPWRG4
None Reported
View Distributors
TI Lead Time*: 18 WeeksMAX3386EIDW
AmericasRochester Electronics 550
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksMAX3386EIDWG4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksMAX3386EIDWR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey >1k
TI Lead Time*: 18 WeeksMAX3386EIDWRG4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksMAX3386EIPW
AmericasArrow 455
Rochester Electronics 630
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksMAX3386EIPWG4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksMAX3386EIPWR
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
TI Lead Time*: 18 WeeksMAX3386EIPWRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
MAX3386ECDW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3386ECDWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3386ECDWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3386ECDWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3386ECPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3386ECPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3386ECPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3386ECPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3386EIDW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3386EIDWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3386EIDWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3386EIDWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3386EIPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3386EIPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3386EIPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MAX3386EIPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for MAX3386E Help

Datasheet

Part # Name Product Family Comments
TRS3386E   RS-232 Transceiver With Split Supply Pin for Logic Side   INTERFACE - RS-232   The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device.   
Customers Who Evaluated This Product Also Evaluated...
SN75C3232E 3-V To 5.5-V Two Channel RS-232 1 Mbit/s Line Driver/Receiver with +/-15 kV IEC ESD Protection INTERFACE-RS-232 TI customers also evaluated this product.
TRS3386E RS-232 Transceiver With Split Supply Pin for Logic Side INTERFACE-RS-232 TI customers also evaluated this product.
SN65LVDS32 Quad LVDS Receiver LVDS/M-LVDS/ECL/CML-LVDS PHYS (<800MBPS) TI customers also evaluated this product.
SN74HC32 Quadruple 2-Input Positive-OR Gates GATES-OR GATES TI customers also evaluated this product.
SN74LVC2G08 Dual 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
TLV431A Low Voltage Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TPA3001D1 20-W Mono Class-D Audio Power Amplifier (TPA3001) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
SN74CBTLV3126 Low-Voltage Quadruple FET Bus Switch SIGNAL SWITCHES-DIGITAL BUS SWITCHES TI customers also evaluated this product.
TPS79301 Single Output LDO, 200mA, Adj.(1.2 to 5.5V), High PSRR, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
SN74AUP1G07 Low-Power Single Buffer/Driver with Open-Drain Outputs LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TS3USB30 High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable USB-USB SWITCHES-USB TI customers also evaluated this product.
TPA6132A2 25-mW DirectPath™ Stereo Headphone Amplifier with Pop Suppression (TPA6132) AUDIO AMPLIFIERS-HEADPHONE AMPLIFIERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here