MC79L12 Status: ACTIVE

3 pin 100mA Fixed (-12V) Negative Voltage Regulator

      
         
Alert me about changes<br/>to this product

Datasheet

Download - PDF Icon
  • MC79L00 SERIES (Rev. D) (mc79l12.pdf, 359 KB)
    07 Aug 2003 Download

 MC79L12
Vout(Min)(V)-12  
Vout(Max)(V)-12  
Iout(Max)(A)0.1  
Iq(Max)(mA)6.5  
Vdo(Max)(V)2.5  
Vdo(Typ)(V)1.7  
Vin(Min)(V)-14.5  
Vin(Max)(V)-27  
Pin/Package3TO-92  
Approx. Price (US$) 0.20 | 1ku  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • UA7812: 3 Pin 1.5A Fixed 12V Positive Voltage Regulator
  • LM337: 3 Pin 1.5A Adjustable Negative Voltage Regulator
  • LM317: 3/4 Pin 1.5A Adjustable Positive Voltage Regulator

Product Information

Features

  • 3-Terminal Regulators
  • Output Current up to 100 mA
  • No External Components Required
  • Internal Thermal-Overload Protection
  • Internal Short-Circuit Current Limiting
  • Direct Replacement for Industry-Standard MC79L00 Series
  • Available in 5% or 10% Selections

Description

This series of fixed negative-voltage integrated-circuit voltage regulators is designed for a wide range of applications. These include on-card regulation for elimination of noise and distribution problems associated with single-point regulation. In addition, they can be used to control series pass elements to make high-current voltage-regulator circuits. One of these regulators can deliver up to 100 mA of output current. The internal current-limiting and thermal-shutdown features essentially make the regulators immune to overload. When used as a replacement for a Zener-diode and resistor combination, these devices can provide an effective improvement in output impedance of two orders of magnitude, with lower bias current.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
MC79L12CDOBSOLETE0 to 125 SOIC (D) | 8 View    Download CAD Format for this FootprintNot Available
MC79L12CLPACTIVE0 to 1250.20 | 1kuTO-92 (LP) | 3 View 1000 | BULK Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
MC79L12CLPE3ACTIVE0 to 1250.20 | 1kuTO-92 (LP) | 3 View 1000 | BULK Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
MC79L12CDAs of 9:01 AM GMT, 05 Oct 2008As of 9:01 AM GMT, 05 Oct 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0*  Call**AmericasRochester Electronics 825
MC79L12CLPAs of 9:01 AM GMT, 05 Oct 2008As of 9:01 AM GMT, 05 Oct 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 10 Nov 8 Weeks AmericasAvnet >1k
  DigiKey 750
  Rochester Electronics >1k
MC79L12CLPE3As of 9:01 AM GMT, 05 Oct 2008As of 9:01 AM GMT, 05 Oct 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 10 Nov 8 Weeks None Reported
View Distributors
   
View all Distributors  

* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
MC79L12CLP RoHS Compliant Pb-Free (RoHS) CU SN N/A for Pkg TypeViewView
MC79L12CLPE3 RoHS Compliant Pb-Free (RoHS) CU SN N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheets

  • MC79L00 SERIES (Rev. D) (mc79l12.pdf, 359 KB)
    07 Aug 2003 Download

Application Notes

View Application Notes for Standard Voltage Regulators

More Literature

  • Standard Linear Products Cross-Reference (Rev. D) (slyt017d.pdf, 1169 KB)
    05 May 2006 Download

View More Literature for Standard Voltage Regulators

 Alternative Products - Are similar to MC79L12
Customers Who Evaluated This Product Also Evaluated...
Part #Name Comments
UA78123 Pin 1.5A Fixed 12V Positive Voltage RegulatorTI customers also evaluated this product.
LM3373 Pin 1.5A Adjustable Negative Voltage RegulatorTI customers also evaluated this product.
LM3173/4 Pin 1.5A Adjustable Positive Voltage RegulatorTI customers also evaluated this product.

Support and Community

Videos

Support Community-Video
Laptop-Like Performance at Handheld Power Levels
Added: 7 months ago
Views:202
Duration:00:26
Rating: Video Rating - TI Community
Sign in to rate this video
 

Customer Tags Help

No Tags are Available for this Part Number

Other Support