MSC1200Y2 Status: ACTIVE

8051 CPU with 4kB Memory, 24-Bit ADC, Current DAC, and On-Chip Oscillator

      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
  • Precision ADC & DAC with 8051 Microcontroller and Flash Memory (Rev. E) (msc1200y2.pdf, 1302 KB)
    18 May 2006 Download
  • MSC1200 Errata (Rev. C) (sbaz004c.pdf, 143 KB)
    18 May 2006 Download

 MSC1200Y2MSC1200Y3 
Power(Typ)(mW)4  4  
Supply(Min)(V)2.7  2.7  
Supply(Max)(V)5.5  5.5  
Data-Bus Interface(bits)Parallel/Serial  Parallel/Serial  
Vref (Int/Ext)Int/Ext  Int/Ext  
Analog Input BW(MHz)0.001  0.001  
ADC: Sampling Rate(KSPS)1  1  
ADC: DNL(Max)(+/- LSB)1  1  
ADC: INL (+/-LSB)(Max)256  256  
ADC Resolution(Bits)24  24  
ADC: No. of Input Channels8  8  
ADC: Analog Inputs8  8  
ADC: ArchitectureDelta-Sigma  Delta-Sigma  
ADC: ENOB(Bits)22  22  
ADC: INL (+/-%)(Max)0.0015  0.0015  
ADC: Input TypeVoltage  Voltage  
ADC: No. Missing Codes(Bits)24  24  
DAC: Output TypeCurrent  Current  
DAC: Resolution(Bits)8  8  
DAC: Channels1  1  
Power Consumption(Typ)(mW)4  4  
Diff EndedDiff/S  Diff/S  
Input Configuration Range+/-2.5  +/-2.5  
No. of Supplies2  2  
Single/Dual Analog SupplySingle  Single  
Analog Voltage AV/DD(Min)(V)2.7  2.7  
Analog Voltage AV/DD(Max)(V)5.25  5.25  
Logic Voltage DV/DD(Min)(V)2.7  2.7  
Logic Voltage DV/DD(Max)(V)5.25  5.25  
Pin/Package48TQFP  48TQFP  
 SamplesSamples
 InventoryInventory

Product Information

Features

  • ANALOG FEATURES
    • MSC1200 and MSC1201:
      • 24-Bits No Missing Codes
      • 22-Bits Effective Resolution At 10Hz
      • Low Noise: 75nV
    • MSC1202:
      • 16 Bits No Missing Codes
      • 16 Bits Effective Resolution At 200Hz
      • Noise: 600nV
    • PGA From 1 To 128
    • Precision On-Chip Voltage Reference
    • 8 Diff/Single-Ended Channels (MSC1200)
    • 6 Diff/Single-Ended Channels (MSC1201/02)
    • On-Chip Offset/Gain Calibration
    • Offset Drift: 0.1ppm/°C
    • Gain Drift: 0.5ppm/°C
    • On-Chip Temperature Sensor
    • Selectable Buffer Input
    • Signal-Source Open-Circuit Detect
    • 8-Bit Current DAC
  • DIGITAL FEATURES
    • Microcontroller Core
      • 8051-Compatible
      • High-Speed Core:
        • 4 Clocks per Instruction Cycle
      • DC to 33MHz
      • On-Chip Oscillator
      • PLL with 32kHz Capability
      • Single Instruction 121ns
      • Dual Data Pointer
    • Memory
      • 4kB or 8kB of Flash Memory
      • Flash Memory Partitioning
      • Endurance 1M Erase/Write Cycles, 100-Year Data Retention
      • 256 Bytes Data SRAM
      • In-System Serially Programmable
      • Flash Memory Security
      • 1kB Boot ROM
    • Peripheral Features
      • 16 Digital I/O Pins
      • Additional 32-Bit Accumulator
      • Two 16-Bit Timer/Counters
      • System Timers
      • Programmable Watchdog Timer
      • Full-Duplex USART
      • Basic SPI™
      • Basic I2C™
      • Power Management Control
      • Internal Clock Divider
      • Idle Mode Current < 200µA
      • Stop Mode Current < 100nA
      • Digital Brownout Reset
      • Analog Low-Voltage Detect
      • 20 Interrupt Sources
  • GENERAL FEATURES
    • Each Device Has Unique Serial Number
    • Package:
      • TQFP-48 (MSC1200)
      • QFN-36 (MSC1201/02)
    • Low Power: 3mW at 3.0V, 1MHz
    • Industrial Temperature Range: –40°C to +125°C
    • Power Supply: 2.7V to 5.25V
  • APPLICATIONS
    • Industrial Process Control
    • Instrumentation
    • Liquid/Gas Chromatography
    • Blood Analysis
    • Smart Transmitters
    • Portable Instruments
    • Weigh Scales
    • Pressure Transducers
    • Intelligent Sensors
    • Portable Applications
    • DAS Systems

All trademarks are the property of their respective owners.

Description

The MSC1200Yx, MSC1201Yx, and MSC1202Yx are completely integrated families of mixed-signal devices incorporating a high-resolution, delta-sigma ADC, 8-bit cuurent output DAC, input multiplexer, burnout detect current sources, selectable buffered input, offset DAC, programmable gain amplifier (PGA), temperature sensor, voltage reference, 8-bit 8051 microcontroller, Flash Program Memory, Flash Data Memory, and Data SRAM. The MSC1200, MSC1201, and MSC1202 will be referred to as the MSC120x in this document, unless otherwise noted.

On-chip peripherals include an additional 32-bit summation register, basic SPI, basic I2C, USART, two 8-bit digital input/output ports, a watchdog timer, low-voltage detect, on-chip power-on reset, brownout reset, timer/counters, system clock divider, PLL, on-chip oscillator, and external or internal interrupts.

The devices accept differential or single-ended signals directly from a transducer. The ADC provides 24 bits (MSC1200/01) or 16 bits (MSC1202) of resolution and 24 bits (MSC1200/01) or 16 bits (MSC1202) of no-missing-code performance using a Sinc3 filter with a programmable sample rate. The ADC also has a selectable filter that allows for high-resolution, single-cycle conversions.

The microcontroller core is 8051 instruction set compatible. The microcontroller core is an optimized 8051 core that executes up to three times faster than the standard 8051 core, given the same clock source. This design makes it possible to run the device at a lower external clock frequency and achieve the same performance at lower power than the standard 8051 core.

The MSC120x allow users to uniquely configure the Flash Memory map to meet the needs of their applications. The Flash is programmable down to +2.7V using serial programming. Flash endurance is typically 1M Erase/Write cycles.

The parts have separate analog and digital supplies, which can be independently powered from +2.7V to +5.25V. At +3V operation, the power dissipation for the part is typically less than 3mW. The MSC1200 is available in a TQFP-48 package. The MSC1201 and MSC1202 are both available in a QFN-36 package.

The MSC120x are designed for high-resolution measurement applications in smart transmitters, industrial process control, weigh scales, chromatography, and portable instrumentation.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
MSC1200Y2PFBRACTIVE-40 to 1257.45 | 1kuTQFP (PFB) | 48 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MSC1200Y2PFBRG4ACTIVE-40 to 1257.45 | 1kuTQFP (PFB) | 48 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MSC1200Y2PFBTACTIVE-40 to 1258.20 | 1kuTQFP (PFB) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MSC1200Y2PFBTG4ACTIVE-40 to 1258.20 | 1kuTQFP (PFB) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
MSC1200Y2PFBRAs of 10:00 AM GMT, 09 Jan 2009As of 10:00 AM GMT, 09 Jan 2009
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 7588 | 2 Mar 8 Weeks None Reported
View Distributors
   
 >10k | 19 Jun     
MSC1200Y2PFBRG4As of 10:00 AM GMT, 09 Jan 2009As of 10:00 AM GMT, 09 Jan 2009
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 7588 | 2 Mar 8 Weeks None Reported
View Distributors
   
 >10k | 19 Jun     
MSC1200Y2PFBTAs of 10:00 AM GMT, 09 Jan 2009As of 10:00 AM GMT, 09 Jan 2009
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 1158 | 29 Jan 8 Weeks AmericasDigiKey 293
 7588 | 2 Mar Rochester Electronics 500
 >10k | 22 Jun AsiaWPI 271
MSC1200Y2PFBTG4As of 10:00 AM GMT, 09 Jan 2009As of 10:00 AM GMT, 09 Jan 2009
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 1158 | 29 Jan 8 Weeks None Reported
View Distributors
   
 7588 | 2 Mar     
 >10k | 22 Jun     
View all Distributors  

* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
MSC1200Y2PFBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
MSC1200Y2PFBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
MSC1200Y2PFBT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
MSC1200Y2PFBTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheets

  • Precision ADC & DAC with 8051 Microcontroller and Flash Memory (Rev. E) (msc1200y2.pdf, 1302 KB)
    18 May 2006 Download
  • MSC1200 Errata (Rev. C) (sbaz004c.pdf, 143 KB)
    18 May 2006 Download

Application Notes

  • Adjusting VREF Drift in the MSC12xx Family (sbaa156.htm, 8 KB)
    26 Sep 2007 Abstract
  • MSC12xx Programming with SDCC: An Open-Source Alternative (Rev. A) (sbaa109a.htm, 8 KB)
    30 Nov 2006 Abstract
  • Using Open-Source Tools with the MSC12xx (sbaa149.htm, 8 KB)
    22 Sep 2006 Abstract
  • Implementing IIR Filters on the MSC12xx (Rev. A) (sbaa142a.htm, 8 KB)
    16 Jun 2006 Abstract
  • MSC1210 Debugging Strategies (Rev. A) (sbaa078a.htm, 8 KB)
    24 Mar 2006 Abstract
  • Debugging Using the MSC12xx Boot ROM Routines (Rev. A) (sbaa079a.htm, 8 KB)
    28 Nov 2005 Abstract
  • High-Speed Data Acquisition with MSC12xx Devices (sbaa140.htm, 8 KB)
    30 Sep 2005 Abstract
  • Minimizing Power Consumption on the MSC12xx (sbaa139.htm, 8 KB)
    26 Aug 2005 Abstract
  • Incremental Flash Memory Page Erase (sbaa137.htm, 8 KB)
    26 Aug 2005 Abstract
  • Incorporating the MSC1210 into Electronic Weight Scale Systems (Rev. B) (sbaa092b.htm, 8 KB)
    16 Jun 2005 Abstract
  • Thermocouple Measurements with ΔΣ ADCs (sbaa134.htm, 9 KB)
    16 Jun 2005 Abstract
  • Understanding the ADC Input on the MSC12xx (Rev. B) (sbaa111b.htm, 8 KB)
    02 Jun 2005 Abstract
  • Getting Started with the MSC1210 (Rev. A) (sbaa102a.htm, 8 KB)
    30 Mar 2005 Abstract
  • Supply Voltage Measurement and ADS PSRR Improvement in MSC12xx Devices (slyt073.pdf, 495 KB)
    18 Jan 2005 Download
  • Using the MSC12xx LabVIEW™ Demo Program (sbaa120.htm, 8 KB)
    22 Dec 2004 Abstract
  • Improving MSC120x Temperature Measurements (sbaa126.htm, 8 KB)
    21 Dec 2004 Abstract
  • Program Description for MSC12xx LabVIEW™ Demo Program (sbaa125.htm, 8 KB)
    21 Dec 2004 Abstract
  • Average Measurements with the MSC12xx (sbaa124.htm, 8 KB)
    20 Dec 2004 Abstract
  • Using Crystal Oscillators With MSC12xx MicroSystem Products (sbaa123.htm, 8 KB)
    17 Dec 2004 Abstract
  • MSC12xx Serial Programming Board (sbaa122.htm, 9 KB)
    16 Dec 2004 Abstract
  • ADC Offset in MSC12xx Devices (Rev. B) (sbaa097b.htm, 8 KB)
    07 May 2004 Abstract
  • Ratiometric Conversions: MSC1210, 1211, 1212 (sbaa110.htm, 8 KB)
    09 Mar 2004 Abstract
  • Measuring Temperature with the ADS1216, ADS1217, or ADS1218 (Rev. A) (sbaa073a.htm, 8 KB)
    17 Feb 2004 Abstract
  • ADC Gain Calibration - Extending the ADC Input Range in the (sbaa107.htm, 8 KB)
    24 Sep 2003 Abstract
  • Programming the MSC1210 by Using a Terminal Program (Rev. A) (sbaa089a.htm, 8 KB)
    02 Sep 2003 Abstract
  • MSC1210: Using the Delta-Sigma ADC on the MSC12xx (Rev. A) (sbaa101a.htm, 9 KB)
    13 Aug 2003 Abstract
  • Using the MSC121x as a High-Precision Intelligent Temperature Sensor (sbaa100.htm, 9 KB)
    27 Jun 2003 Abstract
  • Maximizing Endurance of MSC1210 Flash Memory (sbaa091.htm, 8 KB)
    16 Apr 2003 Abstract
  • Inputs Currents for High-Resolution ADCs (sbaa090.htm, 8 KB)
    06 Mar 2003 Abstract
  • MSC1210: In-Application Flash Programming (sbaa087.htm, 8 KB)
    15 Jan 2003 Abstract
  • Programming the MSC1210 (Rev. B) (sbaa076b.htm, 8 KB)
    09 Sep 2002 Abstract
  • Running MSC1210 DAQ-EVM with Raisonance 4kB Demo (sbaa080.htm, 8 KB)
    26 Jul 2002 Abstract
  • AB-174: Getting the Full Potential from your ADC (Rev. A) (sbaa069a.htm, 8 KB)
    28 Jun 2002 Abstract
  • The Offset DAC (sbaa077.htm, 8 KB)
    01 May 2002 Abstract
  • Amplifiers and Bits: An Introduction to Selecting Amplifiers for Data Converters (Rev. B) (sloa035b.htm, 8 KB)
    08 Jan 2002 Abstract
  • Analog-to-Digital Converter Grounding Practices Affect System Performance (sbaa052.htm, 8 KB)
    02 Oct 2000 Abstract
  • Principles of Data Acquisition and Conversion (sbaa051.htm, 8 KB)
    02 Oct 2000 Abstract
  • What Designers Should Know About Data Converter Drift (sbaa046.htm, 8 KB)
    02 Oct 2000 Abstract
  • Switched-Capacitor ADC Analog Input Calculations (slaa036.htm, 8 KB)
    01 Oct 1998 Abstract

View Application Notes for MicroSystem Mixed-Signal Data Converters

User Guides

  • MSC120x User's Guide (sbau112.pdf, 979 KB)
    20 Apr 2006 Download
  • MSC1200EVM User's Guide (sbau098.pdf, 559 KB)
    03 May 2004 Download

Tools & Software

NamePart # Company Tool / Software Type
MSC1200 Evaluation ModuleMSC1200EVMTexas InstrumentsDevelopment Boards/EVMs
  • Software for Programming the Flash Memory Using the Serial Port v1.3.4 (Rev. C)(sbac018c.zip, 2381 KB )
               03 Dec 2004 zip
  • Code for MSC1200 Errata Workarounds(sbac026.zip, 7 KB )
               31 Mar 2004 zip


Related End Equipments

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support