MSC1200Y3 Status: ACTIVE

8051 CPU with 8kB Memory, 24-Bit ADC, Current DAC, and On-Chip Oscillator


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 MSC1200Y3
Power(Typ)(mW)4  
Supply(Min)(V)2.7  
Supply(Max)(V)5.5  
Data-Bus Interface(bits)Parallel/Serial  
Vref (Int/Ext)Int/Ext  
Analog Input BW(MHz)0.001  
ADC: Sampling Rate(KSPS)1  
ADC: DNL(Max)(+/- LSB)1  
ADC: INL (+/-LSB)(Max)256  
ADC Resolution(Bits)24  
ADC: No. of Input Channels8  
ADC: Analog Inputs8  
ADC: ArchitectureDelta-Sigma  
ADC: ENOB(Bits)22  
ADC: INL (+/-%)(Max)0.0015  
ADC: Input TypeVoltage  
ADC: No. Missing Codes(Bits)24  
DAC: Output TypeCurrent  
DAC: Resolution(Bits)8  
DAC: Channels1  
Power Consumption(Typ)(mW)4  
Diff EndedDiff/S  
Input Configuration Range+/-2.5  
No. of Supplies2  
Single/Dual Analog SupplySingle  
Analog Voltage AV/DD(Min)(V)2.7  
Analog Voltage AV/DD(Max)(V)5.25  
Logic Voltage DV/DD(Min)(V)2.7  
Logic Voltage DV/DD(Max)(V)5.25  
Pin/Package48TQFP  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • MSC1202Y3: 8051 CPU with 8kB Memory, 16-Bit ADC, Current DAC, and On-Chip Oscillator
  • MSC1201Y3: 8051 CPU with 8kB Memory, 24-Bit ADC, Current DAC, and On-Chip Oscillator
  • MSC1210Y5: Precision Analog-to-Digital Converter (ADC) with 8051 Microcontroller and 32k Flash Memory

More Related Products

Product Information

Features

  • ANALOG FEATURES
    • MSC1200 and MSC1201:
      • 24-Bits No Missing Codes
      • 22-Bits Effective Resolution At 10Hz
      • Low Noise: 75nV
    • MSC1202:
      • 16 Bits No Missing Codes
      • 16 Bits Effective Resolution At 200Hz
      • Noise: 600nV
    • PGA From 1 To 128
    • Precision On-Chip Voltage Reference
    • 8 Diff/Single-Ended Channels (MSC1200)
    • 6 Diff/Single-Ended Channels (MSC1201/02)
    • On-Chip Offset/Gain Calibration
    • Offset Drift: 0.1ppm/°C
    • Gain Drift: 0.5ppm/°C
    • On-Chip Temperature Sensor
    • Selectable Buffer Input
    • Signal-Source Open-Circuit Detect
    • 8-Bit Current DAC

View All Features in Datasheet

Description

The MSC1200Yx, MSC1201Yx, and MSC1202Yx are completely integrated families of mixed-signal devices incorporating a high-resolution, delta-sigma ADC, 8-bit cuurent output DAC, input multiplexer, burnout detect current sources, selectable buffered input, offset DAC, programmable gain amplifier (PGA), temperature sensor, voltage reference, 8-bit 8051 microcontroller, Flash Program Memory, Flash Data Memory, and Data SRAM. The MSC1200, MSC1201, and MSC1202 will be referred to as the MSC120x in this document, unless otherwise noted.

On-chip peripherals include an additional 32-bit summation register, basic SPI, basic I2C, USART, two 8-bit digital input/output ports, a watchdog timer, low-voltage detect, on-chip power-on reset, brownout reset, timer/counters, system clock divider, PLL, on-chip oscillator, and external or internal interrupts.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
MSC1200Y3PFBRACTIVE-40 to 1258.10 | 1kuTQFP (PFB) | 48 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MSC1200Y3PFBRG4ACTIVE-40 to 1258.10 | 1kuTQFP (PFB) | 48 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MSC1200Y3PFBTACTIVE-40 to 1258.90 | 1kuTQFP (PFB) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MSC1200Y3PFBTG4ACTIVE-40 to 1258.90 | 1kuTQFP (PFB) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:54 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksMSC1200Y3PFBR
None Reported
View Distributors
TI Lead Time*: 20 WeeksMSC1200Y3PFBRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksMSC1200Y3PFBT
AsiaFarnell Asia >1k
EuropeAvnet-SILICA 200
Compel 7
Farnell 277
TI Lead Time*: 20 WeeksMSC1200Y3PFBTG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
MSC1200Y3PFBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
MSC1200Y3PFBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
MSC1200Y3PFBT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
MSC1200Y3PFBTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for MSC1200Y3 Help

Datasheet

Application Notes

View Application Notes for MicroSystem Mixed-Signal Data Converters

User Guides

Errata

Tools & Software

NamePart # CompanySoftware/Tool Type

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
MSC1202Y3 8051 CPU with 8kB Memory, 16-Bit ADC, Current DAC, and On-Chip Oscillator DATA CONVERTERS-MICROSYSTEM MIXED-SIGNAL DATA CONVERTERS TI customers also evaluated this product.
MSC1201Y3 8051 CPU with 8kB Memory, 24-Bit ADC, Current DAC, and On-Chip Oscillator DATA CONVERTERS-MICROSYSTEM MIXED-SIGNAL DATA CONVERTERS TI customers also evaluated this product.
MSC1210Y5 Precision Analog-to-Digital Converter (ADC) with 8051 Microcontroller and 32k Flash Memory DATA CONVERTERS-MICROSYSTEM MIXED-SIGNAL DATA CONVERTERS TI customers also evaluated this product.
MSC1200Y2 8051 CPU with 4kB Memory, 24-Bit ADC, Current DAC, and On-Chip Oscillator DATA CONVERTERS-MICROSYSTEM MIXED-SIGNAL DATA CONVERTERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here